Search Results for 62 in -16pg9-10-7s-4-624
Small Rugged 5 Port 10/100Mbps Ethernet Switch - Amphenol Aerospace
62. GND RESET 3.3V R64a SwitchBIox Rugged 3V3P5P4P3P2P1 nnnmmn External LED Header a PI Exte Hea Amphenol MILITARY HIGH SPEED . UART RX UART TX GND 3V3 Amphenol MILITARY HIGH SPEED . 3V3 GND TX RX 4 3 2 Amphenol MILITARY HIGH SPEED . Amphenol MILITARY HIGH SPEED Amphenol MILITARY HIGH SPEED .
Model TLD086C03 | PCB Piezotronics
0.62 in: 1.57 cm: Tip Diameter: 0.25 in: 0.63 cm: Hammer Length: 8.5 in: 21.6 cm: Electrical Connection Position: Bottom of Handle: Bottom of Handle: Extender Mass Weight: 2.6 oz: 75 gm: Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories.
Amphenol Canada Corp.
mrj shell/ground positions mrj led position #4 1 2 46 12 3 4 1 8 35 7 2 4 6 375 mrj led position #1 8 0.95.037 pcb holes for led connections, accepts up to 22 awg wire.
SL 61, Industrial Circular Connectors - Amphenol
CHARACTERISTICS Contact arrangements Nominal current Contact resistance Maximum permissible wire dia. 7,5 A ≤5 m Ω 0.75 mm2 10 A ≤2 m Ω 1.75 mm2 25 A ≤2 m Ω 5.1 mm2 50 A ≤2 m Ω 13 mm2 Contact arrangement Working voltage Test voltage at sea level
ENVIRONMENTAL EMI/RFI BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information ENVIRONMENTAL EMI/RFI 90° & 45°; SPIN COUPLING Connector Group L D38999 Series III & IV M85049 /79 11 W 03 SERIES SLASH # ACCESSORY SHELL SIZE FINISH CLAMP SIZE
Model 137A23 ICP® Pressure Sensor Installation and Operating Manual - PCB
low-capacitance cable (i.e. RG 62/U) and impedance-matching variable resistors are suggested to improve long cable performance characteristics at high frequencies. 3.1 POLARITY The 137A20 Series produces a positive-going output voltage for increasing pressure output. 4.0 LOW-FREQUENCY RESPONSE Consult Section 7.0 in General Guide G-0001B for
amphe-pd-radsok-catalog-amphenol-industrial
n4.62 37.49 4 3 2 1 4.4 13.04 2 REF 42.5 25 43 0-0.02 38 ` 0.13 16.5 20 ` 0.13 n 4 HOLES. www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE DIMENSIONAL REFERENCE C10-752162-000
Model 353B15 ACCELEROMETER KIT Installation and Operating Manual - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
MIL-C-22992, QWLD insert arrangements - Amphenol Aerospace
40-82 A 62 62 40-85 A 60 60* 40-86 E 4 4 40-87 D 7 7 44-53 A 36 18 18 48-51† A 56 10 42 4 48-52† A 61 56 5 48-53† D 37 37 48-54† A 56 10 42 4 48-55† A 78 6 2 2 68 48-57† A 56 4 10 42 48-60† A 56 10 42 4 Insert Arrange ment Service Rating Total Con-tacts Contact Size 048 1216 Coax**
12-Port Antenna - Amphenol Antenna Solutions
12-Port Antenna 698-960 698-960 1427-2180 1427-2180 2490-2690 2490-2690 MHz 5 Rea 5 509mm 5798400R-CHK 5798400R-CHK 5798400RD x -CHK-an -ort 5 OL Canister Antenna ariale Tilt 509 mm
5003500 - Amphenol Antenna Solutions
Horizontal Beamwidth 85° ± 20° 85° ± 20° 62° ± 15° 60° ± 20° Vertical Beamwidth (Typical) 75° 73° 60° 50° Impedance 50Ω VSWR ≤ 1.5 ≤ 1.5 ≤ 1.5 ≤ 1.5 Passive Intermodulation 3rd Order for 2x20 W Carriers-153 dBc -153 dBc -153 dBc -153 dBc Front-to-Back Ratio > 8 dB > 8 dB > 12 dB > 12 dB Maximum Power 50W
Amphenol
atss-12-00 62.4mm #11.3mm js-12-00 atss-16-00 62.1mm #8.8mm js-16-00 notes: unless otherwise specified 1. material: shell: silicone rubber, red integrated contact retention system 2. specifications: 2.1 operating temperature: -55c to +125c 2.2 moisture resistance: ip67 2.3 mating cycle durability: 100 cycles 2.4 rohs compliant 3.
Model 080A122 | PCB Piezotronics
0.62 in: 15.7 mm: Mounting Thread: 1/4-28 Female: No Metric Equivalent: Material: Stainless Steel: Stainless Steel * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1: Optional Versions
Model M353B18 Platinum Stock Products; High frequency, quartz ... - PCB
Model M353B18 Platinum Stock Products; High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 10-32 top conn., M3 x 0.50 integral stud
A2
7.62 127.00 5.08 165.10 keep clear pin Ø1.60 22.2526.70 13.3517.80 8.90 4.45 50.28 41.16 24.12 59.06 15.00 36.50 28.78 10.34 notes: unless otherwise specified 1. material: natural polycarbonate*** ***please ensure your manufacturing process or application requirements do not exceed the limits of polycarbonate. 2.
Features - Amphenol Antenna Solutions
Depth 62 mm (2.4 in) Net Weight 0.3 kg (0.7 lbs) Operating Temperature -55° to +60° C (-67° to +140° F) Radome Material ABS: Radome Color White, RAL 9003: Ingress Protection IP55: Mounting Options Fasteners and screws included for wall mounting: ORDERING OPTIONS :
Data Plus IPA2000DSL2-RSVFA-85 Mid-Split Amplifier Series
CSO -dBc 10 dBmV in ≥62 ≥62 XMOD1-4 -dBc 10 dBmV in ≥65 ≥65 Rated Output Level dBmV @CTB73, CSO62, XM65 dBc ≥18 ≥18 HUM Modulation -dBc 102 -1002MHz ≥70 ≥70 Noise Figure dB Input NF less input losses ≤5 ≤5 Group Delay ns EIA 97 ≤30 ≤30
Model 3991B1120KG | PCB Piezotronics
ACS-62: Calibration of High G PR Accelerometer, 10.0 VDC excitation: 1: 081A110: 4-40 x 1/4" socket head cap screw and washer for Series 3991: 2: Product Documents. Product Specifications Product Manual Product Drawing About PCB ® PCB ® manufactures ...
690-2700 MHz - Amphenol Antenna Solutions
Horizontal Beamwidth (-3 dB) 53° 50° 48° 62° 78° Vertical Beamwidth (-3 dB) 46° 45° 40° 40° 38° Gain 11.0 dBi 12.0 dBi 11.6 dBi 11.0 dBi 9.5 dBi VSWR < 1.5:1 Front-to-Back Ratio > 25 dB Typical Passive Intermodulation (2x20W carriers) 7478000 < -143 dBc 7478200 < -153 dBc Input Power 150 W