Search Results for 62 in -16pg9-10-7s-4-624
C-AT62-203-12141-10 REV A1 - Amphenol Sine
Title: C:\Users\jhead\Desktop\ATP Contact ,crimp 10~12 awg wire\C-AT62-203-12141-10_REV_A1.dwg Author: JHead Created Date: 8/7/2019 9:39:20 AM
Traditional Frequency Transducers
Urethane (62) Max Deadrise. Best performance through 7°. Accommodates up to 12 ...
Triax Straight Clamp Plug Non-Constant Impedance | 031-30240-62
031-30240-62 PDF Customer Drawing (Size: 217 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism:
AP-93 PLATING - 1000 HOUR ALT-TO-CAD - Amphenol Aerospace
oe Ryder Pone: 0 3-001 Cell: 0 3-1808 • ail: ryderaenol-aaoo Amphenol Aerospace introduces AP-93-- a new, durable REACH/RoHS compliant plating for aluminum connectors which outperforms Cadmium and exceeds 1000 hour salt spray requirements. AP-93 is a conductive finish that meets or exceeds D38999 Cadmium requirements (under the commercial service class designator “DS”) making it an ...
D-DF - Amphenol CS
D-DF CHARACTERISTICS DESCRIPTION APPLICATIONS D-Sub connectors - Screw-machined Contacts D-DF / E18 FIXED MACHINED CONTACT CONNECTOR Amphenol’s D and DF series
Contents
form by any means; electronic, mechanical, photocopying or otherwise, without the express . written permission from . Marport. “Marport”, the Marport logo and Software Defined Sonar are
Multimode 62.5-Micron Cables for Sale | Cables on Demand - Amphenol
Multimode 62.5-Micron Cables by Amphenol Now In-Stock -- 62.5-Micron (62.5/125) OM1 Multimode Fiber (MMF) has become the standard optical interface of choice for fiber-to-desktop applications, LAN backbones, campus networks, Gigabit Ethernet, media converters, and transceivers. Compatibility with both LED and laser based light sources ensures operation at 500m.
Amphenol CN-DSUBHD62PN-000 High-Density D-Subminiature (HD62 Male D-Sub ...
Buy 5ft Amphenol CS-DSDHD62MF0-005 Cables Direct from the Factory at Cables on Demand. 62-pin (HD62) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD …
M81714/5, /10, /16 Series I Terminal Junction Modules Terminal Junction ...
Terminal Junction Modules Amphenol Pcd www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 A B 1.120
ICP® IMPACT HAMMER Revision: L - PCB
Head Diameter 0.62 in 1.57 cm Tip Diameter 0.25 in 0.63 cm Hammer Length 8.5 in 21.6 cm Electrical Connection Position Bottom of Handle Bottom of Handle Extender Mass Weight 0.9 oz 25 gm Electrical Connector BNC Jack BNC Jack All specifications are at room temperature unless otherwise specified.
Amphenol Fiber Optic/Electric Connectors Optron Hybrid Fiber Systems ...
Insertion Loss (Multimode) 0.35 dB typ (62.5/125), 0.75 dB max Insertion Loss (Single mode) 0.35 dB typ (9/125), 0.75 dB max Back Reflection - 45 dB typical (Single mode) Operating Temperature-28°C to +65°C Storage Temperature -40°C to +70°C Cross Talk Per EIA/TIA 455-42 ≥ 60 dB channel separation Mating Durability 500 cycles per EIA/TIA ...
K060714-5 all pages - Amphenol CIT
102 Toll Free: (800) 423-5873 www.thermaxconnects.com International: +1 (661) 295-3100 UL 1371, 1538wire—extruded PTFE insulation (low voltage) UL 1371 and 1538 wires have thin-wall extruded PTFE (Polytetrafluoroethylene) insulation for weight
Model 352C03 | PCB Piezotronics
Model 352C03:Platinum Stock Products; General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 side conn.
Die Quick Change Crimper, RG58, 59, 62, 174 - Gemeco
Die Quick Change Crimper, RG58, 59, 62, 174. Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W
Operation Manual R-Series V EtherNet/IP 551971 - Temposonics
Temposonics® R-Series V EtherNet/IP™ O I 6 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization
P3D – D38999 SERIES III - Amphenol Aerospace
Prof˙roˆfˇ˘ ro˙ ˇr˘f ˘ f f r ˆ r˘ f oe Ryder Oce: +1 (607) 563-5001 Email: ryderamphenol-aao.com OF CONCEPT Proof P3D – D38999 SERIES III
Telaire T8000-R Series
*AHRAE — regulation 62 states maximum indoor CO 2 level of 1000 ppm Power Consumption Typical 0.7 W at nominal voltage of 24V AC RMS Temperature Dependence 0.2% FS per °C (±0.11% per °F) Stability <2% of FS over life of sensor (15 years) Pressure Dependence 0.135% of reading per mm Hg *C0 2 accuracy statement excludes standard gas used for
K060714-5 all pages - Amphenol CIT
Toll Free: (800) 423-5873 107 International: +1 (661) 295-3100 www.thermaxconnects.com UL 1727, 600Vwire—extruded PFA insulation (thick wall) UL 1727wires have thick-wall extruded PFA (Perfluoroalkoxy) insulation for durability and higher
Level Plus Direct Digital Access (DDA) Tank Gauge
Length (excluding housing): 10 to 60 ft. (7.62 to 18.3 m) Housing Dimensions: Electronics housing: 3.75 in. (9.53 cm) diameter x 8.6 in. (21.8 cm) long Condulet housing: approximately 5 inches (127 mm) Mounting: 1 in. NPT adjustable fitting Wiring: 4 wire connections of shielded cable to screw terminals through 3/4 in. NPT conduit