Search Results for 62 in -16pg9-10-7s-4-624
Duplex Filters DPF 1400/6 - amphenolprocom.com
Approx. 0.62 kg / 1.37 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 5 ppm / °C: Diagram and Mounting. Typical response curve. Mounting Details. All dimensions are given in mm [in.] Ordering Designations. Model Product No. Frequency; DPF 1400/6-L N(f) ...
C 091 A/B/D Series - アンフェノールジャパン株式会社
Summary of Part Numbers 62. C 091 • M16 size • Screw locking according to IEC 61076-2-106 • Metal locking ring • Shieldable • 2 - 8, 12 and 14 positions for crimp and solder • IP 40 • Internal strain relief • Male and female cable connectors straight and angled
Dual-input process meters - Wilcoxon Sensing Technologies
[62.2 mm] 0.59” [15.0 mm] 6” [152 mm] clearance Top view 3.61” [91.5 mm] 4.17” [106 mm] 4.68” [118.9 mm] Optional connectors installed. Note: Due to continuous process improvement, specifications are subect to change without notice This document is cleared for public release
Military-Style Thumbscrew Hold-Down - amphenol.co.jp
Military-Style Thumbscrew Hold-Down Structures P/N Hinge Block Included A B C D Length Max Extension Hinge Point Mounting Holes 200-86446-101† - None - 2.75" 1.83 ...
PRODUCT DATA DRAWING DATE APPROVED - DCN 42677 09/16 BNK - SV Microwave
.143 3.62 NOTES: 1. FOR A FOOTPRINT RECOMMENDATION SPECIFIC TO YOUR PCB, PLEASE CONTACT US AT applications@svmicro.com. Title: SF3321-60011.PDD.SLDDRW Created Date:
Amphenol THE PCB MANUFACTURER DELIVERING TOMORROW ... - Amphenol Invotec
M +34 62 9054 629 E e.bendix@amphenol-roe.eu. Title: 20328_Amphenol_Invotec_Brochure_Final.indd Created Date: 5/26/2015 5:28:59 PM ...
M7878 SERIES - amphenol-aerospace.com
Efficiency: 62%, Typi-cal (up to 85%) DC OUTPUT (floating) Line/Load regulation: Less than 2% (no load to full load, –55°C to +85°C) Ripple and Noise: 30mVp-p, typical (max. 1%) Current limiting (Fold-back): Continuous protection for unlimited time Over voltage protec-tion: Passive transorb on output. Isolation: 100V between Outputs and Input
Truck Mirror Bracket TM - AMPHENOL PROCOM
Approx. 52 x 50 x 62 mm / 2.05 x 1.97 x 2.44 in. Weight Approx. 0.19 kg / 0.42 lb. Mounting Hole 5 mm / 0.20 in. ORDERING Model Product No. TM 130000365 PLEASE NOTE Remember fastening the two set-screws at the bottom of the mount after having finished the mounting to ensure a good ground-connection.
Scala2 User Manual - Marport
Scala2 | V7 | Legal Legal History V1 02/11/20 First release, documents Scala2 version 02.00.00. V2 07/16/20 Documents Scala2 version 02.02. New topics
BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm 031-5556-RFX. BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 031-30220-12. BNC Right Angle PCB Jack Through Hole 50 Ohm 112747. BNC Right Angle Jack 2-Hole Flange 112582. BNC Straight Crimp Plug RG-59 20AWG RG-59DS 50 Ohm 000-68175-1005.
ACCESS PORT DESCRIPTION (CONNECTORS)
Horizontal Beamwidth (-3 dB) 66° ± 4.8° 63° ± 4.6° 61° ± 4.5° 62° ± 4.2° 62° ± 4.6° Vertical Beamwidth (-3 dB) 10.8° ± 0.8° 10.1° ± 0.6° 9.7° ± 0.8° 8.4° ± 0.4° 7.7° ± 0.7° Electrical Downtilt Range 0-10° Cross Polar Isolation > 28 dB Interband Isolation > 28 dB Port-to-Port Isolation > 28 dB Upper Sidelobe ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION D DCN 41843 11/15 STW
d dcn 41843 11/15 stw approved: checked: drawn: dgg 03/01/77 brt 04/04/97 rohs compliant.2225.64 2x .103±.0032.62±0.08.62515.88.48112.22.50012.70.3759.53
Duplex Filters DPBP 2/66-150 - AMPHENOL PROCOM
The DPBP 2/66-150 LL/1-...-1/LPF is a 2 x 6 resonator high quality Duplex Band Pass filter designed to combine special custom required Tx and Rx bands to one common antenna.
K060714-5 GUTS 090712 K060714-5 all pages.qxd 9/7/12 3:40 PM Page 65 ...
Natural polyimide / FEP tape, wrapped and heat sealed, with polyimide outer surface 200 12 62 PTFE, taped, white* 260 06 56 PTFE tape, white, wrapped over a tape layer of natural polyimide combined with FEP and heat sealed* 260 24 74 PTFE-coated glass braid impregnated with PTFE finisher over PTFE tape, natural 260 07 57 PVC, extruded, white ...
Main features - amphenol.co.jp
62 Amphenol SOCAPEX Military Ethernet Switch for Harsh Environment Military Ethernet Switch for Harsh Environment with Industrial EMI Compliancy Ethernet Switch & Media Converter Designed by Amphenol Socapex RJSML-MG7F3G - Managed military Ethernet switch - 7 fast ports + 3 Gigabit ports
Contents
echogram, • a . Seine Pro with temperature, depth and battery measurements. They are compatible with Marport . Dock product, with which you can easily charge, monitor,
an Amphenol company - アンフェノールジャパン株式会社
Technical Characteristics..... 61 Contact Variants and Standard Shell Assembly .....
High temperature accelerometer - Wilcoxon Sensing Technologies
ote e to contino proce improement, pecication are bect to chane ithot notice. hi docment i cleared or pblic releae. Wilcoxon Sensing Technologies 5 rore rie rederick, 2101
7834460 698- - amphenol-antennas.com
Dimensions (Length x Width x Depth) 400 x 180 x 62 mm 15.7 x 7.1 x 2.4 in Weight 1.5 kg 3.3 lbs Operating Temperature -55° to +60° C -67° to +140° F Radome PVC, White RAL9003 Operational Humidity < 95% Mounting Options Wall mounting On wall • Wideband directional antenna; two ports covering 698-4000 MHz • Compact, lightweight and easy ...