Search Results for 62 in -16pg9-10-7s-4-624
6-Channel Cavity Combiner
19 x 52.47 x 23.62 in. Weight Approx. 36.4 kg / 80.25 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 0.8 ppm / °C ORDERING Model Product No. PRO-CAV150-6 210000379 PRO-CAV150-6 PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12
Omni Antennas S.EFX-127 - AMPHENOL PROCOM
Approx. 1600 mm / 62.99 in. Wind Load: 62 N (160 km/h) Corrosion Protection: Surtec 650: Weight: Approx. 0.8 kg / 1.76 lb. Mounting: Integral mounting clamp to fit 38 - 50 mm dia. pipe or horizontal rail: Diagram and Mounting. Radiation Patterns. E-Plane | 127 MHz . Radiation Patterns.
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
RJFTVX, USBFTVX, RJ11FTVX
Fiber multimode (mm) optimal: 62.5/125 um Fiber singlemode (sm) optimal: 9/125 um Fiber max distance (Full duplex): 2km (mm), 15 or 40 km (sm) (except gigabit) 0,5km (mm), 10km (sm) for 9RG & 9MG models Ethernet switch type Intelligent store & forward Full / Half Duplex Configurable RJ45 speed 10, 100 or 1000 Mbps auto-negotiation
SP MAX - アンフェノールジャパン株式会社
CONTACT LAYOUTS Positronic SP Max Contact Layouts connectpositronic.com 4 THE SCIENCE OF CERTAINTY Scale 1:1 Contact Size Chart #12 #16 #18 #22 All 'X' modules measure 14.60 [.575] in height and 18.00 [.708] in length
e with acute | Amphenol Global Search | Amphenol
3652–62 4-Wire E&M with PLR and ER Channel Unit 3652–68 4-Wire E&M with ... The 4W E&M/PLR channel units allow versatility for use in many applications. These units provide switch-select-able E&M or PLR signaling and an E&M reversal switch to accommodate office wiring and test equipment inter-facing for testing.
Features - Amphenol Antenna Solutions
2C6U4VT360X06F wxys4 (2x) 696-960 | (6x) 1695-2700 | (4x) 3300-4200 MHz 24-Port Canister Antenna OMNI 23.9 IN FIXED TILT REV010325NA www.amphenol-antennas.com 1 of 16 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
REPORT - PCB
SE-504 62 BORÅS ! Phone / Fax / E-mail +46 10 516 50 00 +46 33 13 55 02 info@sp.se ! National Laboratories are designateeed by the Swedish Government to theAct(2011:791)and Decree(2011:811)concerning testingandmetrology.SPoperatesunderISO17025,supervisedby
6898302Ev - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice.
5964308NG - amphenol-antennas.com
Weight (excluding mounting accessory) 28.5 kg (62.8 lbs) Shipping Weight 33 kg (72.7 lbs) Radome Material Fiberglass Maximum Wind Speed 200 km/h (124.3 mph) Wind Load at 150 km/h Frontal 860 N (193.3 lbf) Rear 965 N (216.9 lbf) Lateral 320 N (71.9 lbf) MOUNTING KIT OPTIONS POLE DIAMETER MECHANICAL TILT
BULKHEAD FEEDTHROUGH - アンフェノールジャパン株式会社
of 15, 26, 44, 62, and 78 pins • Available in pin-to-pin, pin-to-socket, and socket-to-socket layouts • Epoxy sealed, customized designs • Heilum leak rate of 10-5cc/sec Hermetic Bulkhead: •MIL-DTL-38999 Series I • 25-4 layout (56 ways) • Helium leak rate of 1 x 10-8 cc/sec • Stainless steel shell HD 15 Pin D-Sub: • For wind ...
Amphenol
80 61 62 74 78 8 153 90 5,6 15 23 40 75 132 100 51 31 93 26 0 110 110 41 01 42 24 28 0 115 38 11 17 30 60 120 25 71 01 83 2 125 00 00 00 0 10 20 30 40 50 60 70 80 90 100 110 120 130 140 150 160 170 180 190 200 210 220 230 240 250 20 40 60 80 100 120 (°C) (A) 500/0 25/12 60/100/8 15S/16S/15/16 160/4 10 500/0 Contact resistance
PRODUCT DATA DRAWING
e dcn 32902 03/05 brt d dcn 37137 10/09 dal bma low profile panel feed through cable jack floating rear mount product data drawing checked: approved:
ROHS COMPLIANT PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED
sma jack, 2 hole flange mount panel receptacle checked: approved: drawn: dgg 09/13/76 dal 10/21/15 bnk 10/21/15 rohs compliant a dcn 41793 10/15 dal see notes
Millivolt Output H-Grade
0.62 (15.7) 0.50 (12.7) 0.30 (7.6) 0.080 O.D. (2.00) 0.380 B-port A-port • Temperature Compensated • Calibrated Zero and Span • Non Invasive Blood Pressure General Description Applications Features Millivolt Output Pressure Sensors Package A Package M
5978378 - Amphenol Antenna Solutions
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational
an Amphenol company - アンフェノールジャパン株式会社
SPECIAL OPTIONS APPLICATION TOOLS TABLE OF CONTENTS Combo-D Positronic D-Sub connectpositronic.com iv DIMENSIONS ARE IN INCHES [MILLIMETERS]. ALL DIMENSIONS ARE SUBJECT TO CHANGE.
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
TABLE A L MAX K MAX G MAX H M ±0.062(1.57) ±0.03(0.76) SCREW SIZE INCH ...
table a l max k max g max inch mm inch mm inch mm inch mm inch mm 0.840 21.34 0.875 22.23 1.060 26.92 0.375 9.53 0.769 19.53 4-40 0.960 24.38 0.937 23.80 1.100 27.94 0.375 9.53 0.792 20.12 4-40
PRO-CAV150-5
19" x 26 HU x 600 mm (482.6 x 1154.9 x 600 mm) / 19 x 45.47 x 23.62 in. Weight: Approx. 31 kg / 68.34 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 0.8 ppm / °C: Ordering Designations. Model Product No. PRO-CAV150-5: 210000297: Add to quote: Related products. Accessories.