Search Results for 62 in -16pg9-10-7s-4-624
TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
TNC Straight Crimp Jack RG-59 RG-62 4-Hole Flange 75 Ohm 122233. TNC Straight Crimp Plug RG-59 Plenum Belden 8279 50 Ohm 122114. TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 031-6141. TNC Straight Crimp Jack RG-58 Plenum RG-122 Bulkhead Rear Mount 50 Ohm 122130. Contact Us.
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MS10A23x-25&MS10A23x-63_REV_A4-Model
4-Port Antenna
Shipping Shipping Dimensions (Length x Width x Depth) mm (in) 1579 x 416 x 275 (62.2 x 16.4 x 10.8) Shipping Weight kg (lbs) 29 (63.9) Shipping Volume m3 (ft3) 0.18 (6.4) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions ...
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
.14253.62 .44011.18.39410.01.2235.66 thru 2x 0-80 unf-2b.2827.16.0461.17.005 date approved revision history rev description size interpret dimensions and tolerances third angle projection see notes see notes sv microwave, inc. scale: 8:1 surface area: dwg. no. b material: 7) remove all burrs n/a 95077 sf3321-60024-xs cage code within .005 t.i.r.
B A5 - amphenol-sine.com
2.62 mm (.103 in) notes: unless otherwise specified 1. material: housing: thermoplastic; black seal: silicone rubber 2. modifications: threaded adapter; reduced dia. wire seal 3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
M39012/16-0015 BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved 031-4321. BNC Straight Crimp Jack RG-59 20AWG RG-59DS 75 Ohm 112628. BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm 112290. BNC Straight Clamp Plug RG-11 75 Ohm 112657.
Model JTLD352C03 | PCB Piezotronics
Model JTLD352C03:General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 9k Hz, 10-32 side conn. ground isolated, TEDS 1.0
International Distributors | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Model 352C65 ACCELEROMETER KIT Installation and Operating Manual - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
ICP® IMPACT HAMMER Revision: L - PCB
Head Diameter 0.62 in 1.57 cm Tip Diameter 0.25 in 0.63 cm Hammer Length 8.5 in 21.6 cm Electrical Connection Position Bottom of Handle Bottom of Handle Extender Mass Weight 0.9 oz 25 gm Electrical Connector BNC Jack BNC Jack All specifications are at room temperature unless otherwise specified.
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
1 62 tangor.deng 22-apr-21 tangor.deng 11-jan-22 scott 11-jan-22 a release to mfg 07-jan-22 15976 td part stripping length (mm) see note ferrule center contact crimping number "a" "b" "c" "d"* hex crimp size specification / die 2fa1-nxsp-c01e1 0.098 (2.50)0.441 (11.20)0.685 (17.40) y 3,4 0.128 (3.25) 349-50747 & 349-50750
DA T 3XXX - Amphenol Sine
Zul. Abw./Tolerances : A3 / CUSTOMER DRAWING Drawn Gez. Maßstab / Scale : 10.02.2021 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 02.12.2020 Blatt/Sheet Index Datum/Date
APXVBL20B 43-C-I20 - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1-2 R1 698-960 MHz (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-R1 3-4 Y1 1710-2690 MHz (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-Y1
Heat Shrinkable Tubing Brochure - Amphenol Industrial Operations
ABG •-55°C to +125°C 80°C 110°C N/A 2:1 12.7 to 76 6.4 to 38.1 0.62 to 1.20 Yellow Flammable Normal • www.amphenol-industrial.com Amphenol A-2F(YG)(3X) Yellow & Green Striped, Flexible, Flame Retardant Tubing
REVISION HISTORY PRODUCT DATA DRAWING D DCN 41843 11/15 STW
d dcn 41843 11/15 stw sma jack panel mnt for .085 s.r. cable approved: checked: drawn: dgg 04/28/80 brt 03/25/97 rohs compliant.50012.70.3408.64 4x .103±.0032.62±0.08
D-sub - amphenol-in.com
plug connector with pin contact. sr.no. connector no.
Model 352B High resolution, ceramic shear ICP® accel., 1000 mV/g ... - PCB
Model 352B High resolution, ceramic shear ICP® accel., 1000 mV/g, 2 to 10k Hz, 10-32 top conn. Installation and Operating Manual For assistance with the operation of this product,
10-Port Antenna - Amphenol Antenna Solutions
Quoted performance parameters are provided to ofier typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
M4268 SERIES - Amphenol Aerospace
M4268 is a military grade 3U VPX, 28V DC-DC power supply that provides six outputs per VITA 62 and is rated at 1000W output power. Features include: 1” pitch, fast initialization, reverse battery protection, inter - nal EMI filters, I2C and VITA 46.11 system management. DC input range is 18-50V per MIL-STD-704 and
ICA12-50JPL - 1/2' ClearFill - RFS Technologies
ATTENUATION @ 20°C (68°F) AND POWER RATING @ 40°C (104°F) Frequency, MHz dB per 100m dB per 100ft Power, kW 0.5 0.15 0.05 40 1 0.21 0.06 34.30