Search Results for 62 in -16pg9-10-7s-4-624
MIMO Directional Antenna 698 - 4000 MHz 7834450
Dimensions 400 x 180 x 62 mm / 15.7 x 7.1 x 2.4 in. Weight Approx. 1.5 kg / 3.31 lb. Mounting Wall mounting Environmental Operating temperature range -55 °C to +60 °C Humidity < 95% ORDERING Model Product No. Frequency MIMO Directional Antenna 7834450 698 - 4000 MHz TYPICAL RADIATION PATTERN 7834450 PROCOM A/S reserves the right to
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Telaire T5100 Series - amphenol-sensors.com
*AHRAE — regulation 62 states maximum indoor CO2 level of 1000 ppm Power Consumption Typical 0.7 W at nominal voltage of 24V AC RMS Temperature Dependence 0.2% FS per °C (±0.11% per °F) Stability <2% of FS over life of sensor (15 years) Pressure Dependence 0.135% of reading per mm Hg *C0 2 accuracy statement excludes standard gas used for
6,=( &217$&7 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Compact sensors flyer
Weight 62 g Height 1.81 in / 46 mm Diameter 0.69 in / 18 mm Reliable performance Meggitt’s 780 series of narrow, low profile, and light-weight sensors are ideal for portable data collection and online monitoring. Compact size allows installation in small areas and easy handling on walkaround routes.
Contact - Temposonics
MTS Sistemas do Brasil Avenida Doutor Altino Bondesan, 500, Centro Empresarial I - Sala 212B - Eugênio de Melo São José dos Campos SP 12247-016
FAKRA Connectors - Amphenol RF
RG-62 12 items; RTK 031 27 items; Shikoku 1.5DS-QFB-TA 234 items; Sumitomo 1.5DS-GXC-SP 234 items; TFC 302LL 27 items; Times LMR-100A 234 items; Times LMR-195 126 items; Times LMR-200-LLPL 126 items; Times RG-174LL 234 items; Panel Mounting Feature. 2-Hole Flange 4 items; Bulkhead - Rear Mount 2 items; Not Applicable 512 items; Body Material.
B A2 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
P4-BB4L15-NB - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS R1 R2 Frequency Range MHz 694-960 MHz 694-806 790-896 870-960 Polarization --- ±45° Gain Over all Tilts dBi 14.6 ± 0.8 14.8 ± 0.4 14.8 ± 0.5
Amphenol Cables on Demand - Network, Storage and Computer Cables
We would like to show you a description here but the site won’t allow us.
Model TLD086C01 | PCB Piezotronics
0.62 in: 1.57 cm: Tip Diameter: 0.25 in: 0.63 cm: Hammer Length: 8.5 in: 21.6 cm: Electrical Connection Position: Bottom of Handle: Bottom of Handle: Extender Mass Weight: 0.9 oz: 25 gm: Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories.
Model 351B04 | PCB Piezotronics
Model 351B04:Cryogenic, quartz shear ICP® accel., 10 mV/g, 1 to 6k Hz, 10-32 top conn. (-320 to +250 F/-196 to +121 C)
ORDERING OPTIONS - Amphenol Antenna Solutions
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
FAKRA CONNECTOR SERIES - Amphenol RF
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating
Grounding Kit-Changzhou Amphenol Fuyang Communication Equipment
Changzhou Amphenol Fuyang Communication Equipment Co., Ltd. Contact us. Add: No.6,Fengqi Road,Wujin High-Tech District, Changzhou,Jiangsu Tel: +86-519-86520303
General purpose accelerometers - Wilcoxon Sensing Technologies
Weight 62 grams Case material 316L stainless steel Mounting 1/4-28 UNF tapped hole Output connector 2 pin, MIL-C-5015 style Mating connector R6 type Recommended cabling J10 / J9T2A Connections Function Connector pin power/signal A common B ground shell 99014 Rev.D.1 09/18. Created Date:
Model 3741F122G | PCB Piezotronics
Model 3741F122G:Differential VC MEMS accelerometer, 1350 mV/g, 2 g, 10-ft integral cable, pigtail termination.
AMPHENOL PART NUMBER CONFIGURATION U95 - T4 XXXX1 - 1 A JUL12/13
61.62 78.60 a a 19.00 typ. (inside to inside of the cage) 8.90 0.10 18.75±0.10 (inside to inside of cage) section a-a scale 1.25 : 1 (outside to outside of the cage) 57.50 (15.10 shown) in unplugged state (6.50 shown) dimension "h2" nominal height 9.70 emi pins 1.05±0.10 typ. compliant pins 2.30±0.10 typ. 9.56 dimension "h1" 10.96