Search Results for 62 in -16pg9-10-7s-4-624
Certifikat 9001-2015 CSY-1500(4) en - cabelcon.com
'6 (1 ,62 4xdolw\ 0dqdjhphqw 6\vwhpv 5htxluhphqwv 7kh vfrsh ri wkh fhuwlilfdwlrq 'hyhorsphqw surgxfwlrq dvvhpeolqj vdohv dv zhoo dv vhuylfhv uhodwhg wr frqqhfwruv mxpshu fdeohv dqg dffhvvrulhv iru doo dssolfdwlrqv lq frppxqlfdwlrq qhwzrunv &huwlilfdwlrq 0dqdjhu
Grounding Kit-Changzhou Amphenol Fuyang Communication Equipment
Changzhou Amphenol Fuyang Communication Equipment Co., Ltd. Contact us. Add: No.6,Fengqi Road,Wujin High-Tech District, Changzhou,Jiangsu Tel: +86-519-86520303
norway | Amphenol Global Search | Amphenol
M4268 is a military grade 3U VPX, 28V DC-DC power supply that provides six outputs per VITA 62 and is rated at 1000W output power. Features include: 1” pitch, fast initialization, reverse battery protection, internal EMI filters, I2C and VITA 46.11 system management.
e with acute | Amphenol Global Search | Amphenol
3652–62 4-Wire E&M with PLR and ER Channel Unit 3652–68 4-Wire E&M with ... The 4W E&M/PLR channel units allow versatility for use in many applications. These units provide switch-select-able E&M or PLR signaling and an E&M reversal switch to accommodate office wiring and test equipment inter-facing for testing.
ACCESSORIES - アンフェノールジャパン株式会社
37 2.53 [71.60] 2.19 [62.06] 50 2.61 [74.00] 2.26 [63.94] 104 n/a 2.41 [68.44] *1 Contact Technical Sales for weights on T2, E6, E7 and V3 hardware options. *2 Designates backshell size in part number. All hardware in a backshell assembly including cable clamps, screws, etc.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm 031-71011. BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm 031-347. BNC Straight Crimp Plug Canare L-3.3CUHD 75 Ohm 12G Optimized 031-70554-12G. Contact Us. Subscribe and Stay Connected with Amphenol RF.
BNC Straight Clamp Plug RG-59 RG-62 50 Ohm | 031-4541 - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
M4268 SERIES | VITA 62 VPX Solutions | Power Supplies | Products ...
M4268 is a military grade 3U VPX, 28V DC-DC power supply that provides six outputs per VITA 62 and is rated at 1000W output power. Features include: 1” pitch, fast initialization, reverse battery protection, internal EMI filters, I2C and VITA 46.11 system management. DC input range is 18-50V per MIL-STD-704 and DO-160, but variants support ...
PDS3E-380/2700-01 - 3 Way Power Divider
Height (Less Connectors) mm (in) 41.1 (1.62) Width (Less Connectors) mm (in) 61 (2.4) Length (Less Connectors) mm (in) 323.9 (12.75) TESTING AND ENVIRONMENTAL Environmental Class IP65 External Document Links Notes PRODUCT DATASHEET PDS3E-380/2700-01 3 Way Power Divider PDS3E-380/2700-01 REV : DRAF REV DATE : 06 Apr 2016 www.rfstechnologies.com
TIE WRAP BACKSHELLS - amphenolpcd.com
Visit amphenolpcd.com or more inormation TABLE A Accessories Shell Size Connector Shell Size A Ø Max. D Max. E Max. F Max. G Max. Wiring Entry inch mm
BNC Straight PCB Jack End Launch 50 Ohm | 112640 - Amphenol RF
BNC Straight Clamp Plug RG-59 RG-62 50 Ohm 031-4542. M39012/16-0102 BNC Straight Clamp Plug RG-59 RG-62 50 Ohm QPL Approved 031-3302. BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead Rear Mount 50 Ohm 000-95700. BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated 031-5539.
3641-80 / 3648-80 Ethernet Routers - Charles Industries
Telecommunications Group rface Manual Equipment Issue 1 First Printing, April 2006 3641-80 / 3648-80 Ethernet Routers Command Line Inte Section 364-180-C02
IN-BUILDING - amphenol-antennas.com
DIMENSIONS 406 x 180 x 62 mm (16.0 x 7.1 x 2.4 in) WEIGHT 1.5 kg (3.3 lbs) RADOME PVC, White, RAL9003 CONNECTING PEOPLE + TECHNOLOGY MIMO IDAS ANTENNAS. www.amphenol-antennas.com SISO IDAS ANTENNAS ANTENNA SOLUTIONS DECEMBER 2019 MODEL NUMBER MPA360-UWBVSISO-x DESCRIPTION 1-Port Ceiling Mount Omni Antenna
APXVBB34L20AB 43-C-I20 - Amphenol Antenna Solutions
APXVBB34L20AB_43-C-I20 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Single way 250A connector – TV 23-P1 - Amphenol Socapex
D 62 145 180 280 E 79 153 197 272 Shell size R1 (mm) R2 (mm) V Mini (mm) ØA Min (mm) ØAA Min (mm) ØW +0-0.25 (mm) G Mini (mm) ØC +0.25 0 (mm) B +0-0.25 (mm) 23 34.93 31.75 45.70 39.29 34.93 3.81 54.20 41.53 40.26 Part number: TVPX00XX23P1PXF5273 IN THE CONSTANT PURPOSE OF IMPROVING ITS PRODUCTS, Amphenol Socapex RESERVES THE RIGHT TO MODIFY ...
Band-Reject Filters for the 80 MHz - AMPHENOL PROCOM
x W:23.62 x H:29.52 in. Weight Approx. 8.6 kg / 18.96 lb. Approx. 17.5 kg / 38.58 lb. Approx. 26.6 kg / 58.64 lb. Environmental Operating temperature range-30 °C to +60 °C Frequency Stability 1.5 ppm/° C (approx.) BRF 4/...-250 PROCOM A/S reserves the right to amend specifications without prior notice Page: 1 of 1
TV Breakaway Fail-Safe Lanyard Release
62 25-62 90 25-90 F4 25-F4 187 25-187 4. KEYING Key Position Pin Socket N P S A G H B I J C K L D M N E R T 5. LANYARD LENGTH CODE Lanyard Length (in.) ± .236 Lanyard Length (mm) ± 6.0 Lanyard Length Code For Part Number 4.016 102 A 4.528 115 B 5.000 127 C 5.512 140 D 6.024 153 E 6.535 166 F 7.008 178 G 7.520 191 H 7.992 203 I 8.503 216 J 9. ...
APXVB3L20B 43-C-I20 - amphenol-antennas.com
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1-2 R1 698-960 MHz (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-R1 3-4 Y1 1710-2690 MHz (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-Y1
Trex-Onics® Multi-Pair Control Cable - TPC Wire
47 35 62 47 35 62 47 35 62 47 35 62 47 35 62 47 35 62 16 37.5 44 79 14 35 46 80 CHEMICAL RESISTANCE OF COMMON INSULATING MATERIALS CHEMICAL RUBBER SILICONE FLUOROPOLYMER Oxidation Resistance Fair Excellent Outstanding Oil Resistance Poor Fair-Good Outstanding UV Resistance Fair Outstanding Outstanding ...