Search Results for 62 in -16pg9-10-7s-4-624
2089-7218-02 - Sheet1
.25 6.4.50 12.7.50 12.7.19 4.8 4.x" .05" [1.27].xx" .03" [.76].xxx" .010" [.25] angles ±0°30' remove all burrs/sharp w/ break / r of .003" to .0005" unless otherwise noted
7834460 - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 400 x 180 x 62 mm 15.7 x 7.1 x 2.4 in Weight 1.5 kg 3.3 lbs Operating Temperature -55° to +60° C -67° to +140° F Radome PVC, White RAL9003 Operational Humidity < 95% Mounting Options Wall mounting On wall • Wideband directional antenna; two ports covering 698-4000 MHz • Compact, lightweight and easy ...
Industrial | Markets - Amphenol
MedLock™| HD is a high-density 62 Contact, push-pull interconnect system designed for electro-surgical catheter applications for both reusable and disposable markets. It’s reliable, high strength, auto-latch feature allows the interconnect to couple intuitively & effortlessly for critical surgical applications. The Medlock HD connector is ...
10135766 | Amphenol Global Search | Amphenol
Amphenol VG95328 / PT / 62 GB • Circular connectors in the GCB-B series with reverse bayonet locking according to VG95234 • High reliability, waterproof as well as wear- and vibration-resistant • Temperature range: -55°C to +125°C • Nominal current to 245 A / Up to 3000V • Marine bronze and Zinc-tin styles available (VG95234 version
Low Noise Amplifiers LNA-GPS line amp - AMPHENOL PROCOM
62 x 66 x 19.5 mm / 2.44 x 260 x 0.77 (incl. connectors and flanges) Weight: Approx. 0.065 kg / 0.14 lb. Environmental; Operating temperature range-30 °C to +70 °C: Ingress Protection: IP52: Ordering Designations. Model Product No. Description; LNA-GPS line amp-SMA-SMA: 210001657: No DC path: Add to quote: LNA-GPS line amp-TNC-SMA-0DC:
QWL Series Cylindrical Connectors - amphenol.co.jp
application tools (crimp type) .....62 QWL thermocouple contacts and arrangements ..... 63-69 Other Heavy Duty Connectors Offered by Amphenol.....70 Sales Office Listing TABLE OF CONTENTS For additional information concerning the Amphenol® QWL Series Cylindrical Connector, or if ...
Data Sheet Level Plus LevelLimit - Temposonics
6 Level Plus ® LevelLimit Data Sheet h Notified body B INMETRO C CEC (FMC) E ATEX F NEC (FM) N NEPSI K KC I IEC T CML/TIIS U UKCA X None i Protection method F Explosionproof/Flame proof I Intrinsically safe X No approval j Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection method) B Group B C Group C D Group D 3 IIC ...
OurMission - アンフェノールジャパン株式会社
2 11 TimesMicrowaveSystems,designsandmanufactureshigh performancecoaxialcables,connectorsandcableassembliesfora broad rangeofRFtransmissionapplications.Formorethan50 ...
Data Sheet H3 sensor rod - temposonics.com
Ø 2.62 (Ø 0.1) Ø 30.63 (Ø 1.21) 2.18 (0.09) Ring magnet OD60 Part no. MT0162 Ring magnet Part no. 401 468 O-ring for pressure fi t fl ange Ø 30 mm Part no. 562 062 Back-up ring for pressure fi t fl ange Ø 30 mm Part no. 562 061 Material: AlCuMgPb, magnets compound-fi lled Weight: Approx. 90 g Surface pressure: Max. 20 N/mm2
1695-2180 MHz - Amphenol Antenna Solutions
Wind Load (160 km/hr or 100 mph) 62 N 13.7 lbf. WD080X06Fx60 SINGLE BAND | DUAL SECTOR | CANISTER ANTENNA | X-POL | FIXED TILT | 610 MM (24.0 IN) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
TMQ4 and TMQ5 Bundle Solutions for 5G
Fillers 5-Places. Fillers 5-Places. FR Polyurethane. FR Polyurethane. Non-Woven Tape. Non-Woven Tape. Ripcord. Ripcord. Filler 1-Place LMR-195-FR. 5-Places
MILITARY 164 SERIES AUDIO CONNECTORS Amphenol Pcd
Contact audio_power@amphenolpcd.com MILITARY 164 SERIES AUDIO CONNECTORS Amphenol Pcd Qualified to MIL-C-55116, 164 Series Audio Connectors are waterproof, come in five and six pin options and have
EN3645 - amphenol-socapex.com
d 62 145 180 280 e 79 153 197 272 21, 23 and 25 n 80 142 196 293 a 135 170 200 310 b 49 169 200 244 c 66 140 200 257 d 62 145 180 280 e 79 153 197 272 09 ag01* an35 an98 09-05 09-35 09-98 n/a m i 1 6 3 8 22d 20 11
C F 2 5 E 19 F 020 - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WW.TPCWIRE.COM Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our C les epresentative r all 00-521-7935.
Band Pass Filters BPF 3/...-250 - amphenolprocom.com
250 x 600 x 765 mm 9.84 x 23.62 x 30.19 in. Weight: Approx. 6 kg / 13.23 lb. Approx. 12.2 kg / 26.90 lb. Approx. 18.4 kg / 40.57 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Ordering Designations. Model Product No. BPF 3/1-250: 200000985: Add to quote: BPF 3/2-250: 200001165:
an Amphenol company - アンフェノールジャパン株式会社
Technical Characteristics..... 61 Contact Variants and Standard Shell Assembly .....
Datasheet - amphenolsensors.com
63 62 61 60 59 58 57 56 Name Message Startbit Length ByteOrder ValueType Ini alValue Factor Offset Min. Max. Unit Temperature (u8) Sensor_Status_1 0 8 Intel Unsigned -55 1 -55 -55 195 °C Hydrogen percent (u16) Sensor_Status_1 16 16 Motorola Unsigned 0 0.01 0 0 100 % Overvoltage Sensor_Status_1 24 1 Intel Unsigned 0 1 0 0 0
Band Pass Filters BPF 3/...-200 - amphenolprocom.com
7.87 x 23.62 x 30.12 in. Weight: Approx. 4.7 kg / 10.36 lb. Approx. 9.6 kg / 21.16 lb. Approx. 14.5 kg / 31.97 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Ordering Designations. Model Product No. BPF 3/1-200: 200001567: Add to quote: BPF 3/2-200: 200001164: Add to quote:
GPC VG96927T018 Type B / C / D - Amphenol-Air LB
Cable Design According to VG95218T031B001 Wire Stranded bare copper wire AWG 26 Insulation of foamed Polyethylene (PE) with skin max. 1,05mm Screened pair 2 wires twisted to a pair
6890608NGH - Amphenol Antenna Solutions
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range val ues only and may vary as a result of normal testing, manufacturing and operational