Search Results for 62 in -16pg9-10-7s-4-624
L777HDC62P | D-Sub | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight Soldercup, 62 Pin, 0.38m (15 in) Gold, 3.05mm (0.120in) Clear Hole, Without Bracket, Without Boardlock. Environmental Compliance. Click to download Certificate of Compliance Report. Drawing; 3D Model (STP) Datasheet - Solder Cup Termination; PRODUCT AND PRICE. PRODUCT & PRICE ...
BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm
BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm; BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm. In stock. 031-71011-RFX. Find In Stock & Buy Now. BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm. Add to Parts List Add to Compare. View Compare.
Model 3501A2020KG | PCB Piezotronics
ACS-62: Calibration of High G PR Accelerometer, 10.0 VDC excitation: 1: Product Documents. Product Specifications Product Manual Product Drawing About PCB ® PCB ® manufactures sensors ...
Duplex Filters DPF 1400/6 - amphenolprocom.com
Approx. 0.62 kg / 1.37 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 5 ppm / °C: Diagram and Mounting. Typical response curve. Mounting Details. All dimensions are given in mm [in.] Ordering Designations. Model Product No. Frequency; DPF 1400/6-L N(f) ...
AT62-14-0144 | Stamped & Formed Gold-Plated Female Contact, Standard Socket
AT62-14-0122 - Stamped & Formed Nickel-Plated Female Contact, Size 16, 14-18AWG, 4000 pcs. Reel. Comparable to PNs# 1062-14-0122, 845250025
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 000-68175-1004
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm; BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. In stock. 000-68175-1004. Find In Stock & Buy Now. BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate;
QPL BACKSHELLS & DUST CAPS - Amphenol PCD
Backshells M85049/62 BB1SRK Shrink Boot Adapter Straight A,N,W,Z 69 Backshells M85049/63 BQ1ARK Quick Clamp 90° A,N,W,Z 66 Backshells M85049/69 BB1SRL Shrink Boot Adapter Straight A,N,W,Z 70 Backshells M85049/76 BV1ARK Environmental EMI/RFI 45° N,W,Z 41 Backshells M85049/77 BV1BRK Environmental EMI/RFI 90° N,W,Z 41
Product News - Amphenol
The PS Series offers a wide array of AC/DC, DC/DC, and DC/AC inverters, including VME standards and VITA 62 VPX Power Supplies. These solutions are tailored to provide a steady and dependable power source for critical systems and are designed to meet various military standards such as MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD ...
AT62-210-1231 | Solid Machined Gold-Plated Female Contact, Standard Socket
AT62-210-1231 - Solid Machined Gold-Plated Female Contact, Size 12. Comparable to PN# 0462-210-1231
AT62-20-0144-LP Size 20 Stamped & Formed Contact, Gold Plat - Amphenol Sine
AT62-20-0144-LP Size 20 Stamped & Formed Contact, Gold Plated, Female, 18-22AWG, Loose Pieces, Bag of 50. Comparable to PN#1062-20-0144
TYPE DWG NO: B A2 - Amphenol Sine
see part number chart of: sh: rev: dwg no: title: rev description date revisions eco by appr a1 -- release new product 15/jul/19 rookie tommy 44724 morley drive
BNC Straight Crimp Jack RG-59 RG-62 75 Ohm | 112155 - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
UE62A10203000T - OSFP | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output. Contact us today for more details of OSFP, part number UE62A10203000T
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Aluminum 6061- T651 13.35 62 .423. Typical Busbar Sizes If this program recommends sizes that do not fit into the ranges below, change either the number of conductors or the section thickness of the busbar and recalculate the minimum cost solution Thickness Range of Widths
BNC Straight Twist On Plug RG-59 RG-62 50 Ohm | 031-5136-RFX
RF Connector BNC Straight Twist On Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 031-70008
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
Assembly Instructions-C26b Amphenol BNC
302 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com ORIGINAL CRIMP PLUGS Step 1 Step 2 Step 3 Step 4 Step 5 Step 6 Step 7 Step 1 Install boot and slide outer ferrule onto cable as shown prior to stripping cable.
BNC Straight Clamp Plug RG-59 RG-62 50 Ohm | 031-212-RFX - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
D-Sub High Density | Input Output Connectors | Amphenol
HIGH DENSITY D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.
L77HDCH62SOL2RM8C309 | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, High Density, Straight PCB Thru Hole, 62 Socket, 0.76m (30 in) Gold, 4-40 Fixed Front Screwlock, Standoff 6.0mm (0.236