Search Results for 62 in 16
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm 031-343-RFX. UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-2.
BNC Straight Crimp Jack RG-316DS RD-316 Bulkhead Front Mount 50 Ohm
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; N-Type to HD-BNC Adapters; ... BNC Straight Clamp Plug RG-59 RG-62 75 Ohm 112335. BNC Straight Crimp Plug RG-178 RG-196 50 Ohm 112516T.
Model 356A32 | PCB Piezotronics
Model 356A32:Platinum Stock Products; Triaxial, mini (5 gm) high sensitivity, ICP® accel., 100 mV/g, 1 Hz to 4k Hz, titanium hsg, 10 ft mating cable s
10-482099-008 | Amphenol Global Search | Amphenol
(10-6 meters) and 62.5/125 (although 100/140 and other sizes are sometimes used depending on the application). ... 16 Blue/White 10-538988-016 12 Yell./White 10-538988-012 8 White/Red 6500-018-0008 4 White/Blue 6500-018-0004 0 White/Yell. 6500-018-0000 CRIMPING TOOLS Contact Wire Range Finished Wire Dia. Range Crimping Tool Turret or Positioner ...
UG-625B/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount ...
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... BNC Straight Clamp Plug RG-59 RG-62 75 Ohm 112351. BNC Straight Crimp Plug RG-59 Plenum 20 AWG 75 Ohm 112544. BNC Straight Clamp Plug RG-11 75 Ohm 112657.
Single way 250A connector – TV 23-P1 - Amphenol Socapex
D 62 145 180 280 E 79 153 197 272 Shell size R1 (mm) R2 (mm) V Mini (mm) ØA Min (mm) ØAA Min (mm) ØW +0-0.25 (mm) G Mini (mm) ØC +0.25 0 (mm) B +0-0.25 (mm) 23 34.93 31.75 45.70 39.29 34.93 3.81 54.20 41.53 40.26 Part number: TVPX00XX23P1PXF5273 IN THE CONSTANT PURPOSE OF IMPROVING ITS PRODUCTS, Amphenol Socapex RESERVES THE RIGHT TO MODIFY ...
HVRC2P30 High Votage Connector - amphenol-auto.com
High Voltage connectors Amphenol Automotive China Operation 18 Lijiang Road,Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840 http ...
BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; HD-BNC Protective Caps; N-Type Protective Caps; SMA Protective Caps; TNC Protective Caps; ... BNC Straight Crimp Plug RG-59 RG-62 50 Ohm 112122. BNC Straight Crimp Jack Belden 1505A Belden 4505R AT&T 734 75 Ohm 12G Optimized 031-70543-12G.
BA6012-1 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 449-471, 2.1dBi, N Female
6106188NG - Amphenol Antenna Solutions
4-Port, Panel, 33°, (2x) 1710-2690 MHz, 1497 mm
Amphenol
16 2.24 mm (.088 in) 14 - 20 awg 3.68 mm (.145 in) 31.3 45.6 18.3. of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 2 a3 at06-12sx-xxx plug, 12 socket, at series, keyed grey black brown color part number key-a configuration green at06-12sa at06-12sa-blk at06-12sa-grn at06-12sa-brn * grey black brown color part number
4-stack dipole array, 145 - 175 MHz, split boom S.M4-160-SB
3 dB Beamwidth, E-Plane 16 ° 3 dB Beamwidth, H-Plane 180° (offset configuration), 360° (omni configuration) Impedance 50 Ω Gain Omni 5.7 dBd Offset 8.7 dBd VSWR < 1.5:1 Front-To-Back Ratio > 7 dB offset Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) Mechanical Elements 12.7 x 1.6 mm dia. / 0.5 x 0.06 in.
BNC Straight Crimp Jack RG-8X Times LMR-240 Bulkhead Rear Mount 50 Ohm
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... BNC Straight Crimp Plug RG-59 RG-62 50 Ohm 031-5556-RFX. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated 031-5486-10RFX. BNC Jack Bulkhead Front Mount 50 Ohm 112757-10.
India - Amphenol Antenna Solutions
Amphenol Antenna Solutions offers tailored antenna solutions in India for optimal coverage and capacity.
TNC T-Shape Adapter Jack-Jack-Jack 50 Ohm | 122354 - Amphenol RF
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Type: In-Series: Alias: T8073A1-ND3G-50: Body Finish: Nickel: Body Material: Brass ...
SERIES 660 - amphenolsensors.com
>16 kHz: Broadband Resolution. 4900 µg rms: 1700 µg rms. 1040 µg rms: Non-Linearity. ≤1%: Transverse Sensitivity. ≤7%: Environmental. Overload Limit (Shock) 5000 g pk. 49050 m/s: 2. pk Temperature Range. 65 to +185 ºF-54 to +85 ºC Electrical. Settling Time:
Prodajni kontakti | Amfenol Socapex
Sa ekspanzivnom svetskom mrežom posvećenih prodajnih profesionalaca, posvećeni smo vođenju naših kupaca ka savršenim rešenjima za međusobno povezivanje za njihove jedinstvene aplikacije.
FAKRA GEN 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; HD-BNC Protective Caps; N-Type Protective Caps; SMA Protective Caps; TNC Protective Caps; UHF Protective Caps; Triax Protective Caps; ... FAKRA GEN 2 Straight Crimp Plug RG-59 RG-62 50 Ohm C Key Code 2FA1-NCSP-C65S1.
Rugged Media Converters & Ethernet Switches - Amphenol Aerospace
4-Channel 370 MSPS 16-bit Analog Input A/D Connector; 4-Channel 160 MSPS 14-bit Analog Input A/D Connector Multimode Fiber Output; 8-Channel 160 MSPS 14-bit Analog Input A/D Connector; CRATE; Ethernet Switches. RaptorLink 64X50 SOSA Ethernet Switch; 432-Channel Mega Rugged Ethernet Switch; 17 Channel Rugged Ethernet Switch
Model 086D20 | PCB Piezotronics
Medium, red, 3/8-16 thread tip (for Model 086D20) 1: 084A63: Hard, black, 3/8-16 thread tip (for Model 086D20) 1: HCS-2: Calibration of Series 086B to 086D instrumented hammers only: 1: Optional Versions (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI;