Search Results for 62 in 16
REVISIONS CARRIER STRIP ID: 14-16 - Amphenol Sine
socket, stamped, size 16, 14-18 awg, a series a3 - release new dwg format 10/21/13 drp - 6.35 typ 12.7 Ø3.3 20.3–0.7 Ø2.8 0.3 Ø2.5 carrier strip id: 14-16 section a-a section b-b 4.7 a a b b notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current ...
Miniature Bayonet Lock Connectors Designed to meet MIL-C-26482
Box Mounting Receptacles 12-16 Single Hole Fixing Receptacles - Table of Styles 17-19 Single Hole Fixing Receptacles 20-27 Cable Mounting Receptacles - Table of Styles 28 ... Torque Details 62 . Amphenol ® 62GB solder connectors This miniature bayonet lock connector series offers designers important features not found in any other range
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
ICP® ELECTRET ARRAY MICROPHONE Revision: F - PCB
Size (Diameter x Length)(overall) 0.5 in x 2.62 in 12.7 mm x 66.6 mm Size (Diameter x Length) (head) 0.28 in x 1.10 in 7 mm x 28 mm Weight 0.91 oz 25.7 gm [1] All specifications are at room temperature unless otherwise specified.
cs3102c-14s-73 | Amphenol Global Search | Amphenol
33.27 REF 16.73 REF 11.4 REF 7.37 REF 13 24.4 REF 11.43 2 1 3 3.11 n7.92 SCALE 3.000 37.39 REF 11.4 REF 16.74 REF 7.37 REF 33.27 REF 3.81 REF 1.78 n4.57 REF n6.71 26.01 1 2 2.54 REF 3 n4.62 26 ... 14 REF. www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE Amphe-PD Code Numbers APD057PVC0401906BA
Fiber Optic Patch Cables for Sale | Cables on Demand - Amphenol
Amphenol FO-62.5LPBFC0-001 FC Connector Loopback Cable: Multimode 62.5 / 125 Fiber Optic Port Testing .1m Code: FO-62.5LPBFC0-001 100% optically tested multimode 62.5/125 fiber optic loopback cables by Amphenol meet and exceed industry standard specifications for insertion loss, return loss, and endface geometry.
3652–62 4-Wire E&M with PLR and ER Channel Unit ... - Charles Industries
The 3652–62 (E2M2) provides an additional pair of E&M leads which can be used for tandem Foreign Exchange (FX) applications, alarm monitoring, or toll-ticketing. Both the 3652–62 and 3652–68 can be used as universal spares for all 4W E&M or PLR channel units to cover a wide range of applications with maximum flexibility.
Amphenol Fiber Optic Interconnects - Amphenol Aerospace
Size 16 Fiber Optic Termini CF38999 with Size 20 Fiber Optic Termini MT38999 with MT Fiber Optic Termini TABLE OF CONTENTS ... 62 .5/125 127 +2,–0 Superseded by MIL-PRF CF-198142-010 50/125 & 62 .5/125 127 +2,–0 M29504/4-4040* CF-198036-017 100/140 145 +3,–0 Superseded by MIL-PRF
Band Reject Filters BRF 2/...-125 - AMPHENOL PROCOM
ø125 x 600 mm / ø4.92 x 23.62 in. ... L:125 x W:425 x H:600 mm / L:4.92 x W:16.73 x H:23.62 in. Weight: Approx. 1.9 kg / 4.19 lb. Approx. 4 kg / 8.82 lb. Approx. 6.5 kg / 14.33 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: 1.5 ppm/° C (approx.) Ordering Designations. Model
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B A1 - amphenol-sine.com
2.62 mm (.103 in) 20 16-22 AWG (1.5-0.35mm²) 7.5 AMPS 1.02 mm (.040 in) 2.10 mm (.083 in) Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type ... AT62-16-0822 Female Contact - Socket, Nickel-plated 16 20-22 Stamped & Formed AT60-16-0844 Male Contact - Pin, Gold-plated 16 20-22 Stamped & Formed ...
BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC Cable Assemblies designed for radio frequency applications. BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
pl182x-301-70 | Amphenol Global Search | Amphenol
DBL/DBZL Group 62-63 DBA Group 64-65 DBF Group, Flared Nipples 66-67 DBZP Series 68-69 Grommets 70-71 Accessories 72-73 Introduction 1 Amphenol® Cable Glands 2-3 ATEX Approved Glands Featuring Elastometric Seals EX-20 4-5 EX-25 6-7 EE-30 8-9 EX-35 10-11 EX-40 12-13 EX-45 14-15 EE-RG 16-17 ATEX Approved Glands Featuring Elastometric Seals for ...
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
distributors | Amphenol Global Search | Amphenol
The M9547 Series is a 16-channel power distribution unit, designed for airborne and ground applications. It distributes 28VDC through overload and short-circuit protected switches. ... 3U VPX, 28V DC-DC PSU card that provides six outputs per VITA 62 that is rated at 350W output power and 9-15 Joules of holdup for MIL-HDBK-704-8, LDC201 ...
REVISIONS - amphenol-sine.com
tommy.xie 16/sep/20 none a1 - lloose piece release 21/oct/13 drp - b a b a ref: 1062-12-0144, 1062-12-0166 2.5 min. nickel gold at62-12-0166-lp at62-12-0144-lp platingpart number part number chart tin at62-12-0177-lp selective tin over nickel overall in zone plating description a selective gold flash over nickel overall in zone or entire contact
Triaxial Accelerometer Mounting Adaptors | PCB Piezotronics
Triaxial Mounting Bases: Model Number Dimensions Material Mounting via Accel Fasteners Max. Hex Style; 080B16: 0.37 in (9.4 mm) cube: Anodized aluminum: 10-32 thread
C-AT62-201-20XXX REV A7 - Amphenol Sine
Title: C:\Users\jhead\Desktop\CP Precision Contacts\Size 20 Wire Range Change\C-AT62-201-20XXX_REV_A7.dwg Author: JHead Created Date: 5/10/2019 9:13:25 AM
Band Pass Filters BPF 2/...-125 - amphenolprocom.com
125 x 425 x 600 mm / 4.92 x 16.73 x 23.62 in. Weight: Approx. 1.9 kg / 4.19 lb. Approx. 4 kg / 8.82 lb. Approx. 6.5 kg / 14.33 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Ordering Designations. Model Product No. BPF 2/1-125: 200000956: Add to quote: BPF 2/2-125: 200000986:
REVISIONS - Amphenol Sine
tommy.xie 16/sep/20 none a1 - loose piece release 20/aug/24 cjf - 23.9–0.7 Ø4.8 Ø4.0 11.6–0.5 a b a b section a-a section b-b 5.1 6.0 7.1 6.6 ref: 1062-12-0222, 1062-12-0244 2.5 min. nickel gold at62-12-0222-lp at62-12-0244-lp platingpart number part number chart tin at62-12-0277-lp selective tin over nickel overall in zone plating ...