Search Results for 62 in 16
B150 Medium Chirp, 300W, 0° Tilt, Si-Tex 8-pin, DT
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; ... Usable Shaft Length: 66.5 mm (2.62")
tx10700ms 188 3.0ghz19
Dielectric Foamed Polyethylene 0.653 16.6 Outer Conductor Seamless Aluminum Tube 0.703 17.9 Floodant ----- --- Jacket Polyethylene, Outdoor, Black 0. ... 870 1.62 5.31 1002 1.75 5.74 1100 1.88 6.17 1200 1.95 6.40 1218 1.96 6.43 1300 2.06 6.76 1400 2.15 7.05 1625 2.24 7.35 1600 2.32 7.61 1700 2.41 7.91 ...
BNC Straight Crimp Jack Belden 1855A 75 Ohm | 112989 - Amphenol RF
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... BNC Right Angle Clamp Plug RG-59 RG-62 75 Ohm 112359. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional ...
Contacto - kayeinstruments.com
Sobre Nosotros. Kaye & Amphenol; Kaye History; Medioambiente Sano y Seguro; Calidad; Términos y Condiciones; Novidad. Press Releases; News Posts; Blog Posts; 65 ...
Amphenol Low Back Reflection Fiber Optic APC28876 Fiber Systems
16 INDEXING SOCKETS FOR APC TERMINI INDEXING SOCKETS FOR APC TERMINI SHELL SIZE 13 4 POSITION VIEW B-B SH 3 SHELL SIZE 15 6 POSITION ... SH 3 Insert Arrangements - Pin Face Specifications Specification Measurement/Detail Insertion Loss (Multimode) 0.35 dB typ (62.5/125), 0.75 dB max Insertion Loss (Single Mode) 0.35 dB typ (9/125), 0.75 dB max ...
301 Moved Permanently
Moved Permanently. The document has moved here.
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; ... F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm 222119. F-Type Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 531-40046-3.
Solutions - Amphenol Antenna Solutions
Solutions Solutions OUR SOLUTIONS Amphenol Antennas is driving greater connectivity with coverage & capacity solutions for your world-class network Amphenol partners with our customers to ensure we’re designing innovative antennas to meet real-world environments. With our fluid building-block design, Amphenol can tailor solutions to
ACCESS PORT DESCRIPTION (CONNECTORS) - Amphenol Antenna Solutions
Over All Tilts 16.6 ± 0.6 dBi 16.9 ± 0.5 dBi 17.2 ± 0.5 dBi 17.8 ± 0.5 dBi 17.6 ± 0.6 dBi Input Impedance 50˜ VSWR < 1.5 Return Loss > 14 dB Polarisation ±45° Horizontal Beamwidth (-3 dB) 69° ± 5.5° 66° ± 5.2° 64° ± 5.3° 62° ± 5.0° 60° ± 5.1° ...
Model 356A17/ACS-4T Triaxial, high sensitivity, ceramic shear ICP ... - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
ABS Coaxial Cable Product Type: T6TQP77-LTV (AA) Black
Capacitance, Nominal 16.2 pF/ft 53.2 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 31.0 102 Outer Conductor 5.70 19 Loop 36.7 120 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.58 1.90 55 1.60 5.25 211 3.05 10.01 250 3.30 10.83 270 3.37 11.06 300 3.55 11.65 330 3.74 12.27
FP8X1-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
03/16/16 exit direction projection angles: unless otherwise specified. the information contained in this drawing is the sole change note material: finish: (megatron 6) ... 3.62 3.62 0.143 (nearest pin1) hole hole large latch top view, looking through tr for quick latch applications, small latch f f f f---d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 ...
B150 Medium Chirp, 300W, 0° Tilt, Navico 9-Pin, DT - AIRMAR EMEA
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles ... (2.62") Documents. Acoustic Data 95-155A. Brochure Tilted Element Chirp Transducers. Dimensions D-92-234-02. Installation D-17-364-01. Installation 17-364-01 ...
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
a rev. dcn 38862 02/16/12 stw size 16 socket contact for 38999 size 16 cavity for .047 cable checked: approved: drawn: stw 04/22/09 stw 04/22/09 jmc 04/22/09 rohs compliant see notes date approved revision history rev description see notes sv microwave, inc. scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e the information ...
Aerospace OCTAL 1000BASE-T TO SGMII CONVERTER - Amphenol Aerospace
16 24 25 33 42 50 59 67 72 73 71 66 58 49 41 32 8 2 1 9 7 3 5 4 6 OCTAL 1000BASE-T TO SGMII CONVERTER CTC-ENET-OCTAL-1G Amphenol Aerospace adds Gigabit Ethernet to SGMII Converter to the Integrated Electronic Products Line. This product line is rugged, flexible, and affordable with many options available. This 1000BASE-T to SGMII Converter
İletişim - kayeinstruments.com
About us. Kaye & Amphenol; Kaye History; Çevre ve İSG; Kalite; Hüküm ve Şartlar; News. Press Releases; News Posts
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... TNC Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm 122187. TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 4-Hole Flange 50 Ohm 122374. TNC Jack 4-Hole Flange 50 Ohm 122396-13.
ai generator for listing | Amphenol Global Search | Amphenol
ITEM # SVHC CAS PPM 1521-80001 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Model 1403-03A LOAD CELL Installation and Operating Manual
e hub diameter was 1.25 [31.8] - 10.05.16, pte 46027 1 1 supplied with mating fasteners. 1203, m1203, 1403 and m1403 series load cells including dual bridge 1203, m1203, 1403 and m1403 series load cells w/bases 1203, m1203, 1403 and m1403 series bases including dual bridge n1.34 [34.0] mdf 11/21/11 jdm 11/21/11 wiring code for "t" series load cells
TNC Straight Clamp Plug Times LMR-400 Belden 9913 50 Ohm
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... TNC Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm 122179. TNC Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm 122228.