Search Results for 62 in 16
6888388NG - Amphenol Antenna Solutions
Over All Tilts 16.6 ± 0.6 dBi 16.9 ± 0.5 dBi 17.2 ± 0.5 dBi 17.4 ± 0.4 dBi 17.2 ± 0.5 dBi Input Impedance 50Ω VSWR < 1.5 Return loss > 14 dB Polarisation ±45° Horizontal Beamwidth (-3 dB) 67° ± 6.5° 64° ± 6.5° 62° ± 6.5° 58° ± 5.5° 60° ± 6.0° ...
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 52689 07/23 SEE PDM
mal 06/16/16 l±.125 material: smp female connector: 1222-4004 2.92mm male connector: sf1511-60069 flexible .047 cable: 200-70-479 ... 7012-1067 12.00 2.62 table i date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
Amphenol | Fiber Optic Employment & Jobs
Explore employment opportunities at Amphenol Fiber Optic and join a leading manufacturer in the fiber optics industry.
CWWX063X25x00 - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 65°, 696-960 | 1710-2170 | 1710-2170 MHz, 16.8|17.3|17.3 dBi, 0-10°|0-10°|0-10°, 2508 mm (98.7 in)
DUMMY RECEPTACLE BACKSHELLS - amphenolpcd.com
TABLE A. Accessory. Shell Size. A . B. C Max. D. E. L +0.03/-0.13. mm. inch. mm. inch. ±0.13. ±0.41 +0.79/-0. mm. inch. mm. inch. mm. inch. mm. inch. 8. 12.01. 0.47 ...
Contato - kayeinstruments.com
Sobre nós. KAYE E AMPHENOL; NOSSA HISTÓRIA; Meio Ambiente, Saúde e Segurança; Qualidade; Termos e Condições; Novidades
10-Port Antenna - Amphenol Antenna Solutions
Quoted performance parameters are provided to ofier typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Die Set Hex Cavity Dimensions are 0.151 0.178 0.212
7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps; HD-BNC Protective Caps; N-Type Protective Caps; SMA Protective Caps; TNC Protective Caps; ... Die Set Hex Cavity Dimensions are 0.068 0.093 0.151 0.399 227-1221-62. Ratcheting Hand Crimp Frame with Die Set 47-10300. Ratcheting Hand Crimp Frame with Die Set 47-10160.
Technology - amphenol.co.jp
Experience • Founded in 1966 • Involvement in the development of international connector specifi cations through EIA ®, IEC and ISO as well as PICMG . • Introduction of new and unique connector products to the electronics industry.
High Temperature M12 DC Micro Quick-Connects™ with Thermo-Trex 600 ...
41685 18/5 41/34 16 .297 62 NOTES: (1) Ampacity based on 200°C maximum conductor temperature and 40° ambient temperature per IEEE Standard Power Cable Ampacity Table. Build Your Own High Temperature M12 DC Micro Quick-Connects™ with Thermo-Trex 600-Plus High Temperature Silicone Cable
5964308NG - amphenol-antennas.com
First Upper Sidelobe Suppression > 16 dB > 16 dB > 16 dB Upper Sidelobe Suppression (Peak to 20°) > 15 dB > 15 dB > 15 dB Front-to-Back Ratio, 180° ± 30° > 23 dB > 24 dB > 25 dB ... (excluding mounting accessory) 28.5 kg (62.8 lbs) Shipping Weight 33 kg (72.7 lbs) Radome Material Fiberglass Maximum Wind Speed 200 km/h (124.3 mph) Wind Load ...
ABS Coaxial Cable Product Information Sheet Type: TX10860JB
Inner Conductor Copper Clad Aluminum 0.203 5.16 Dielectric Foamed Polyethylene 0.828 21.0 Outer Conductor Seamless Aluminum Tube 0.860 21.8 Floodant Underground --- --- Jacket Polyethylene, ... 330 0.80 2.62 350 0.83MHz 2.72 4005 0.88 2.89 0.95 3.12 500 1.00 3.28 550 1.06 3.48 600 1.10 3.61 750 1.24 4.07 870 1.34 4.40
BNC Straight Crimp Jack RG-59 20AWG RG-59DS 75 Ohm
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... BNC Straight Jack RG-59 RG-62 75 Ohm 112375. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount Isolated 75 Ohm 12G Optimized 031-70578-12G.
Level Plus - Temposonics
MTS Sensors Level Plus® Liquid-Level Transmitters M-Series Model MG Digital Transmitter Operation and Installation Manual, Document Number 550791 Revision N (EN) 02/2016 GERMANY GENERAL: Tel.: +49-2351-9587-0 Fax:+49-2351-56491
6880300 - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 6-Port, Panel, 65°, (1x) 698-960 | (2x) 1695-2690 MHz, 2696 mm
KAYE - Thermal Validation System & Environmental Monitoring
KAYE - Thermal Validation System & Environmental Monitoring
Model W106B/002C10 OBS PER ECN 46295, 46466 Installation and ... - PCB
Supplied Accessory: Model 060A12 Clamp nut, 9/16-18-2A thd, 9/16" hex (1) WM - Water Resistant Cable [5] Supplied Accessory: Model 060A14 Metric clamp nut, M14 x 1.25-6g thd, 14 mm hex, stainless steel (1) OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below.
ORDERING OPTIONS Select from the different options listed below
Gain Over all Tilts dBi 15.9 ± 0.4 16.4 ± 0.5 Azimuth Beamwidth degrees 62.0° ± 6.0° 66.3° ± 6.0° ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
BORNES DE JONCTION FERROVIAIRE - Amphenol-Air LB
62 67 TERMINAL juNCTION BLOCKS Presentation Technical data INSuLATION DISPLACEMENT TERMINAL BLOCKS Presentation Description Terminal blocks and Modules Shunts ... Indice I2-F3 Exigence 3 suivant NFF 16-101 et NFF 16-102. MATéRIAu ISOLANT INSuLATING MATERIAL Thermoplastique en polyamide PA 6.6 sans halogène, ni phos-phore, ni amiante, coloris ...