Search Results for 62gb
Amphenol LTD - 62GB, 162GB & 602GB
62GB. MIL-DTL-26482 derived miniature bayonet 62GB series. Key features. Bayonet Locking; Aluminium alloy with Olive Drab Zinc Cobalt plating; Wire gauge 24AWG to 8 AWG; Operating Temp -55°C to +125°C; Moisture and corrosion resistant; Different plating options available, including Black Zinc Nickel (RoHS) and Marine Bronze;
Contact | Amphenol LTD
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. By phone +44 1227 773200. By email: [email protected] Anti-Human Trafficking and Slavery Statement
62GB | Page 133 | Amphenol LTD
62GB. MIL-DTL-26482 derived miniature bayonet 62GB series. Key features. Bayonet Locking; Aluminium alloy with Olive Drab Zinc Cobalt plating; Wire gauge 24AWG to 8 AWG; Operating Temp -55°C to +125°C; Moisture and corrosion resistant; Different plating options available, including Black Zinc Nickel (RoHS) and Marine Bronze;
Defense | Markets - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
All Products - Amphenol
62GB A range of miniature, multi-contact circular connectors with bayonet coupling and non-removable solder contacts for AC and DC applications. Amphenol Limited 62IN Series miniature connectors ...
PT/451-26482 Series I - Amphenol Socapex
The PT/451 Series connectors are a type of cylindrical MIL-DTL-26482 Series I connectors that offer a wide range of backshell and insert arrangements. With nine shell sizes available and up to 61 contacts, they are ideal for use in aeronautics, military, and industrial applications where high-quality connectors are required. The PT/451 connectors are available in crimp, solder, and PCB contact ...
62gb | Amphenol Global Search | Amphenol
62GB. MIL-DTL-26482 derived miniature bayonet 62GB series. Key features. Bayonet Locking; Aluminium alloy with Olive Drab Zinc Cobalt plating; Wire gauge 24AWG to 8 AWG; Operating Temp -55°C to +125°C; Moisture and corrosion resistant; Different plating options available, including Black Zinc Nickel (RoHS) and Marine Bronze;
162GB-62GB.PDF - Amphenol
The method of sealing is the same as for 62GB connectors; using peripheral seals on the rubber inserts and sealing the mating shells with a square section gasket. Wire sealing is by multiple risers in the rear grommet. Derating Connectors must be derated under the following operating temperatures: 1. At elevated temperatures, the current ...
387TV Series - size 7 connector - 38999 Series - Amphenol Socapex
The 387TV Series is a micro-miniature connector size 7 that offers high-speed data transmission in a small package. The 387TV Series connector is an excellent choice for applications that require high-speed data transmission in a compact and lightweight design.
162 | Amphenol Global Search | Amphenol
62GB | Page 53 | Amphenol LTD Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts, and 1500 for palladium contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder) ...
62gb | Amphenol Global Search | Amphenol
62GB. MIL-DTL-26482 derived miniature bayonet 62GB series. Key features. Bayonet Locking; Aluminium alloy with Olive Drab Zinc Cobalt plating; Wire gauge 24AWG to 8 AWG; Operating Temp -55°C to +125°C; Moisture and corrosion resistant; Different plating options available, including Black Zinc Nickel (RoHS) and Marine Bronze;
Industrial | Markets - Amphenol
62GB A range of miniature, multi-contact circular connectors with bayonet coupling and non-removable solder contacts for AC and DC applications. Amphenol Limited 62IN Series miniature connectors ...
Product Configurator | Board to Board Connectors - Amphenol CS
Amphenol CS offers live product configurator for Board to Board (BTB) range of Connectors. To get your product configured, please visit our website. The list has 2.54mm BergStik®, 2.54mm DUBOX®, 2.00mm Minitek® and more.
MIL-Spec Hermetic Connectors - Martec
PT series and 62GB series offered under 26482 Series I specifications, with temperature range from -55°C to 125°C; 602GB series offered under 26482 Series II specifications, with temperature range from -65°C to 200°C; Shell style for both series available: Square flange, Jam Nut or Solder Mount, alternatively also available as bespoke ...
62gb inmeta:gsaentity_divisions=amphenol%20pcd | Amphenol Global Search ...
62GB | Amphenol LTD. Home ›. Connectors ›. 62GB, 162GB & 602GB ›. MIL-DTL-26482 derived miniature bayonet 62GB series. Key features. Bayonet Locking. Aluminium alloy with Olive Drab Zinc Cobalt plating. Wire gauge 24AWG to 8 AWG. Operating Temp -55°C to +125°C. Moisture and corrosion resistant.
MS3102 | Amphenol Global Search | Amphenol
The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
62GB | Page 37 | Amphenol LTD
62GB. MIL-DTL-26482 derived miniature bayonet 62GB series. Key features. Bayonet Locking; Aluminium alloy with Olive Drab Zinc Cobalt plating; Wire gauge 24AWG to 8 AWG; Operating Temp -55°C to +125°C; Moisture and corrosion resistant; Different plating options available, including Black Zinc Nickel (RoHS) and Marine Bronze;
602GB | Amphenol LTD
62GB, 162GB & 602GB › 602GB; 602GB. 602GB series is a range of high temperature miniature bayonet lock connectors with rear insertable, rear release crimp contacts. Key features. Crimp termination with size 20, 16 and 12 contacts; Operating temperature -65°C to +200°C;
Circular Connectors | Products - Amphenol
62GB A range of miniature, multi-contact circular connectors with bayonet coupling and non-removable solder contacts for AC and DC applications. Amphenol Limited 62IN Series miniature connectors ...
602GB | Amphenol LTD
62GB, 162GB & 602GB › 602GB; 602GB. 602GB series is a range of high temperature miniature bayonet lock connectors with rear insertable, rear release crimp contacts. Key features. Crimp termination with size 20, 16 and 12 contacts; Operating temperature -65°C to +200°C;