Search Results for 62in-575 amphenol
QWL Connectors | Products | Amphenol Aerospace
Designed for demanding use, Amphenol QWL cylindrical power connectors are compact and ruggedized for a variety of land and sea functions. QWL connectors are ideal for heavy-duty industrial applications such as shipboard installations and ground support power distribution operations where strength and dependability are key requirements.
D-DF - Amphenol CS
Amphenol’s D and DF series fixed contact D-Subminiature connectorsare suitable for industrial or telecom use. The machined contacts provide stability and reliability. This series offers the broadest range of termination options in the Amphenol line. • Medical • Industrial • Telecom • Any industry standard I / O connections Connectors ...
Busbar Power Connectors/Distribution - Amphenol CS
Amphenol offers a range of power interconnect solutions ideal for various industrial, energy storage, and EV charging applications. The BarKlip ® XP300 and XP200 busbar mounted connectors are designed to distribute up to 300A and 200A, respectively, to single pole busbars with ultra-low end-of-life contact resistance. They can be configured as PCB-mounted busbar connectors.
NTC Type NDM - amphenol-sensors.com
Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDM102C2R1 NDM102C2R2 NDM102C2R3 NDM102C2R5 NDM102C2R10
TV - Reduced flange receptacle - 38999 Series - Amphenol Socapex
The TV Reduced Flange Receptacle is a small and lightweight connector designed for use in military, aeronautic, and advanced industrial applications where size and weight are critical. This receptacle is derived from the MIL-DTL-38999 series III version and is available in jam nut configurations (TV07/TVS07). It has a 41% smaller panel footprint and is 20% lighter than standard 38999 ...
Download or Request RET Files - Amphenol Antenna Solutions
Download RET Configuration Files Download the Antenna Control Unit Configuration Files for Base Station Antennas (Pack 38 - last updated December 20, 2021) Download RET Configuration Files Request RET Settings Files Use this form to request downloadable settings files which can reprogram an
BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 112533 - Amphenol RF
Alias: B1121AA-ND3G-8X-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258
LUMINUS - Amphenol PCD
More from Amphenol Pcd’s Luminus Series Amphenol Pcd has expanded the capability of Luminus to support industry standard TWINAX and QUADRAX style contacts. Luminus High Speed provides exceptional performance in tight spaces, with a svelte shell size 8 (0.512”) outer diameter. With the explosive growth in ethernet enabled devices (IOT), this ...
Flex to Board | FPC-to-Board Connectors - Amphenol CS
FPC-to-Board Connectors: FPC-to-board connectors such as FlexLock™ and FlexFast™ from the Amphenol connector series offer a compact design that addresses the growing demand for Battery Management Systems (BMS) and the connection of FPCs to the BMS. It eliminates the need for complex and bulky wiring harnesses, simplifying layouts and ...
MIL-DTL-26482 Series I Hermetic - Amphenol Aerospace
Amphenol MIL-DTL-26482 Hermetic connectors provide twice as many contacts as standard connectors in a small and compact package and feature an airtight glass-to-metal seal for extreme military and commercial aerospace environments. Coming in at half the size of a standard connector, the 26842 Hermetic features quick-disconnect bayonet coupling ...
NTC Type NDM - amphenol-sensors.com
Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDM102C2R1 NDM102C2R2 NDM102C2R3 NDM102C2R5 NDM102C2R10
Hermetically Sealed Connectors | Products | Amphenol Aerospace
Amphenol's Hermetically Sealed Connectors offer superior electrical performance plus the rugged design of a glass-sealed or epoxy-sealed connector with superior leak rate performance. Amphenol glass-sealed hermetic connectors are available in a wide variety of Mil-Spec configurations while also offering custom configurations for any harsh ...
Extranet - Amphenol RF
Welcome to the Amphenol RF sales partner extranet! Our extranet is available to authorized distributors and Amphenol RF employees. Login below: Username: Password: Forgot your password? Reset it. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
NTC Type NDM - amphenol-sensors.com
Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDM102C2R1 NDM102C2R2 NDM102C2R3 NDM102C2R5 NDM102C2R10
Metallic self-closing Caps - Accessories | Amphenol Socapex
Amphenol Socapex Metallic Self-Closing Caps provide efficient protection to receptacles against dust, water, moisture, and EMI. With IP67 sealing, these caps ensure that connectors remain safe from water spray and dust, thereby making them suitable for military and commercial avionics applications. The caps feature fast self-closing function and are available in different materials such as ...
Differential Twinax Contacts | Products | Amphenol Aerospace
EMI Shielding: 360-degree shielding on each pair Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Industrial Ethernet | Cat6A Connectors - Amphenol CS
Whether the requirement is for a single twisted pair up to 1km away (10BASE-T1L) , or a 10GBASE-T connection (Cat6A) carrying real time inspection data over a four pair connection, Amphenol has a full range of Industrial Ethernet connectors to reliably help carry the load.
NTC Type NDM - amphenol-sensors.com
Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDM102C2R1 NDM102C2R2 NDM102C2R3 NDM102C2R5 NDM102C2R10
NTC Type NDM - amphenol-sensors.com
Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDM102C2R1 NDM102C2R2 NDM102C2R3 NDM102C2R5 NDM102C2R10
NTC Type NDM - amphenol-sensors.com
Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDM102C2R1 NDM102C2R2 NDM102C2R3 NDM102C2R5 NDM102C2R10