Search Results for 62in-575 amphenol
Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
DESCRIPTION L I S T A m p h e n - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP14M23F MS14M23F 14AWG 2.0-2.5mm² Gold Flash MP14M23G5 MS14M23G5 14AWG 2.0-2.5mm² Gold 5µ” MP14M23G10 MS14M23G10 14AWG 2.0-2.5mm² Gold 10µ”
Amphenol Pcd
Amphenol’s Backshells are qualified to AS85049 and provide strain relief, environmental sealing and EMI/RFI shielding. Also RoHS compliant, they are available in aluminum, stainless steel, brass, and composite—and come in various finishes. Different designs (i.e. straight, 90°, and 45°) are available and customization is always an option.
Spring Battery Connector | Custom Connector | Durable | Amphenol
Amphenol Spring battery connectors offer flexible, custom designs and production capabilities in various pitch sizes, pin configurations, soldering requirements and different stack heights.
Differential Twinax Contacts | Products | Amphenol Aerospace
EMI Shielding: 360-degree shielding on each pair Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Our Company - Amphenol Canada
From design and manufacturing through quality inspection and shipping, Amphenol Canada has over 50 years of experience in the Military/Aerospace and Commercial markets. ACC has pioneered many unique technologies to address the interconnect needs of increasingly demanding applications, including Filtered Connectors and Interconnect devices for ...
CAREERS - Amphenol Fiber Systems International (AFSI)
Explore career opportunities at Amphenol Fiber Systems International (AFSI) and join the leading manufacturer of harsh environment fiber optic cable assemblies.
EU Declaration of Conformity - amphenolprocom.com
Manufacturer: Amphenol Procom A/S Address: Ul. Ungarska Br. 9, Kocani, 2300, North Macedonia. Product description: Unity-Gain, Omnidirectional Base Station and Marine Antenna for the 450 MHz Band . Product name/Type no: CXL 70-1LW/l 110000087 . CXL 70-1LW/h 110000083 . CXL 70-1LW/hs 110000085
OUR TEAM - Amphenol Fiber Systems International (AFSI)
Meet the team behind Amphenol Fiber Systems International, a leading manufacturer of harsh environment fiber optic cable assemblies.
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden ... - Amphenol RF
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
ROHS COMPLIANT PLATINGS - Amphenol Aerospace
Amphenol is using this and European Union Directive 2002/95/EC RoHS (Regulation of Hazardous Substances) as a guide to qualification for all domestic, global, commercial, industrial, & military specifications requiring the reduction or elimination of these restricted materials. Amphenol has qualified Durmalon, with internal part number
Home - Amphenol Tecvox
Amphenol Tecvox is a global leader in the design, development, and delivery of quality automotive connectivity solutions. Amphenol Tecvox has experience with world-class project-management techniques that can take any product from the drawing board to reality in a professional and cost-effective manner.
SHORTFORM - Amphenol Australia
Amphenol Australia | 22 Industry Boulevard, Carrum Downs VIC 3201 | 03 8796 8888 amphenol.com.au 5 SurLok Plus™ Series Image Termination Radsok® Size (mm) Part Number Image Cable Size Radsok® Size (mm) Amps Part Number Threaded Post 5.7 SLPRATPSR 16mm2 5.7 100 SLPPA16BSR 8 SLPRBTPSR 25mm2 5.7 120 SLPPA25BSR 35mm2 8 150 SLPPB35BSR 50mm2 8 200 SLPPB50BSR Threaded Post 5.7 SLPRATPSB 16mm2 5.7 ...
Design and Construction of the VPX Connector - Amphenol Aerospace
AMPHENOL AEROSPACE | 191 DELAWARE AVE. | SIDNEY, NY 13838 | (800) 678-0141 | WWW.AMPHENOL-AEROSPACE.COM Amphenol Aerospace (AAO) in Sidney, NY has decades of experience developing rugged board level products intended for military and aerospace applications. AAO teamed up with sister division Amphenol TCS to develop the VITA 46 R-VPX connector.
ANSYS HFSS 3D Component Models - Amphenol RF
Amphenol RF offers ANSYS HFSS 3D component models of printed circuit board connectors for download. These self-contained 3D models allow designers and engineers to simulate the performance of a PCB connector on their PCBa product within a specific design prior to placing an order. By eliminating the need for physical prototypes, therefore ...
Distributor Network - Positronic The Science of Certainty
Tel: (800) 575-1500 Fax: 448-9569 email. www.powell.com Powell Electronics Inc (CA) 200 Commodore Drive Logan Township NJ 08085 United States. Tel: +1 800 235 7880 Fax: +1 856 241 8630 email. www.tti.com TTI, Inc. (CA) 2441 Northeast Parkway ... Amphenol Japan, Ltd (JP)
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
Amphenol has combined the reliability of D38999 connectors with the high-current RADSOK & Temper-Grip contact designs. The Amphenol Tri-Power Connectors incorporate the proven design of the MIL-DTL-38999 Series III Tri-Start connectors with Amphenol RADSOK & Temper-Grip high current contacts. This newly designed product is the future of power
Terminal Junction Systems MIL-T-81714 Series I Class D
Amphenol Pcd www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 Amphenol Pcd Terminal Junction Modules Materials Module Body: Polyetherimide per ASTM-D5205 Grommet: Silicone Blend Elastomer per A-A-59588 Contact Retainers: Stainless Steel Internal Socket Contacts:
Rectangular Connectors with High Speed Contacts | Products | Amphenol ...
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level