Search Results for 6350
6350 | Amphenol Global Search | Amphenol
Flexible mounting options, lengths from 25 to 6350 mm. Choice of guided or free magnets. CE, UL/CUL, EAC and UKCA certified. Output types: Analog, SSI, EtherCAT, EtherNet/IP, POWERLINK and PROFINET.
R-Series V RP5 - Temposonics
Flexible mounting options, lengths from 25 to 6350 mm. Choice of guided or free magnets. CE, UL/CUL, EAC and UKCA certified. Output types: Analog, SSI, EtherCAT, EtherNet/IP, POWERLINK and PROFINET.
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
Temposonics® R-Series V brings very powerful sensor performance to meet the many demands of your application. This series is the long term solution for harsh environments that have high levels of shock and vibration. The sensors are available with PROFINET RT (Real Time) and IRT (Isochronous Real Time).
Data Sheet R-Series V RP5 EtherNet/IP 551963
Temposonics® R-Series V brings very powerful sensor performance to meet the many demands of your application. The R-Series V is the long term solution for harsh environments that have high levels of shock and vibration. The sensor supports the EtherCAT® specifi cations including distributed clock.
10-074696-005 | Amphenol Global Search | Amphenol
Flexible mounting options, lengths from 25 to 6350 mm. Choice of guided or free magnets. Twin Tri-Band, (2x) XXX-Pol, variable tilt, panel antenna with 12 connectors. Independent tilt on each band 0-10° / 0-10° / 0-12° / 0-12° / 0-12° / 0-12°. Available as a Manual or Remote Electrical Tilt Antenna, AISG v1.1 or 3GPP/AISG v2.0.
Data Sheet R-Series V RP5 Analog - Temposonics
Update time Stroke length ≤ 200 mm ≤ 350 mm ≤ 1200 mm ≤ 2400 mm ≤ 4800 mm ≤ 6350 mm Update time 0.25 ms 0.333 ms 0.5 ms 1.0 ms 2.0 ms 5.0 ms Linearity deviation1 < ±0.01 % F.S. (minimum ±50 µm) Repeatability < ±0.001 % F.S. (minimum ±1 µm) Hysteresis < 4 µm typical Temperature coefficient < 30 ppm/K typical Speed/velocity ...
PL18U-300-70 | Amphenol Global Search | Amphenol
Flexible mounting options, lengths from 25 to 6350 mm. Choice of guided or free magnets.
2046-6050-18 - XMA
No one likes rogue DC currents interfering with their high fidelity equipment. Our DC blocks prevent the flow of DC signals into the system while allowing high frequency signals to pass. XMA is ready to provide you with the best solution to protect your sensitive components.
SERIES 393 SENSORS FOR SEISMIC TESTING - PCB
18 to 30 VDC: 24 to 28 VDC. 18 to 30 VDC: 18 to 30 VDC. 24 to 28 VDC: Constant Current Excitation. 2 to 20 mA: 2 to 10 mA. 2 to 10 mA: 2 to 20 mA. 2 to 10 mA: 2 to 10 mA
Data Sheet R-Series V RP5 SSI - Temposonics
Update rate 2 Stroke length 25 mm 300 mm 750 mm 1000 mm 2000 mm 6350 mm Update rate 10 kHz 3.4 kHz 2.7 kHz 2.1 kHz 1.2 kHz 0.4 kHz Linearity deviation3 Stroke length ≤ 400 mm > 400 mm Linearity deviation ≤ ±40 μm < ±0.01 % F.S. Optional internal linearization: Linearity tolerance (applies for the first magnet for differential measurement)
Data Sheet R-Series V RP5 POWERLINK - Temposonics
Cycle time1 Stroke length ≤ 50 mm ≤ 715 mm ≤ 2000 mm ≤ 4675 mm ≤ 6350 mm Cycle time 250 µs 1 500 µs 1000 µs 2000 µs 2800 µs Linearity deviation2 Stroke length ≤ 500 mm > 500 mm Linearity deviation ≤ ±50 µm < 0.01 % F.S. Optional internal linearization: Linearity tolerance (applies for the first magnet for multi-position ...
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
Temposonics® R-Series V brings very powerful sensor performance to meet the many demands of your application. This series is the long term solution for harsh environments that have high levels of shock and vibration. The sensors are available with PROFINET RT (Real Time) and IRT (Isochronous Real Time).
Operation Manual R-Series V SSI 552011 - Temposonics
Before starting the operation of Temposonics® position sensors, read this documentation thoroughly and follow the safety information. Keep this manual for future reference! 1 or instructed service technicians who are familiar with the project planning and dealing with Temposonics® sensors.
Data Sheet R-Series V RP5 EtherNet/IP - Temposonics
DLR (Device Level Ring) capabilities. CIP SyncTM offers synchronization between devices in an EtherNet/IPTM network, allowing for increased control coord. nation in time-critical applications. DLR capability provides a fault-tolerant network so that the sensor can be used in ring connection topologies when reliable co.
Data Sheet R-Series V RP5 EtherNet/IP 551963 - Temposonics
Temposonics® R-Series V brings very powerful sensor performance to meet the many demands of your application. The R-Series V is the long term solution for harsh environments that have high levels of shock and vibration. The sensor supports the EtherCAT® specifi cations including distributed clock.
Operation Manual R-Series V Powerlink 552010 - Temposonics
Before starting the operation of Temposonics® position sensors, read this documentation thoroughly and follow the safety information. Keep this manual for future reference! 1 or instructed service technicians who are familiar with the project planning and dealing with Temposonics® sensors.
Operation Manual R-Series V EtherCAT 552059 - Temposonics
Before starting the operation of Temposonics® position sensors, read this documentation thoroughly and follow the safety information. Keep this manual for future reference! 1 or instructed service technicians who are familiar with the project planning and dealing with Temposonics® sensors.
Operation Manual R-Series V Profinet 551973 - Temposonics
Before starting the operation of Temposonics® position sensors, read this documentation thoroughly and follow the safety information. Keep this manual for future reference! 1 or instructed service technicians who are familiar with the project planning and dealing with Temposonics® sensors.
Operation Manual R-Series V EtherNet/IP 551971 - Temposonics
Temposonics® R-Series V EtherNet/IP™ O I 6 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization
Datenblatt R-Serie V RP5 Profinet 551961 - Temposonics
Die Temposonics® R-Serie V erfüllt mit ihrer hohen Leistungsfähigkeit die vielfältigen Anforderungen Ihrer Anwendung. Die R-Serie V eignet sich zum dauerhaften Einsatz in einer rauen Umgebung aufgrund ihrer starken Schock- und Vibrationsfestigkeit. Der Sensor unterstützt die EtherCAT®-Spezifi kation inklusive Distributed Clock.