Search Results for 64721-rt cpt code
R-VPX VITA 46 Connector System | RaptorLink 64X50 SOSA Ethernet Switch ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
SMPM Male PCB Surface Mount Connector, R/A, SB
SV engineers designed the SMPM Male PCB Surface Mount Connector, R/A, SB 3287-6101. Access the design resources now CAD Model and Datasheet!
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-178 50 Ohm 200 mm 095-902-568-200. TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 1200 inches (30480 mm) 095-850-294L100. You May also be Interested in. SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 132166-10.
VITA Solutions - SV Microwave
Explore SV Microwave's VITA solutions for all your RF/Microwave needs. Includes Modules and Blocks, Contacts and Connectors, Cable Assemblies and Tools.
PCB Connectors - SV Microwave
SV Microwave's PCB connectors deliver high-speed signal integrity and easy integration onto printed circuit boards. They are designed to minimize signal distortion and ensure consistent electrical performance.
FlexLock Flex-to-Board & Flex-to-Wire - Amphenol CS
FlexLockTM FPC-to-Board and Flex-to-Wire connector’s compact design address the growing demand for automotive application market. The connector design is compliant to USCAR- T2V2 and LV-214 S3 specifications. The connector has nominal current carrying capacity of 2A per contact to support higher power application.
MT Connectors | High Density Muilt Fiber Connectors
Fiber optic MT (Mechanical Transfer) connectors are high-density multi-fiber connectors used to support high-speed data transmission. They are compact, lightweight, and can house multiple fibers in a single ferrule, enabling efficient and high-capacity connections.
20021321-00010 | Amphenol Global Search | Amphenol
Minitek127®, Wire to Board connector, Shrouded vertical header, Surface Mount, Double Row, 10 Positions, 1.27mm (0.500in) Pitch. The information below is for reference only. For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
www.amphenol-sine
connector system. With a circular bayonet coupling system and a maximum current rating of 45A/600V, the ecomate® RM (Rugged Metal) Series is perfect for Indoor/Outdoor applications in Factory Automation, Industrial, Heavy Equipment, Heavy Duty, Transportation, and Entertainment. Lighting markets. Design is based on MIL-DTL-264.
10135742-101LF | OCTIS™ | Amphenol
OCTIS™ - RJ45, Input Output Connectors, Octis field terminable plug kit compatible to RJ45 connector, Right coding 26mm
10166409-F36210BLF|FlexLock™ 2.54mm|Amphenol
FlexLock™ 2.54mm, 2.54mm Pitch, flex-to-wire connector, USCAR-2 V2 compatible, Right Angle - Through Hole, 36pin Header, B Coding
High Speed Contact Guide - Amphenol Aerospace
Amphenol Military High Speed’s High Speed Contact Guide helps you find the right high-speed contacts you need for your application.
Amphenol RF AUTOMATE Product Series Solutions Guide
Connector Position Assurance (CPA) designed to prevent accidental disengagement. Terminal Position Assurance (TPA) ofers a secondary locking feature. Supports popular coaxial cable types such as industry-standard TFC-302LL and equivalent. Cost-conscious design for high-volume production.
MINITEK UNSHROUDED VERTICAL HEADERS - Amphenol CS
RIGHT ANGLE HEADERS: PART NUMBERS: For more information, please contact: Communications@fci.com or visit us at : www.fci.com: Disclaimer: Please note that the above information is subject to change without notice. 9: 8 4: 2 3: PLATING 61: POSITIONS PER ROW: U LF: 02 to 25: PRODUCT: Dimension in mm:
SMA to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to SMA Cable Assemblies designed for radio frequency applications. SMA to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Specifying 4-20 mA vibration transmitters - Wilcoxon Sensing Technologies
Are you looking for the right vibration transmitter for your application? Wilcoxon can help! We have created the form below to walk you step-by-step through the selections you will need to make. To learn more about the meaning behind each parameter, watch our webinar on CBM Connect or read our 4-20 mA vibration sensor selection guide.
CUSTOMIZABLE SHROUDED WIRE-TO-BOARD HEADER - Amphenol CS
Amphenol ICC offers a comprehensive range of these headers including, V/T DIP, V/T SMT, R/A DIP to meet various customer requirement. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.
SMA PCB End Launch Jack 50 Ohm | 132357-11 - Amphenol RF
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 132245. M39012/55-4502 SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm Safety Wire Holes QPL Approved 901-101-15. SMA Straight Crimp Jack 1.13 mm Micro-cable Bulkhead 50 Ohm IP67 132422.
Amphenol’s Connectors for Medical Surgical Equipment
With features like two-beam twisted tulip contacts, EMI shielding, coding, guiding, and high operating temperature capabilities, these connectors excel in demanding medical-surgical applications, serving to interconnect backplane boards in control systems used in surgical robots.
SMA Straight Crimp Plug Times LMR-195 Optimized 50 Ohm
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.