Search Results for 6484 plus 468848
Temposonics
I 6 I Temposonics® EP / EL SSI Data Sheet ORDER CODE a Sensor model L Ultra low profile P Compact profile d Connection type D 8 4 (M12) 8 pin male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. b Design 0 Without position magnet */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
Operation Manual Level Plus LevelLimit - Temposonics
Level Plus ® LevelLimit Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@temposonics.com
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
www.amphenol-industrial.com
We would like to show you a description here but the site won’t allow us.
Temposonics
I 6 I Temposonics® EP2 SSI Data Sheet ORDER CODE a Sensor model E P 2 Smooth profile c Connection type D 8 4 M12 (8 pin) male connector d Operating voltage 1 +24 VDC (−15 / +20 %) b Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. DELIVERY • Sensor
Operation Manual Level Plus LLE - Temposonics
Level Plus LLE Operation Manual I 7 I 5. Product overview The Level Plus LLE satisfies the demand for an accurate and robust liquid level transmitter for general purpose applications. The LLE can provide product level and/or interface level in a compact mechanical design. There is no requirement for scheduled maintenance or
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Accessories Catalog Level Plus - Temposonics
Magnetostrictive Liquid Level Transmitters with Temposonics ® Technology Level Plus ® Accessories Catalog
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
Amphenol
• Integral locking feature plus locking cap • RADSOK® technology boosts the ampacity by 50% or more compared to mil-spec contacts. RADSOK® contacts provide the advantages of low insertion force and high cycle durability. • RoHS compliant AMPHE-GTR • Utilizes RADSOK® high amperage socket contact technology, enabling
Protimeter MMS2 | Humidimètre 4 en 1 avec infrarouge
Le Protimeter MMS2 est l'humidimètre tout-en-un le plus avancé de l'industrie. Sa conception ergonomique 4 en 1 permet une utilisation d'une seule main pour mesurer l'humidité sur et sous la surface, ainsi que l'humidité de l'air ambiant. Doté d'un thermomètre infrarouge pour calculer la différence entre le point de rosée et la ...