Search Results for 67-00e67-06epx-100
IECEx Certificate of Conformity - PCB
“NNN”: specifies cable length (100 feet or 31 meters) (three Temperature classification in function of the operating temperature: T6 at ambient + 75°C T5 at ambient + 90°C T4 at ambient + 125'C T3 at ambient + 190°C T2 at ambient + 285°C Ti at ambient + 435°C 770°C at ambient 755°C.
SOLUTIONS - Amphenol Sine
G - good 60-80 50-100 P - poor <60 >100 D - deteriorated, measurement impossible Ulti-Maxfi Resistance to Oils & Fuels Chemical NameUlti-MaxCPEPVCCSMCR ASTM Oils 1,2 or 3 E E G E G Transformer oil G G G G E Diesel fuel G E P P G Gasoline G G P G G Kerosene E G E G G Test Conditions - 30 days, room temperature Ulti-Max fi Cable Jacket Thermal ...
Aerospace 12-CHANNEL RUGGE D ETHERNET SWITCH - Amphenol Aerospace
Jared Sibrava • +1 (607) 643 - 1845 • [email protected] amphenol-aerospace.com 1 DESCRIPTION Amphenol’s 12-channel Rugged Ethernet Switchbox is conduction cooled and configurable for system connectivity,
6U VPX 10G 48-Channel Rugged Ethernet Switch - Amphenol Aerospace
The configurability to meet system requirements is achieved through superior product design. For starters, each port is capable of 10G Ethernet -- some ports can either be configured as 10G-Base-T (also supporting 100-Base-T and 1G-Base-T) or 10G-BaseKR (also supporting 1000-Base-X and SGMII).
F300-1B7H1-11017-E100 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F300-1B7H1-11017-E100
Vertical True Flex™ Filtered Splitters Broadband Digital Splitter Seri
Page 2 amphenolbroadband.com | ABS: 800-677-2288 | LATAM: 805-339-9060 | Toll Free: 800-628-4511 DS-65-0212 Rev. 1.0 Splitter Series with Built-in Filter
Ensure Environmental Protection with IP67 BNC to Microminiature MCX and ...
Amphenol RF expands standard cable configurations to support miniaturized applications for rugged environments.
SHIELDED RIGHT ANGLE BOARD CONNECTOR - Amphenol CS
SHIELDED RIGHT ANGLE BOARD CONNECTOR - Amphenol CS ... Connector
SGX -7OX Industrial Oxygen Sensor - SGX Sensortech
A value of 100 Ohms is the suggested value. SGX-7OX Industrial Oxygen Sensor Application : Fixed Gas Detectors PRODUCT DIMENSIONS All dimensions in mm All tolerances ± 0. 15 mm IMPORTANT NOTES All performanc e is based on conditions at 20°C, 50% RH and 1 atm, using SGX recommended circuitry. ...
SMA PCB End Launch Jack Bulkhead 50 Ohm IP67 0.110 PCB ARC
RF Connector SMA PCB End Launch Jack Bulkhead 50 Ohm IP67 0.110 PCB ARC
CHARGE OUTPUT ACCELEROMETER Revision: E - pcb.com
Insulation Resistance(at 900°F [482°C]) >100 kohm >100 kohm Insulation Resistance(at 70° F [21°C]) >1 GOhm >1 GOhm Output Polarity Negative Negative Physical Sensing Geometry Compression Compression Housing Material Inconel Inconel Sealing Hermetic Hermetic Size (Height x Diameter) .875 in x .45 in 22.2 mm x 11.4 mm Weight 0.56 oz 16 gm [1]
SMP Product Series Solutions Guide - Amphenol RF
• Mating cycles: Full detent: ≥ 100; Limited detent: ≥ 500; Smooth bore: ≥ 1000 • Interface dimensions per MIL-STD-348 • High density mounting potential due to minimum pitch and board-to-board distances • Push/snap-on locking for fast and easy disconnection
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
MMCX Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency MMCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MMCX Connectors at Amphenol RF online.
120-Channel 10G Rugged Ethernet Switchbox - Amphenol Aerospace
Each port is capable of 10G Ethernet – some ports can either be configured as 10G-Base-T (also supporting 100-Base-T and 1G-Base-T) or 10G-Base-SR and 1G-Base-SX. The switching throughput is up to 1.2 Tbps when using all 120 ports on the switch box. In addition, the switch is non-blocking and low-latency for high-throughput architectures and ...
Model 672A01 EchoPlus® Installation and Operating Manual
Model 672A01 EchoPlus® Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464
Vertical True Flex™/Horizontal Splitters Model BDS100H/VF Broadband ...
Additional Info: Specifications Insertion Loss Frequency (MHz) BDS102H/VF BDS103H/VF BDS103HB/VFB BDS104H/VF BDS106VF BDS108H/VF dB Max 5 - 15 3.5 3.7/7.0 5.5 7.1 9.0 10.5
High Power Connector Series - Amphenol PCD
6 RHINO 38999 SERIES RHINO 38999 SERIES 7 Rhino 38999 Series In-line plug Black zinc nickel plated Aluminium shell Shell size 25 Straight EMC backshell
68001-106HLF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 68001-106HLF.
SpaceVPX VITA 78 Connector | Rectangular Connectors | Products ...
Extreme Temperature- tested to a temp range of -67 °F (-55 °C) to 221 °F (105 °C) Passed VITA 72 vibration level testing with BER monitoring. Documents Complementary Products Request Quote. SpaceVPX VITA 78 Datasheet SpaceVPX VITA 78 Datasheet View Download ...