Search Results for 69 skylark
Full performance, compact sensors - wilcoxon.com
Diameter 0.69 in / 18 mm Full performance, compact sensors 780 series Reliable performance Wilcoxon’s 780 series of narrow, low profile, and lightweight sensors are ideal for portable data col-lection and online monitoring. Compact size allows installation in small areas and easy handling on walkaround routes.Hermetic seal and piezo-stabili-
Kord-Gard Mesh Cord Grips - TPC Wire
TPC IRE & CABLE USA 00-521-7935 CANADA 00-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
ORDERING OPTIONS - Amphenol Antenna Solutions
1427-2690 1427-2690 1427-2690 Mechanical Distance Between Mounting Points mm (in) Refer to Diagram
EXTENDER BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com EXTENDER BACKSHELLS M85049 149 -17 W SERIES SLASH # SHELL SIZE FINISH 149: Straight 11 13 15 17 19 21 23 25 W: Aluminum, Cadmium Olive Drab
HART-enabled vibration transmitter - Wilcoxon Sensing Technologies
2.75 [ 69.9 mm ] 1/4-28 MOUNTING HOLE.86 [ 21.8 mm ].97 [ 24.6 mm ].75 [ 19.1 mm ] MIL-C-5015 2 PIN CONNECTOR 1/4-28 MOUNTING HOLE.86 [ 21.8 mm ].97 [ 24.6 mm ].75 [ 19.1 mm ] M12 4 PIN CONNECTOR 2.52 [ 64.0 mm ] R6 connector Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 info@wilcoxon.com ...
AMC Removal Tool | 227-1483 - Amphenol RF
227-1483 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified: You May also be Interested in. AFI Bullet Insertion and Extraction Tool Collet Assembly. 227-1491-1.
POWER-TREX - TPC Wire
NOTES: (1) Allowable ampacity per conductor of insulated single conductor in air based on conductor temperature of 90°C and ambient air temperature of 40°C. NEC 2011 Table 310.60(C)(69). *CSA Approved. †These cables include rayon reinforcement. LET TPC DO THE WORK. Get your cables connectorized & ready to install.
FP8X1-2.54-MS-1 - Sheet1 - Amphenol Ardent Concepts
0.69 2x 0.054 1.37 2x 0.043 1.09 2x 2x0.081 2.06 2x 2x 1.78 0.070 xy repeated 4 places this pattern of 2 2 6 4.002 x 4 optionally on thicker pcb's, an m2 pemnut may be used. cl y layers. consult with factory for high frequency simulation to determine these diameters 5. signal traces outside the connector area should be 50+/-2 ohms impedance. 6.
Riser Pipes & Wire Guards - Charles Industries
Accessories 219 12-69 End Caps 30 Accessories 219 14-54 Clamps 30 Accessories 219 14-60 Coupler 15 Custom designs available for special applications. Please call for further details. ...
ATP06-4S-SR02BK 4 Position Plug, Socket, Reduced Diameter R - Amphenol Sine
ATP06-4S-SR02BK 4 Position Plug, Socket, Reduced Diameter Rear Seal, Strain Relief, Black Body (Requires Wedgelock AWP-4S)
Harnessing the Power of the Universal Transmitter - PCB
The universal transmitter is able to accommodate an input signal from a wide variety of external sensors, including current, voltage, resistance and temperature devices.
PRE-SHIELD ADAPTER BACKSHELLS - amphenolpcd.com
pre-shield adapter straight; 90°; spin coupling; self-lock w/ shield connector group k mil-dtl-38999 series i & ii m85049 /109
Hybrid Combiners PRO-PHY450-3DI - AMPHENOL PROCOM
19" x 2 HU x 400/500 mm (482.6 x 88.1 x 400/500 mm) / 19 x 3.47 x 15.75/19.69 in. Weight: 50 W : Approx. 7.3 kg / 16.09 lb. 100 W : Approx. 11.8 kg / 26.01 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-PHY450-3DI-50: Contact for product no.
696-960 / 1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Horizontal Beamwidth 74° 69° 65° 63° 60° Vertical Beamwidth 11.7° 9.7° 6.0° 5.5° 5.0° Gain 14.1 dBi 15.0 dBi 16.7 dBi 16.9 dBi 17.2 dBi Electrical Downtilt 0-12° 0-10° Impedance 50˜ 50˜ VSWR < 1.5:1 < 1.5:1 Upper Sidelobe Suppression > 17 dB Typical > 18 dB Typical Front-to-Back Ratio > 30 dB > 25 dB In-Band Isolation > 23 dB > 25 dB
Active Incar Temperature Sensor - Amphenol
Specifications R @ 25°C 30.0 kW ±1.2% B (0/50) 3887K ±1% Operating Temperature Range-40°C to 85°C Storage Temperature Range-40°C to 85°C Response Time
SHRINK BOOT ADAPTER BACKSHELLS - amphenolpcd.com
69.06 0.702: 17.8 44: 44 2.750-16UN: 3.062 77.77: 2.969 75.41: 0.702 17.8: 48 48: 3.000-16UN 3.312: 84.12 3.219: 81.76 0.702: 17.8 SHRINK BOOT ADAPTER M85049 /60-2G: W 10: SERIES SLASH # FINISH DASH # /60-2G: Straight: A: Anodized Black N: Electroless Nickel: W: Cadmium Olive Drab Z: Black Zinc Nickel TABLE A
Kord-Gard® Nylon Mesh Strain Relief - TPC Wire
Each Kord-Gard® Nylon Mesh Strain Relief package includes the cable gland body, O-ring and locking nut.Our nylon friction ring provides uniform compression for a proper seal. It prevents bushing damage and results in a tight, uniform seal on the cord surface which seals out oil, chemicals and other contaminants. The partial double-weave stainless steel mesh is a unique drop-in basket design ...
12G SDI BROADCAST SOLUTIONS - Amphenol RF
One channel for 4K or Ultra-HD quality 12 Gbps performance per SMPTE standard Familiarbayonet coupling mechanismsfor BNC andHD-BNC configurations
Amphenol FiberOptic/ElectricConnectors Amphenol FiberOptic ...
Amphenol Fiber Systems International OptronHybrid FiberOptic/ElectricConnectors Amphenol Fiber Systems International AmphenolFiberSystemsInternational,Inc ...
ARC12-24PAR 24 Position, Receptacle, Pin Contact, Size 16,
ARC12-24PAR 24 Position, Receptacle, Pin Contact, Size 16, Threaded Insert for Jackscrew, Keyed A, Flanged, Reduced Diameter Rear Seal. Comparable to PM# DRC12-24PAE