Search Results for 6es7531 7mh00 0ab0 pdf
PDS: Rev :C STATUS:Released Printed: Mar 07, 2019 - Amphenol CS
Title: D:UsersWatanaSeDocumentsDMyDocumentsFENG_2SFV-R_PCN19016_SFVR12STE1HLF_10112793A12793cc1 Model (1) Author: watanase Created Date: 3/6/2019 8:11:43 PM
Cross Reference Products | Part Number Search | Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application.
Mini-SAS Cable Assemblies 3G/6G | High Speed Input Output - Amphenol
Amphenol's external Mini-SAS cable assembly solutions address the current and legacy storage industry's demand for a reliable, compact, high-speed serial I/O supporting SAS 2.1.
Download Antenna Test Results - Amphenol Antenna Solutions
Enter the serial number located on the back of the antenna to download the test results: PLEASE NOTE: It may take some time to generate the test result. Check your downloads folder for the PDF file. Amphenol professionals are ready to assist with any questions you have regarding our products. Do not hesitate to contact us with questions.
Open Rack V3 Power Shelf Universal Input Connector - Amphenol CS
This document defines the technical specifications for an Open Rack V3 48V Power Output Connector used in the Open Compute Project. 2. Overview. This interconnection is the power interface between Open Rack V3 power shelves (PSU Shelf and BBU Shelf) and the Open Rack V3 48V busbar. 3. Electrical.
Amphenol Assembletech
Mini Cool Edge IO™ is a flexible, robust, and cost effective connector and cable assembly solution that help server and networking equipment design flexibility, reduce overall space, and extend the reach for high data rate signals.
726880001 | Amphenol Global Search | Amphenol
This specification defines the detailed requirements for the Amphenol commercial Micro Power Plus Wafer connector board-mount and cable crimping type.
Product Datasheets - Charles Industries, LLC - An Amphenol Company
Get the product information you need for our full line of solutions including specifications, features, materials, accessories, ordering information and more.
Serial-Attached SCSI (SAS) 3.0 Connectors - Amphenol CS
SAS 3.0 connectors for next-generation servers with 12Gb/s speeds. The 29-position receptacle and plug connectors feature hot-plugging and blind-mating, connector misalignment compensation, and a PCB retention mechanism for robust SMT attachment.
Literature - Amphenol Aerospace
Amphenol Aerospace’s collection of product literature thoroughly covers our expansive portfolio of advanced interconnect solutions. Find product specifications, product variations, insert arrangements, and more critical information on the connector family you’re looking for.
cad | Amphenol Global Search | Amphenol
Find various products related to ms3476, a bayonet coupling connector with crimp rear insertable, rear releasable contacts. See specifications, catalogs, drawings, and 3D CAD models from Amphenol and its affiliates. https://www.amphenol.com/search/ms3476?pageSize=50&pagenumber=1. 095-850-220-024 3D Model 95-85....stpDownload Login To View.
Minitek® Pwr 5.7 Connector System - amphenol-cs.com
Minitek® Pwr 5.70mm is a flexible and comprehensive solution for power application with high current rating up to 28A per contact and wire gauge range from 16AWG–12AWG for wire-to-board application. Minitek® Pwr 5.70mm features polarized mating geometry, this helps to prevent mis-mating.
Minitek Connector System - Amphenol CS
Tin 15µ"Gold 30µ"Gold Gold Flash Receptacle Housing (94 V-0) Tin 15µ"Gold 30µ"Gold PN 10142708 Vertical Through Hole Header Configuration Row Positions Plating
Micro SD Express 3-in-1 Solution - amphenol-cs.com
Micro SD express 3-in-1 solution, not only can backward compatible to UHS-I(SD3.0), but also UHS-II(SD4.0). Industry 1st compatible solution provider. Mating Force: 40N max. Please note that the above information is subject to change without notice.
PDS: Rev :E STATUS:Released Printed: Dec 18, 2020 - Amphenol CS
2020/12/04 2020/12/06 2015/06/12-Gregar Mathew Kuriakose, San 1, Product Eng ELX-I-33502-1 E Released PDS: Rev :E STATUS:Released Printed: Dec 18, 2020
PDS: Rev :DL STATUS:Released Printed: Sep 14, 2024 - Amphenol CS
PDS: Rev :DL STATUS:Released Printed: Sep 14, 2024. PDS: Rev :DL STATUS:Released Printed: Sep 14, 2024. PDS: Rev :DL STATUS:Released Printed: Sep 14, 2024
Micro USB 2.0 Connectors - Amphenol CS
Extremely small high reliability connectors comply with physical, electrical and environmental requirements of Micro USB standard (USB 2.0). Space receptacles are available in a wide variety of mounting and termination configurations, permitting their use in various applications. Flexible application in various situations. Contact Area: 30μin.
ExtremePort Z-Link Connector - Amphenol CS
www.amphenol-icc.com Amphenol Information Communications and Commercial Products SFF-TA-1002 STANDARD SOLUTION – UP TO 56G PAM4. Amphenol ICC introduces the SFF-TA-1002 standard . solution – ExtremePort ™ Z-Link, which is a 0.60mm
Millipacs ® Power & Hybrid Connectors - Amphenol CS
FCI Basics offers Millipacs ® Hard Metric Hybrid connectors in standard signal modules of type L,M,N, DE with signal pins , integrated guide pins and power / coax contacts. Shielding option. 6 special cavities to house power or coax contacts per 50 mm. Customer specific patterns.
e - Mobility | Amphenol
Compact, robust, leading-edge interconnect solutions for EV charging stations, electric, hybrid vehicles, and powertrain applications.