Search Results for 7-8648-5
PBT Certificate of Compliance General Compliance Statement P
Decabromodiphenyl ether 1163-19-5 Phenol, isopropylated phosphate (PIP) (3:1) 68937-41-7 2,4,6-tris(tert-butyl)phenol 732-26-3 Hexachlorobutadiene 87-68-3 Pentachlorothiophenol 133-49-3 Frederikssund 10th June 2021 Hass Nygaard Product Engineering Manager Amphenol Procom A/S Smedetoften 12
Yagi Antennas 7042155 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
About Trawl Positioning - Marport
Positioning signal is sent after the depth signal (5). With this signal, the receiver can calculate the bearing angle (3) of the sensors placed on port (6) and starboard (7) doors. Angles are relative to the stern of the vessel. Angles toward port side are negative and angles toward starboard side are positive.
APC06-18-16S | Amphenol Global Search | Amphenol
Quick-Connex® 18 AWG Retractile M12 DC Micro Cordsets are made with Trex-Onics® High-Flex Ultra-Coil Retractile cord, first line defense against tearing, abrasion, impact, oil, ozone and most chemicals.
About PCTEL | PCTEL
About PCTEL. PCTEL, Inc., an Amphenol company, is a leading global provider of wireless technology solutions, including purpose-built Industrial IoT devices, antenna systems, and test and measurement products. Founded in 1994, PCTEL combines Amphenol’s world-class resources with decades of experience solving complex wireless challenges to help our customers stay connected.
Danmike ECM 10 A - amphenolprocom.com
Recommended: Vcc = 4.5 V: Current Consumption: 0.5 mA (max.) Signal-Noise Ratio: Minimum 40 dB: Sensitivity-55 dB (f = 1 kHz, 0 dB = 1 V/Pa, @: Vcc = 4.5 V, RL = 1 k) Mechanical; Max. Sound Pressure: 120 dB: Dimensions: 5.7 mm dia. (see below) Diagram and Mounting. DIAGRAMS. Ordering Designations. Model Product No. ECM 10 A:
Omni-Directional-Antennas - Amphenol Antenna Solutions
Explore Amphenol's omni-directional antennas for high-performance wireless network solutions.
General Piezoelectric Theory | PCB Piezotronics
A detailed system schematic is shown in Figure 5. Figure 5: ICP® Sensor System. The characteristics of this system include: (1) built-in microelectronics produce a low impedance, voltage signal compatible with most readout equipment; (2) requires only a simple, easy to use constant current signal conditioner which results in a lower per ...
PRODUCT DATA DRAWING DESCRIPTION - SV Microwave
.222 5.64.282 7.16 m7 x .75-6g.440 11.18 rp.068 1.73 unless otherwise specified sf surface area: 2.4mm jack 2 hole flange date approved scale: 10:1 interpret dimensions and tolerances dwg. no. any reproduction in part or as a whole material: finish: per asme y14.5m - 1994 e without the written permission of mil-std-10. 2) all dimensions are ...
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf1511-60071 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written ...
A3
3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac 3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip68(im of water for a period of 24 hours, mated condition) ip69k(mated condition)
4G/5G Omni Mobile Antennas ProShotG - AMPHENOL PROCOM
The ProShotG antenna, a Shot Glass Style Omni Mobile Antenna, is engineered to provide wideband coverage across a broad frequency range of 617 - 7200 MHz. This makes it suitable for 2G/3G/4G and 5G networks, WiFi 6E and WiFi 7 networks, as well as IoT and M2M applications, among others.
Model 352C68 | PCB Piezotronics
Model 352C68:Platinum Stock Products; High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 10k Hz, 10-32 top conn.
iD4M7-4Gx70B - Amphenol Antenna Solutions
4-Port, Ceiling Mount Omni, LINEAR HPOL, 617-6000 MHz, 3.0-4.5 dBi, PIM-Rated, MIMO
TF112-CC1-012I - TwistFlex 12" - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
KBD-23 옛날 카탈로그 | Amphenol Global Search | Amphenol
Dynamic Pressure Sensors for High Frequency Measurements. Extremely fast, micro-second response with wide amplitude & frequency range. Popular applications include measuring blast and explosion pressure in free-field or closed bunker arenas to obtain peak pressure, total impulse, shock wave and time-of-arrival measurements often used to study blast effects on structures, vehicles, and ...
UNLESS OTHERWISE SPECIFIED Amphenol
0.5 0.1 0.05 1 30' 15' MILIMETRES 55010808000220 REFER TO TABLE MH 24-01-12 2:1 UOS SHORT MALE RCA PLUG CUSTOMER DWG MH 24-01-12 REFER TO COMPONENT REFER TO TABLE A3 55010808-000-1 1 2 M.N.H PM 24-01-12 24-01-12 Part Numbers According to Backshell and Grommet Finish CATALOGUE P/No REFERENCE P/No. SHELL FINISH GROMMET FINISH
Reeling Cable Comparison Guide - TPC Wire
TPC WIRE & CABLE • USA 800-521-7935 • CANADA 800-545-0122 • MEXICO 001-877-283-1696 Specifications subject to change. For complete specifications and availability, ask your TPC Sales Representative or call 800-521-7935.
BA1010-2 - Amphenol Antenna Solutions
%PDF-1.4 %âãÏÓ 606 0 obj > endobj xref 606 58 0000000016 00000 n 0000002045 00000 n 0000002204 00000 n 0000004906 00000 n 0000005509 00000 n 0000006033 00000 n 0000006147 00000 n 0000006259 00000 n 0000006350 00000 n 0000006973 00000 n 0000009985 00000 n 0000012676 00000 n 0000015302 00000 n 0000017921 00000 n 0000020010 00000 n 0000020447 00000 n 0000020965 00000 n 0000021352 00000 n ...
Amphenol
A SERVICE GUIDE published as an aid in identifying Amphenol® 38999 circular connector pin and socket locations. This booklet will assist in locating the correct contact for soldering,