Search Results for 7-8648-5
Amphenol
4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-12px* receptacle ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: 7 contact size min. insul o.d. typical wire range max. insul ...
Yagi Antennas 7042440 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Model TLD356A16 Triaxial, high sensitivity, ceramic shear ICP ... - PCB
Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 to 5k Hz, aluminum hsg, 4-pin conn., TEDS 1.0 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
B A2 - Amphenol Sine
2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 and ip69k. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# contacts. ence use only. n w rt001412pknh key pos-40°c ~ 105°c part number rt001412pknh03-40°c ~ 125°c rt001412pkwh rt001412pkwh03 Ø22.2 11.3 31.9 ref 23.0 23.0 28.6 28 ...
ProFin Plus - amphenolprocom.com
A 2x2 MiMo LTE and WIFI multi purpose shark fin antenna for GNSS, GPS, 2G/3G/4G/5G and dual WIFI 2.4/5.8 GHz . Herunterladen . Product PDF; Dez. der Konformität; Zur Angebotserstellung. Beschreibung. Can be configuered as 3in1, 4in1, 5in1 and 7in1; In-built 2x2 MiMo LTE antenna (617 - 960 MHz and 1710 - 3800 MHz) ...
ROHS COMPLIANT DATE APPROVED PRODUCT DATA DRAWING - SV Microwave
7) remove all burrs unless otherwise specified 95077 1211-6041 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. third angle projection sheet 1 of 1 without the written permission of.xxx
Absolute, Non-Contact Position Sensors Technical Data ... - Temposonics
17,5 mm Ø 12 mm 13,0 mm Temposonics® MB Analog 2. Dimensions and mechanical Installation 9,9 51 12 N XXX 27,5 D 11 M14x 1,5 DIN ISO 6149-2 401032, magnet SW27 3. Installation a. Standard Application: Differential Cylinder (Magnet installation in piston) Position magnet (M) and magnet assembly with spacer (S) in piston N = Null zone (typ.) 12 mm
POWERSAFE 38999 HIGH-POWER CONNECTOR - Amphenol Aerospace
25-V6 / 25-E6 0.5 A 60 V 25 A 250 V 1500 V Amphenol PowerSafe range offers 6 contact arrangements to fit all your power needs, with single-phase & three-phase layouts, and a choice of 2 insert materials for each layout depending on the need :
B A2 - Amphenol Sine
3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atmh06-2sx ( x = a,b,c,d keys) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: 7. terminal position assurance (tpa) lock pre ...
10124558 | Amphenol Global Search | Amphenol
Contact us today for more details of ExaMAX ® 56Gb/s High Speed Backplane Connector, part number 10124558-101LF. ... 10154028-101lf EXAMAX2® 112Gb/s High Speed Backplane Connector 92Ω, 8-Pair, 16 column, 416 position, Right ...
SPECIFICATIONS ELECTRICAL FREQUENCY RANGE - XMA Corp
7-10, 20 db ±0.5 db 11-19, 21-30 db ±0.7 db 40 db ±1.0 db 50, 60 db ±2.0 db (available in 1/2 db values 0.5 - 10.5 db) vswr 1.15:1 max 4-6 ghz 1.25:1 max power (avg) 2 watts 0.5 db and above 50 watts for 0 db unit ...
Model 080A200 ICP® Accelerometer Installation and Operating Manual - PCB
2-5 foot pounds [3-7 newton meters]. mounting hole preparation: .218[ 5.54] x .300[7.62] min. 1/4-28 unf-2b x .200[5.08] min. "f" m6 x 0.75, m6 x 1.00, m8 x 1.25 mounting instructions (english dimensions in brackets) 4.) recommended mounting torque, 3-7 newton meters [2-5 ft pounds]. m8 x 1.25 mounting hole preparation: 6.75[ .266]
412EIA-CE-002 - 4-1/2" EIA Coup - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Feeder Connector - Amphenol Fuyang
Contact us. Add: No.6,Fengqi Road,Wujin High-Tech District, Changzhou,Jiangsu Tel: +86-519-86520303
B A3 - Amphenol Sine
43.7 REF:1-2303064-2 REF:1-2303064-3 REF:1-2303064-4 A3 UPDATE THE NOTE Feb/18/24 LUCAS TOMMY REQUIRE CONTACT RETENTION WEDGE AWM-12P. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: PART NUMBER
3660–02 2W Private Line Auto Ringdown and Point-to-Point Manual ...
5.2 dbm +12v s7 note 13 r relay decoder ab d3/d4 logic 2–second burst generator bur con +7.5 v int 2 x 4 second timer s6 d4 note 12 d3 +7.5 v 215 cbm note 9 900 on s2–1 (a) note 10 s2–2 (b) thru s2–7 (g) boc network 0.1313 uf in 0.001 uf steps ringback tone generator 440 & 480 hz xmt prescription attn 0 to 16.5 db in 0.1 db steps note 7 ...
Product Change Notification - Amphenol PCD
purchased catalogue items in the last 5-years, to provide advance notice of changes being made to our proprietary catalogue product. Due to a worldwide shortage of certain silicon compound materials, certain blends of brown fluorosilicone are currently not available from our supplier. At this stage it is unclear if the
Cable Components LGP - AMPHENOL PROCOM
196 mm / 7.72 in. 76.5 mm / 3.01 in. LGP 380-520-7/16(f) 196 mm / 7.72 in. 66 mm / 2.56 in. Mounting details . All dimension are given in mm [in.] Related products. DAS Antennas. Amphenol Procom produce DAS Antennas, omnidirectional, directional or patch antennas designed with minimal visual impact. View our collection here.
LTE 4G/5G Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Instrumentation - Amphenol RF
7-16 to 4.1-9.5 Adapters; 7-16 to 4.3-10 Adapters; 7-16 to 7-16 Adapters; 7-16 to N-Type Adapters; 7-16 to SMA Adapters; 7-16 to NEX10 Adapters. AFI Adapters. Back; AFI Adapters; AFI to AFI Adapters; AFI to MCX Adapters; AFI to SMA Adapters. AMC Adapters. Back; AMC Adapters; AMC to BNC Adapters;