Search Results for 7-8648-5
Whip Antennas MH 3-Z - amphenolprocom.com
21mm dia. hole (For roof thicknesses 2 mm up to 7.5 mm mounting hole should be 22mm dia.) Mounting Plate Thickness: Max. 2.0 mm (Models up to 7.5 mm on request) Ordering Designations. Model Product No. Description Frequency; MH 3-Z: 130000743: Glassfibre Whip: Z-mount with FME-system BRIGHT: Add to quote:
Catalogs - Amphenol Fiber Systems International (AFSI)
Download catalogs from Amphenol Fiber Systems International.
412EIA-CE-002 - 4-1/2" EIA Coup - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Whip Antennas MU 1-Z/... - amphenolprocom.com
Simple mounting exclusively with access from the outside. Models with roof thickness from 2 mm to 7.5 mm mounting from the inside. Choice between two connection principles: Z-mount : FME-connection (supplied without cable). ZP4-mount : Permanently attached 4 m cable terminated with FME-connector.
ICP ® Shock Accelerometers - PCB
Piezoelectric ICP® accelerometers afford a very high signal output (+/- 5 volts full scale) and the ease of two-wire electrical connectivity. Their inherent ruggedness enables them to be severely over ranged without damage. The addition of internal mechanical isolation minimizes the high frequency stress that would otherwise be encountered by ...
ICP® ACCELEROMETER - PCB
Output Bias Voltage 4.5 to 7.5 VDC 4.5 to 7.5 VDC Excitation Voltage 12 to 30 VDC 12 to 30 VDC Constant Current Excitation 1 to 20 mA 1 to 20 mA Measurement Range ± 30 g pk ± 294 m/s² pk J - Ground Isolated Frequency Range± 5 % 1 to 4,000 Hz 1 to 4,000 Hz Frequency Range± 10 % 0.7 to 6,000 Hz 0.7 to 6,000 Hz Resonant Frequency ≥ 18 kHz ...
B A5 - Amphenol Sine
3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-6p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul ...
3-Channel Hybrid Combiner - amphenolprocom.com
Insertion Loss ≤ 5.9 dB Impedance 50 Ω Isolation Tx - Tx > 100 dB VSWR < 1.5:1 No. of channels 3 Mechanical Connection(s) N(f) Dimensions 19" x 2 HU x 400/500 mm (482.6 x 88.1 x 400/500 mm) / 19 x 3.47 x 15.75/19.69 in. Weight 50 W : Approx. 7.3 kg / 16.09 lb. 100 W : Approx. 11.8 kg / 26.01 lb. Environmental Operating temperature range -30 ...
102387 | aldenproducts.com
Receptacle Housing. Quantity. 1
Piezoresistive accelerometer - PCB
Key features n 2k, 20k and 60k g ranges n Damped for exceptional survivability n DC response n Low power consumption n-55°C to +121°C operating temperature n Minimal zero shift after shock Description Model 7280AM7 is a family of rugged damped piezoresistive accelerometers designed for high amplitude acceleration, vibration and shock applications.
Brief Instruction E-Series - Temposonics
Temposonics E-Series Brief Instructions I 3 I 1. Introduction 1.1 Purpose and use of this manual Before starting the operation of Temposonics® position sensors read this documentation thoroughly and follow
Features - Amphenol Antenna Solutions
CUUT360X12F xyz0 REV021020NA CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 1 of 9 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
$PHULFDQ /DQH )ORRU 6FKDXPEXUJ
v &3/6 & $/7 v &3/6 , v &3/6 , &/ v &3/6 ,& v &3/6 ,& $/7 v &3/6 0 &/ v &3/6 5 v &3/6 5 :6 v &3/6 5& $/7 v &3/6 50 %6 v &3/6 50 &/ v &3/6 ;/ v &3/6 ;/ &/ 3urgxfw 'hvfulswlrq ´ 3hghvwdo zlwk 6 eudfnhwv iru &rsshu ghsor\phqwv dqg orz frvw )lehu ghsor\phqwv /rfdwlrq ri pdqxidfwxulqj &dqwrq 02 3$57
Amphenol
4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at06-08sx* plug ( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: reduced diameter wire seal contact size min. insul o.d. typical ...
Model EX356A73 | PCB Piezotronics
Model EX356A73:Charge output triaxial accel with UHT-12™ element for environments to +900F/+482C 3.2 pC/g, 500g measurement range, ±5% frequency range
HS12SP Thermometrics Relative Humidity Sensor
5 3900 870 230 80 32 14 6.7 15 1610 410 115 42 18 8.0 4.1 25 840 210 60 23 10 4.7 2.4 35 600 140 45 17 7.8 3.7 1.9 45 370 95 30 12 5.5 2.6 1.4 Typical Humidity Curve 20 40 60 80 100 1 10 100 1000 10000 I m p e d a n ce [K o h m] Relative Humidity [%RH] 5 oC 15 oC 25 oC 35 oC 45 oC (AC 1V, 1kHz) Typical Response Characteristics
B A3 - Amphenol Sine
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdm06-18-21s* ( * = seal type ) 5. all dimensions are for reference use only. 6. contact size and wire range: ahdm04-18-21pn a1 release new drawing 17/oct/18 brook of: sh: rev: dwg no: title: rev description date revisions eco by appr ahdm04-18-21pn 44724 morley drive
HIGH FREQUENCY INDUSTRIAL ICP® VELOCITY SENSOR - PCB
Size (Hex x Height) 7/8 in x 2.06 in 22 mm x 52.3 mm Weight 3.3 oz 94 gm Mounting Thread 1/4-28 Female 1/4-28 Female [6] Mounting Torque 2 to 5 ft-lb 2.7 to 6.8 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Stainless Steel Stainless Steel Sealing Welded Hermetic Welded Hermetic
Pressure/Temperature Real-Time Data Logger - KAYE
For pressure up to 5 bar absolute, the Kaye pressure/temperature ValProbe provides extremely accurate measurement from 0°C to 140°C. Pressure/Temperature Real-Time Data Logger About us
APXVB3L26B 43-C-I20 - Amphenol Antenna Solutions
Elevation Beamwidth (3 dB) degrees 8.3° ± 0.6° 7.5° ± 0.6° 7° ± 0.6° 6.2° ± 0.3° 5.7° ± 0.4° Electrical Downtilt degrees 2-11° Impedance Ohms 50Ω VSWR (Return Loss) --- 1.5:1 (-14 dB) Passive Intermodulation dBc -153 (3rd Order for 2x20 W Carriers) Front-to-Back Ratio, Total Power, ± 30° dB 21.4 23 23.5 24.7 23.9