Search Results for 7-8648-5
TNC & Type N - アンフェノールジャパン株式会社
Amphenol® RF Global RFSolutions www.AmphenolRF.com TNC & Type N Cable Plugs & Jacks We’re getting social! Follow us on: To learn more about the line of connectors web: arc.AmphenolRF.com email: arc@AmphenolRF.com
Features - amphenol-antennas.com
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1710-2690 MHz Y1 1-2 (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-Y1 1710-2690 MHz Y2 3-4 (2x) 4.3-10 Female Y2 RFxxxxxxxxxxx-Y2 1710-2690 MHz Y3 5-6 (2x) 4.3-10 Female Y3 RFxxxxxxxxxxx-Y3 The illustration is not shown to scale. Y2 6-Port Panel Antenna (3x) 1710-2690 MHz
Commercial Aerospace | Markets | Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
Z:工稉酨Connector teamM23-M40-RT2 RT设计è¾fiå⁄º2.1 Design and ...
5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 % 5(/($6(' '5$:,1* 129 )/$1 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 48$17,7< $33529$/ (1*,1((5
hvc | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process ...
REVISION HISTORY PRODUCT DATA DRAWING - SV Microwave
5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 9311-20013 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written ...
4U4MT360X12F xys0 - Amphenol Antenna Solutions
BASTA dBi 5.1 ± 0.7 MAX dBi 5.8 Azimuth Beamwidth (3 dB) degrees 360° Elevation Beamwidth (3 dB) degrees 21.0° ± 4.8° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc N/A Upper Sidelobe Suppression dB > 15 Isolation Intraband dB > 25 Interband dB > 28 Input ...
ATM12PS-CKIT 12-Way Pin and Socket Plug, Receptacle, Wedge a
ATM12PS-CKIT 12-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit
CCO1-VU0 - amphenol-antennas.com
Connector Torque 5 N-m (44.25 lbf-in or 3.7 lbf-ft) Mounting Ceiling or hard surface mount 360° HPOL SISO TRANSPARENT CIRCULAR. Created Date:
INDUSTRIAL ICP® ACCELEROMETER - PCB
Size (Hex x Height) 7/8 in x 2.06 in 22 mm x 52.3 mm Weight 3.3 oz 94 gm [3] Mounting Thread 1/4-28 Female No Metric Equivalent [5] Mounting Torque 2 to 5 ft-lb 2.7 to 6.8 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Stainless Steel Stainless Steel Sealing Welded Hermetic Welded Hermetic
SCHEMATIC DIAGRAM - pcb.com
COAXIAL CABLE W/ 10-32 & 5-44 BNC PLUGS DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JES 1/6/20 JES 1/6/20 BAM 1/6/20 SCHEMATIC DIAGRAM SHELL CENTER PIN 7 2 8 0 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
PRODUCT DATA DRAWING DESCRIPTION - SV Microwave
.222 5.64.282 7.16 m7 x .75-6g.440 11.18 rp.068 1.73 unless otherwise specified sf surface area: 2.4mm jack 2 hole flange date approved scale: 10:1 interpret dimensions and tolerances dwg. no. any reproduction in part or as a whole material: finish: per asme y14.5m - 1994 e without the written permission of mil-std-10. 2) all dimensions are ...
d:michelle zhangpdfsmp-msld-pcr-t - Amphenol RF
5. All dimensions meet EIA—481 —I) requirements„ 6. Material: Black Conductive Polystyrenes 7, Thickness: 0.40±0.05 Packing length per 13" reel: 9,12Meterss ITEM 9. Component loader per 13" reel: 700PCS8 DIM F E . Title: d:michelle zhangpdfsmp-msld-pcr-t.ps Created Date:
Dipole Arrays 7170460 - amphenolprocom.com
elements, 12.7 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 650 x 290 x 100 mm (L x H x D) Wind Load: 113 N (160km/h) Weight: 2.5 kg / 5.51 lb: Mounting Bracket: 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter
Model 350C03 ICP® Shock Accelerometer Installation and Operating ... - PCB
Size (Hex x Height) 0.375 in x 1.15 in 9.5 mm x 29.2 mm Weight 0.19 oz 5.4 gm [2] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Stud Stud Mounting Thread 1/4-28 Male 1/4-28 Male Mounting Torque 25 to 35 in-lb 280 to 390 N-cm [5]
CABLES EXIT SOUTH - Amphenol Ardent Concepts
8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 scale: 2:1.1 ardent concepts, inc. is prohibited. proprietary and confidential sizeb title: dwg. no. x.x = rev sheet 2 of 2 in part or as a whole without the written permission of mlo-fp-16x2-01 d www.ardentconcepts.com 16 pair micro-linkover footprint tolerancing per:
2C6U8VT360X12Fwxys5 - Amphenol Antenna Solutions
Canister, 4FT, 32-Port, Omni Pattern, XPOL, (2x) 696-960 | (6x) 1695-2700 | (8x) 3300-4200 MHz, Fixed Tilt, 18in Diameter
RCF78-50JFNA 7/8" RADIAFLEX® RCF Cable, A-series - RFS Technologies
RCF78-50JFNA 7/8" RADIAFLEX® RCF Cable, A-series Rev : A | Rev date : 22 Oct 2020. Technical features . Related Documents; Add to e-catalog; Download PDF; RADIAFLEX® functions as a distributed antenna to provide communications in tunnels, mines and large building complexes and is the solution for any application in confined areas. Slots in ...
GNSS Combination Antennas ProConnect - AMPHENOL PROCOM
In-built 2x2 MiMo antenna for use with LTE/4G (617 - 960 MHz and 1710 - 3800 MHz) or WiFi 6E 2.4/4.9-7.2 GHz. Optional GNSS antenna for GPS L1, Glonass, Beidou and Galileo. The ProConnect covers 4G, GNSS inc. 5G cellular bands, WIFI 2.4/5.8 and 7.2 GHz. Full hemispherical coverage for the GNSS antennas. Built-in high gain, low noise amplifier.
Amphenol PCD Shenzhen
4.Cable Minimum Bending Radius: 5 OD @Fixed installation, 9 OD@Free movement or Under mechanical load 5.Weight of Cable: app 590g/m 6.Standard:UL2251;TS-0023666;J3400 7.Cable Length Tolerance: A3 NA 2 OF 2 ITEM DESCRIPTION QTYUNIT 3 1 4 NACS 80A VEHICLE CONNECTOR 2XNTC NO UHF 1 EA 2 P/N HVCON1MA80A m 0.12 m P01BC00509 2X6AWG+8AWG+6X22AWG BLACK ...