Search Results for 7.4v lipo battery spike voltage
Model 018G20 | PCB Piezotronics
Model 018G20:Miniature, lightweight, black coaxial cable, vinyl insulation jacket, 20-ft, 5-44 plug to 10-32 plug
IT Datacom | Markets - Amphenol
With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market.
Amphenol CO-058SMARPTN-003 Reverse Polarity SMA (RP-SMA) Male to Type N ...
Loss @ 200 MHz: 7.30 dB per 100 ft; Loss @ 400 MHz: 11.00 dB per 100 ft; Loss @ 1000 MHz: 20.0 dB per 100 ft; RoHS compliant. Average Rating: Review this product: Add First Review. You May Also Be Interested In. Amphenol CO-058SMAMMRP-003 Reverse Polarity SMA (RP-SMA) Male to RP-SMA Male Coax Cable (RG58) 50 Ohm Coaxial Cable Assembly 3 ft ...
DC RESPONSE ACCELEROMETER - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20230519102521-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 288 /Height 528 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R ...
Band-Pass Filter for the 112 - 136 MHz Band BPF 3/3
Band-Pass Filter for the 112 - 136 MHz Band DESCRIPTION The BPF 3/3 is a 3-helical resonator band-pass filter with aperture-coupling between the resonators.
Amphenol
Summary / Übersicht / Sommaire 1 Serie 1331/1332 How to order / Bestellschlüssel / Référence 2 - 3 Technical characteristics / Technische Beschreibung / Caractéristiques techniques 4 Generalities / Allgemeines / Généralités 5 - 6 Arrangements / Polbilder / Arrangements 7 - 11 Shells / Gehäuse / Boitiers 12 - 15 Bulkhead / Schottdurchführungen / Traversée de cloison 16
Whip Antennas ML 2-Z - AMPHENOL PROCOM
21mm dia. hole (For roof thicknesses 2 mm up to 7.5 mm mounting hole should be 22mm dia.) Mounting Plate Thickness: 2 mm / 0.08 in. Ordering Designations. Model Product No. Description Frequency; ML 2-BZR: 130000650: Stainless Steel Whip: BZ-mount with FME-system BLACK: Add to quote: ML 2-ZR: 130000643:
130-4182-15H | Paladin® Daughtercard | Amphenol
Amphenol is one of the leading manufacturers of Paladin ® . Contact us today for more details of Paladin ® Daughtercard, Part number 130-4182-15H
VC1508-XX-X0X Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Automotive | Markets - Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles.
Amphenol RF SMA Bulkhead Cable Assemblies
095-902-569-XXXX; IP67 SMA RightAngle Plug to SMA Straight Bulkhead Jack, RG316-095 -902-570-XXXX: IP67 SMA Straight Plug to SMA Straight Bulkhead Jack, RG 316
BNC Straight Crimp Plug Commscope F59HEC-2 75 Ohm | 112650 - Amphenol RF
RF Connector BNC Straight Crimp Plug Commscope F59HEC-2 75 Ohm
Pulse-Lok® 380859 | aldenproducts.com
Operating Voltage. 300 V RMS. RF Immunity. No. Request Sample/Quote. PL1200 Diagrams ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
300 psi (1, 2, 3, 7, 14 and 20 bar) gauge and absolute • Standard configurations include: _ 1/2 in-20 UNF threaded male port with 1.0 in (25 mm) flange ... Normalized offset/bridge voltage—100 hours, typical value, not tested in production. 7. 1 year, typical value, not tested in production. 8. Consult factory for vacuum applications.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 11 inches
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 11 inches (279 mm)
600 | Amphenol Global Search | Amphenol
TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 122417. TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 75 Ohm 122127. TNC Right Angle Crimp Jack Times LMR-200 Belden 7807A Bulkhead Rear Mount 50 Ohm IP67 ARC 031-6509.
SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm ...
SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 12 inches (305 mm)
PRODUCT OVERVIEW - Amphenol Antenna Solutions
Input Voltage +10 to +30 V Power Consumption Idle State (AISG P1) 0.5 W High Power Mode (AISG P2) 3 W Protocol 3GPP/AISG 2.0 Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor tempera-ture) Precision ±0.5° Tilt Change Capability 50,000 minimum RET Interface
Thermometrics TSD-10 Turbidity Sensor - amphenol-sensors.com
Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 3.0V ± 10% Test Method After testing voltage in water (0 NTU), voltage test in water (4000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-20°C~ 90°C ...