Search Results for 70234-112
Critical Care Sensors | Drug Delivery Applications
Thermometrics Epoxy Type C100 NTC Thermistors are epoxy-coated chip thermistors with 0.3 mm (0.012 in) bare tinned-copper lead wires. They are used for temperature measurement, control and compensation with a range of -80°C to 150°C (-112°F to 302°F) and high sensitivity greater than -4% /°C at 25°C (77°F).
SMA Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
SMA Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
224G High Speed Solutions | Amphenol
ExtremePort™ QSFP-DD 224G Connector. One of the industry’s leading multi-lane pluggable form factors. Operating at 224Gb/s PAM4 signaling per channel, this connector features an optimized footprint ensuring superior signal integrity, with less than 2dB of loss at 53GHz
2252 | Amphenol Global Search | Amphenol
Interchangeability down to ±0.18°F (±0.1°C) Suitable for use over a range of -112°F to 302°F (–80°C to 150°C) High sensitivity, greater than –4%/°C at 77°F (25°C) Suitable for temperature measurement, control and compensation.
SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand ... - Amphenol RF
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 18 inches 095-725-112-180. SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 750 mm 095-725-121M075. SMP Straight Crimp Plug RG-178 RG-196 50 Ohm SMP-FS-C19. SMA PCB End Launch Straight Jack 50 Ohm 132417.
Amphenol Assembletech
6. Supports signaling rates up to PCIe5 32GT/s, 56 GT/s NRZ and 112 GT/s PAM-4 per lane, max 12 lanes. 7. 30-34AWG cable Mechanical Performance. 1. Mating Force: 55.5N maximum. 2. Unmating Force: 49N maximum. 3. Rated durability cycles: 250 cycles minimum Electrical Performance. 1. Voltage: 30VAC per contact. 2. Current: 0.5A per contact. 3.
SMP Straight Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 9 ...
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 3 inches 095-725-112-030. SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm SMP-FR-C07-2-R. SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 901-9210-1.
Product Features Uninterrupted VoIP Service 1-Passive VoIP / Cable ...
< 5 nSec (-4.43 MHz span) 112 MHz - 1002 MHz 75 ohm > 20 dB 77 NTSC analog + 38, 64 QAM digital @ -6dB to analog 10 dBmV < 0.5 dB-85 dBc-80 dBc > 130 dB Infinity Premise™ Symmetry Plus Series > 20 dB 1 dB p-p < 20 nSec (5 MHz, 1.5 MHz span) < 1dB 5 MHz to 65 MHz-65 dBc-80 dBc < 8 dB 15 psi 130 ma @ 15 v 41ma @ 120 v 4.9W 5 MHz to 1002 MHz 1 ...
Amphenol Assembletech
6. Supports signaling rates up to PCIe5 32GT/s, 56 GT/s NRZ and 112 GT/s PAM-4 per lane, max 12 lanes. 7. 30-34AWG cable Mechanical Performance. 1. Mating Force: 55.5N maximum. 2. Unmating Force: 49N maximum. 3. Rated durability cycles: 250 cycles minimum Electrical Performance. 1. Voltage: 30VAC per contact. 2. Current: 0.5A per contact. 3.
Cables/Connectors
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
N-Type Straight Plug to N-Type Straight Plug AA-60091 50 Ohm 1 M
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 36 inches 095-725-112-360. SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 48 inches 095-725-119-048. SMA Jack to SMA Plug Adapter 50 Ohm Straight 132171.
MKS04T02 5 Scissor Downtilt Mounting Bracket Installation
6 11 4 10 12 13 1 2 8 3 9 7 5 Instructions: 1. Attach the antenna to the interface brackets (4) using the provided antenna mounting channel runners. Distance
Environments A C E = Extreme Temperatures | F I = Impact | T - TPC Wire
TPC WIRE & CABLE • USA 800-521-7935 • CANADA 800-545-012 • MEXICO 001-877-283-1696 Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
10132650-101lf | Amphenol Global Search | Amphenol
FOR ALL OTHER DIMENSIONS SEE 10135662-101LF ON SHEET 1 ADVANCED MATE POSITION A5 SEE NOTE 13 ADVANCED MATE POSITION A1 SEE NOTE 13-2019/10/17 2019/10/17 2015/06/05-Peng-Bing Fu Heaven Cen Justin Chen A Released PDS: Rev :A STATUS:Released Printed: Oct 18, 2019
Amphenol Assembletech
6. Support signaling rates up to PCIe5 32GT/s, 56 GT/s NRZ and 112 GT/s PAM-4. 7. Support chip to chip and chip to external IO application 7. 30-34AWG cable . Mechanical Performance. 1. Mating Force: 55.5N maximum. 2. Unmating Force: 49N maximum. 3. Rated durability cycles: 250 cycles minimum . Electrical Performance. 1. Voltage: 30VAC per ...
Amphenol Assembletech
6. Supports signaling rates up to PCIe4 16GT/s, 56 GT/s NRZ and 112 GT/s PAM-4 in future, upgradable to PCIe5 32GT/s 7. 30-34AWG cable Mechanical Performance. 1. Mating Force: 55.5N maximum 2. Unmating Force: 49N maximum 3. Rated durability cycles: 250 cycles minimum Electrical Performance. 1. Voltage: 30VAC per contact 2.
MCX Straight Bulkhead Jack to MCX Straight Plug RG-316 50 Ohm 24 inches
255110-01-XX.XX PDF Customer Drawing (Size: 112 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 24.00 in (610 mm) Cable Type: RG-316: Connector 1 Part Number: 252145: Connector 2 Part Number: 252103: Export Control Classification ...
Amphenol Assembletech
5.Excellent SI performance: signal rates up to 56 GT/s PAM4 and 112 GT/s PAM4 6.Support power and high speed signal transmission together 7.Supports 85 ohm impedance applications 8.30-34AWG are available for both discrete and ribbon cable 9.RoHS compliant. Halogen free is available on request Mechanical Performance. 1.