Search Results for 70234-112
925-196j-51pt | Amphenol Global Search | Amphenol
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel 925-196J-51PT. SMPM Right Angle PCB Smooth Bore Jack Through Hole 50 Ohm 925-139J-51P.
Critical Care Sensors | Drug Delivery Applications
Thermometrics Epoxy Type C100 NTC Thermistors are epoxy-coated chip thermistors with 0.3 mm (0.012 in) bare tinned-copper lead wires. They are used for temperature measurement, control and compensation with a range of -80°C to 150°C (-112°F to 302°F) and high sensitivity greater than -4% /°C at 25°C (77°F).
SMA Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
SMA Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
2252 | Amphenol Global Search | Amphenol
Interchangeability down to ±0.18°F (±0.1°C) Suitable for use over a range of -112°F to 302°F (–80°C to 150°C) High sensitivity, greater than –4%/°C at 77°F (25°C) Suitable for temperature measurement, control and compensation.
SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand ... - Amphenol RF
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 18 inches 095-725-112-180. SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 750 mm 095-725-121M075. SMP Straight Crimp Plug RG-178 RG-196 50 Ohm SMP-FS-C19. SMA PCB End Launch Straight Jack 50 Ohm 132417.
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 250 ...
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 8 inches 095-725-112-080. SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 500 mm 095-725-128M050. SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 6 inches 095-725-114-060.
Product Features Uninterrupted VoIP Service 1-Passive VoIP / Cable ...
< 5 nSec (-4.43 MHz span) 112 MHz - 1002 MHz 75 ohm > 20 dB 77 NTSC analog + 38, 64 QAM digital @ -6dB to analog 10 dBmV < 0.5 dB-85 dBc-80 dBc > 130 dB Infinity Premise™ Symmetry Plus Series > 20 dB 1 dB p-p < 20 nSec (5 MHz, 1.5 MHz span) < 1dB 5 MHz to 65 MHz-65 dBc-80 dBc < 8 dB 15 psi 130 ma @ 15 v 41ma @ 120 v 4.9W 5 MHz to 1002 MHz 1 ...
Amphenol Assembletech
6. Supports signaling rates up to PCIe5 32GT/s, 56 GT/s NRZ and 112 GT/s PAM-4 per lane, max 12 lanes. 7. 30-34AWG cable Mechanical Performance. 1. Mating Force: 55.5N maximum. 2. Unmating Force: 49N maximum. 3. Rated durability cycles: 250 cycles minimum Electrical Performance. 1. Voltage: 30VAC per contact. 2. Current: 0.5A per contact. 3.
Cables/Connectors
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
MKS04T02 5 Scissor Downtilt Mounting Bracket Installation
6 11 4 10 12 13 1 2 8 3 9 7 5 Instructions: 1. Attach the antenna to the interface brackets (4) using the provided antenna mounting channel runners. Distance
10132650-101lf | Amphenol Global Search | Amphenol
FOR ALL OTHER DIMENSIONS SEE 10135662-101LF ON SHEET 1 ADVANCED MATE POSITION A5 SEE NOTE 13 ADVANCED MATE POSITION A1 SEE NOTE 13-2019/10/17 2019/10/17 2015/06/05-Peng-Bing Fu Heaven Cen Justin Chen A Released PDS: Rev :A STATUS:Released Printed: Oct 18, 2019
Amphenol Assembletech
6. Support signaling rates up to PCIe5 32GT/s, 56 GT/s NRZ and 112 GT/s PAM-4. 7. Support chip to chip and chip to external IO application 7. 30-34AWG cable . Mechanical Performance. 1. Mating Force: 55.5N maximum. 2. Unmating Force: 49N maximum. 3. Rated durability cycles: 250 cycles minimum . Electrical Performance. 1. Voltage: 30VAC per ...
Amphenol Assembletech
6. Supports signaling rates up to PCIe4 16GT/s, 56 GT/s NRZ and 112 GT/s PAM-4 in future, upgradable to PCIe5 32GT/s 7. 30-34AWG cable Mechanical Performance. 1. Mating Force: 55.5N maximum 2. Unmating Force: 49N maximum 3. Rated durability cycles: 250 cycles minimum Electrical Performance. 1. Voltage: 30VAC per contact 2.
MCX Straight Bulkhead Jack to MCX Straight Plug RG-316 50 Ohm 24 inches
255110-01-XX.XX PDF Customer Drawing (Size: 112 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 24.00 in (610 mm) Cable Type: RG-316: Connector 1 Part Number: 252145: Connector 2 Part Number: 252103: Export Control Classification ...
Amphenol Assembletech
5.Excellent SI performance: signal rates up to 56 GT/s PAM4 and 112 GT/s PAM4 6.Support power and high speed signal transmission together 7.Supports 85 ohm impedance applications 8.30-34AWG are available for both discrete and ribbon cable 9.RoHS compliant. Halogen free is available on request Mechanical Performance. 1.
Amphenol Assembletech
Supports signaling rates up to PCIe4 16GT/s, 56 GT/s NRZ and 112 GT/s PAM-4 in future, upgradable to PCIe5 32GT/s 7. 30-34AWG cable Mechanical Performance. 1. Mating Force: 30N maximum 2. Unmating Force: 49N maximum 3. Rated durability cycles: 250 cycles minimum Electrical Performance. 1. Voltage: 30VAC per contact 2. Current: 0.5A per contact ...
MKS04T02 5 Scissor Downtilt Mounting Bracket Installation
6 11 4 10 12 13 1 2 8 3 9 7 5 Instructions: 1. Attach the antenna to the interface brackets (4) using the provided antenna mounting channel runners. Distance
Tri-Star Brand Contacts
3 4 Engagement Type PIN Pin (Male) Contact SKT Socket (Female) Contact Spec/Sheet Number Bin Code Tri-Star Part Number Style Contact Size Wire Barrel Size
Amphenol Assembletech
6. Support signaling rates up to PCIe5 32GT/s, 56 GT/s NRZ and 112 GT/s PAM-4. 7. Support chip to chip and chip to external IO application 7. 30-34AWG cable . Mechanical Performance. 1. Mating Force: 55.5N maximum. 2. Unmating Force: 49N maximum. 3. Rated durability cycles: 250 cycles minimum . Electrical Performance. 1. Voltage: 30VAC per ...