Search Results for 70234-112
Home - Amphenol Canada
Home - Amphenol Canada
MKS04T02 5 Scissor Downtilt Mounting Bracket Installation
6 11 4 10 12 13 1 2 8 3 9 7 5 Instructions: 1. Attach the antenna to the interface brackets (4) using the provided antenna mounting channel runners. Distance
Amphenol Assembletech
6. Support signaling rates up to PCIe5 32GT/s, 56 GT/s NRZ and 112 GT/s PAM-4. 7. Support chip to chip and chip to external IO application 7. 30-34AWG cable . Mechanical Performance. 1. Mating Force: 55.5N maximum. 2. Unmating Force: 49N maximum. 3. Rated durability cycles: 250 cycles minimum . Electrical Performance. 1. Voltage: 30VAC per ...
Literature Archive - Page 5 of 18 - Amphenol PCD
M85049/112, M85019/114 Pre-Shield Adapter. View; Download; M85049/109, M85019/111 Pre-Shield Adapter
MKS02T06 4 Scissor Tilt Downtilt Mounting Bracket Installation
1 2 5 4 9 11 10 8 12 6 7 3 12 6 7 13 14 13 13 13 Instructions: 1. Attach the antenna to the interface brackets (13) using the provided antenna mounting channel runners.
MCX Straight Bulkhead Jack to MCX Straight Plug RG-316 50 Ohm 24 inches
255110-01-XX.XX PDF Customer Drawing (Size: 112 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 24.00 in (610 mm) Cable Type: RG-316: Connector 1 Part Number: 252145: Connector 2 Part Number: 252103: Export Control Classification ...
0J áPÇRE HART ])f? f#0J áPÇRE - Temposonics
hart® インターフェース取扱説明書 取扱説明書 i 4 i 2. 用語の説明 6a重油 「一般的な原油」、api比重に対して60°fに体積を補正します。 6b軽油 「一般的な製品」、api比重に対して60°fに体積を補正します。
4.3-10 Jack to SMA Plug Adapter 50 Ohm Straight
AD-40310JSMAP-1 PDF Customer Drawing (Size: 112 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: 4.3-10 Jack to SMA Plug: Adapter Type: Between-Series: Body Finish: White Bronze: Body Material: Brass: Contact Finish: Silver: Contact Material:
MKS02T09 - Amphenol Antenna Solutions
3 665-112-1-612 3/8-16 x 7.0 hhcs hdg 4 4 3.8 nut lw fw 12 5 665-016-1-602 3/8-16 x 1.0 hhcs hdg 8 6 251-445-9-006 pipe grip with elev. 2 7 251-445-9-010 indexed scissor bracket 1 8 251-445-9-011 bracket, short downtilt 1 9 251-445-9-017 offset interface bracket 2
M17/MIL-C-17 Coaxial Cable Specifications
11B xxx/untnspxb/pn 111. M17/MIL-C-17 Coaxial Cable Specifications. M17 M17 TMS Conductor Dielectric Shields Jacket Armor Weight Impedance Capacitance Max Oper.
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
AMPHE FLEX VOLT - amphenol.co.jp
備考)導体抵抗は裸軟銅線(AC)の抵抗です。 本/本/mm 395 562 754 1019 16f 25f 35f 50f 70f 95f 呼び 導体 導体 抵抗 (20℃) 絶縁体厚さ