Search Results for 70234-112
Amphenol Assembletech
6. Supports signaling rates up to PCIe4 16GT/s, 56 GT/s NRZ and 112 GT/s PAM-4 in future, upgradable to PCIe5 32GT/s 7. 30-34AWG cable Mechanical Performance. 1. Mating Force: 55.5N maximum 2. Unmating Force: 49N maximum 3. Rated durability cycles: 250 cycles minimum Electrical Performance. 1. Voltage: 30VAC per contact 2.
Amphenol Assembletech
6. Support signaling rates up to PCIe5 32GT/s, 56 GT/s NRZ and 112 GT/s PAM-4. 7. Support chip to chip and chip to external IO application 7. 30-34AWG cable . Mechanical Performance. 1. Mating Force: 55.5N maximum. 2. Unmating Force: 49N maximum. 3. Rated durability cycles: 250 cycles minimum . Electrical Performance. 1. Voltage: 30VAC per ...
SMPM Cable Assemblies| Amphenol RF
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 4 inches 095-725-112-040. View Details. Add to Parts List Add to Compare. SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 1 M 095-725-112M100. View Details. Add to Parts List Add to Compare.
Critical Care Sensors | Fluid Management
Thermometrics Epoxy Type C100 NTC Thermistors are epoxy-coated chip thermistors with 0.3 mm (0.012 in) bare tinned-copper lead wires. They are used for temperature measurement, control and compensation with a range of -80°C to 150°C (-112°F to 302°F) and high sensitivity greater than -4% /°C at 25°C (77°F).
Literature | Amphenol Aerospace
The 2M Micro38999 Connector Series product line is designed for interconnect applications requiring high performance and reduced size and weight.
Industrial Applications | Room Monitoring
Thermometrics Epoxy Type C100 NTC Thermistors are epoxy-coated chip thermistors with 0.3 mm (0.012 in) bare tinned-copper lead wires. They are used for temperature measurement, control and compensation with a range of -80°C to 150°C (-112°F to 302°F) and high sensitivity greater than -4% /°C at 25°C (77°F).
MKS04T03 - Amphenol Antenna Solutions
1 13 9 3 2 5 7 8 8 8 8 6 2 6 4 5 10 12 11 Instructions: 1. Attach the antenna to the interface brackets 8 using the provided antenna mounting channel runners. Distance between the brackets should be 7.07in/197.6mm, wide chassis shown.
SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm ...
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 7 inches 095-725-112-070. SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm 901-9221-2A. SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 10 inches 095-725-111-100. You May also be Interested in.
SMA Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
SMA Jack to SMA Jack Adapter 50 Ohm Straight 4-Hole Flange
93-144820 | Amphenol Global Search | Amphenol
Features. Precision, solid state temperature sensor. Interchangeability down to ±0.18°F (±0.1°C) Suitable for use over a range of -112°F to 302°F (–80°C to 150°C) High sensitivity, greater than –4%/°C at 77°F (25°C) Suitable for temperature measurement, control and compensation.
MCX Straight Bulkhead Jack to MCX Straight Plug RG-316 50 Ohm 48 inches
255110-01-XX.XX PDF Customer Drawing (Size: 112 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 48.00 in (1219 mm) Cable Type: RG-316: Connector 1 Part Number: 252145: Connector 2 Part Number: 252103: Export Control Classification ...
70292-116lf | Amphenol Global Search | Amphenol
Quickie® is the industry proven standard interconnect system for flat ribbon cable to board. connections on 2.54mm pitch. Quickie® is a dual row system, offering 6 up to 64 positions.
APC 3.5 Jack to APC 3.5 Plug Adapter 50 Ohm Straight
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 36 inches 095-725-112-360. SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 4 inches 095-902-449-004. SMA Right Angle Plug to SMA Right Angle Plug 0.085 Hand Formable 50 Ohm 12 inches 135104-R1-12.00.
602 GB Series CE19 - Amphenol
1 AMPHENOL LIMITED Amphenol 602 GB Series Connectors to EL 2112 Patt. 602 DEF STAN 59-56 & PAN 6432-1 & -4 The specifications herein are given only for the guidance of trade customers.
62GB | Amphenol LTD
Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts, and 1500 for palladium contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder)
MCX Straight Bulkhead Jack to MCX Straight Plug RG-316 50 Ohm 24 inches
255110-01-XX.XX PDF Customer Drawing (Size: 112 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 24.00 in (610 mm) Cable Type: RG-316: Connector 1 Part Number: 252145: Connector 2 Part Number: 252103: Export Control Classification ...
SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 18 inches
SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 36 inches 095-725-112-360. SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 100 mm 095-725-114M010. SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 2 M 095-725-114M200.
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 2120 0 obj >stream hÞìÛû ÛH’'pÿ)úmw~pU>"ò±X4p[}30n|3X÷â ×0 žvu» ã l70ûÏß] E‘I‰z¹R%ÒüvÃvR E&“Ÿ EÚdÃʬìÊR ...
Aeronautics - Amphenol-Air LB | Startseite
Aeronautics - Amphenol-Air LB | Startseite