Search Results for 71-533721-8-3a p
Amphenol
12.8 main polarizing keyway 1 11/16-18 unef thread size 20 contacts (42 places) 6 size 16 contacts (5 places) 6 47.6 Ø50.8 smooth ring adapter - blue 42.0 Ø37.7-4 7 s r-s r a a a h d p 0 4-2 m p h e n o l y y m m d d | ref:hdp24-24-47se duramate--contact size min. insul o.d. typical wire range max. insul current rating 16 14-20 awg (2.0-0 ...
2.4mm Female to SMPM Male Adapter, FD - SV Microwave
Add to compare list. A 2.4mm Female to SMPM Male Adapter, FD SF1116-6071 from SV Microwave. The perfectly featured product for your connection. Learn more at SV!
C:UsersjbloodDesktopPBLite Rework drawingsC-P29059-A1 - Amphenol Sine
C:\Users\jblood\Desktop\PBLite Rework drawings\C-P29059-A1.dwg. 64.9mm [2.56"] A1. - TECHNICAL DATA SHEET RELEASE. 12-MAY-14.
TFOCA-II 4 Channel - Amphenol Fiber Systems International (AFSI)
AFSI designed its patented TFOCA-II® connectors to survive the harshest battlefield conditions imaginable. The heart of the TFOCA-II® family of deployable fiber optic connectors centers on the TFOCA-II® sealed free-floating termini. The robust termini design enables TFOCA-II® connectors to seal against high humidity and moisture conditions while allowing full axial and orbital movement of ...
PCIe ® Gen 4 M.2 1A Card Edge Connectors - Amphenol CS
FEATURES. BENEFITS. Card edge connector with 67 contacts on a 0.50mm pitch. Fully compliant with PCI-SIG PCIe ® M.2 1A specification. Compliant with PCIe ® 4.0. Serves multiple high speed peripheral applications. 75 positions with 2 connector key options. Available in various connector height. Design flexibility.
ETV38999 Lightweight Composite Connectors - Amphenol Aerospace
13-71: I: 2 : 2 : 15-2: I: 2 : 2 : 15-5• ... †† Size 8 Coax and Twinax are interchangeable. Alternate Insert Positions. A plug with a given rotation letter will mate with a receptacle with the same rotation letter. The angles for a given connector are the same whether it contains pins or sockets. Master key stays fixed, minor keys rotate.
Thermo-Trex Flare Stack Cable - TPC Wire
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
B A2 - Amphenol Sine
SPECIFICATIONS: 3.1 OPERATING TEMPERATURE: -55°CTO +12. 3.2 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLT. 3.3 INSULATION RESISTANCE: 1000 MEGOHM MIN @ 2. 3.4 MOISTURE RESISTANCE: IP67&IP69K ( MATED CONDITI.
Amphenol Assembletech
Part Number: RSL38-XXXX. Product Description: Ultraport SlimSAS 4i 38Pos to 4X SATA 7Pos Cable Assembly. Series: Ultraport SlimSAS. Cable Length: 1.0 meters. Signal Wire Size: 30-34AWG (85ohm), 32-34AWG (100ohm) Lock to mating part: With latch for Ultraport SlimSAS end. Plating: Ultraport SlimSAS connector Au 30u" min., SATA connector Au 15u ...
PL 500SM N SERIES Plastic Shell Auto Connectors 14 pole
PL-500SM-N SERIES. Plastic Shell Auto-Coupling . Connectors . 14 pole capacity miniature circular connector. PL-500SM-N FEATURES. Overview (intuitive, compact, configurable) Order as a full cable assembly (Consult Factory) Pulse-Lok ® auto-latch / mating confirmation
PCB Search Results (482C05)
Teardrop ICP® Accelerometers with flexible integral cable. n-US 482C05 (4 channels, bench top, line powered) en-US 482C16 (4 channels, bench top, line powered, front panel keypad/display, gain) en-US 483C05 (8 channels, rack mount, line powered) en-US 483C50 (8 channels, rack mount, line powered, computer control, gain) ET CHED SURF AC E PO TTI.
CURRENT DERATING REFERENCE INFORMATION FOR DUAL ROW - Amphenol CS
(As p er EIA 364-05) 8 Terminal Insertion Force (into Housing) 14.7 N MAXIMUM insertion force ¼ inch) per minute Apply an axial insertion force on the terminal at a rate of 25 ± 6 mm (1 ± (As per EIA 364-05) PDS: Rev :G STATUS:Released Printed: May 23, 2021. NUMBER GS-12-1177
21-033470-151 (PIN) 21-033471-151 (SOCKET) - Amphenol Aerospace
21-033470-151 (PIN) 21-033471-151 (SOCKET) F. 21-0. 3470-151 (PIN) 21-033471-151 (SOCKET)G. 1. Observe the black insulator’s keyway. When the inner pin assembly is held in the vertical position (with inner pin con-tacts on top), the inner pin contact with the black insulator keyway to its right will be positioned at the inner contact ID #1 ...
H:EngineerDRAWINGOTHERGSB311231HR Model (1) - Amphenol CS
Title: H:EngineerDRAWINGOTHERGSB311231HR Model (1) Author: debby.hung Created Date: 8/16/2017 4:22:28 PM
Contact Us | Improving your energy - CMR Group
Fax: +216 71 426 993. Email: [email protected]. CMR UK Controle Mesure Régulation (UK) Ltd. New York Way ... No.333, Zhao Jia Bang Road 200032 Shanghai P.R.CHINA Tel: +86 21 6443 9428. Fax: +86 21 6416 6616. Website: www.khmarine.com. TECHNOSTAR TECHNOSTAR Nasr City, El Obour ...
GUIDE DE SELECTION DES CAPTEURS - Temposonics
LA NOUVELLE GÉNÉRATION Les capteurs de position Temposonics® R-Series V sont prêts pour les applications de l‘industrie 4.0. Ils prennent en charge une série de fonctions intelligentes qui permettent aux
M17/MIL-C-17 Coaxial Cable Specifications
(1.16) (7.24) (8.71) (10.67) (12.14) (0.240) 66 (52.5) (-40 +85) M17/16-RG23 No AA-5160 2-BC 7/.0285” PE: 2 cores 34BC:34BC PVC-IIA NA 0.530 125 +/- 5 12.0 7,000 -40 +185 400 MHz Inactive for new design QPL’d 0.0855 0.380 .438 x .847 .650 x .945 Unswept Source (2.17) (9.65) (11.1 x 21.5) (16.5 x 24.0) (0.789) 66 (39.4) (-40 +85) ...
Company – GJM GROUP
Among the environmental principles as a responsible corporate citizen, GJM is dedicated to protecting human health, natural resources and the environment. This principle reaches beyond compliance with the law, to encompass the integration of sound environmental practices in our economic decisions. The following environmental principles provide ...