Search Results for 71-533721-8-3a p
Thermo-Trex® Silica Ultra-Sleeve High Temperature Sleeving - TPC Wire
Silica Ultra-Sleeve is a braided silica fiber that is 96% pure. Silica offers temperature resistance up to 2,300°F (1,260°C) while offering outstanding flame resistance, flexibility and tensile strength.
Level Plus - Temposonics
8 - Bit ASCII MTS Protocol Communications: Baud Rate: 4800 Parity: Even Data Bits: 8 Stop Bits: 1 ... an EIA-485 multidrop network as shown in Figure 2.3A and 2.3B. A typical network consists of the main wire trunk and individual tap connections to each STI display and DDA tank
AW3S | Amphenol Global Search | Amphenol
retention wedge aw3s 19.0 19.3 reduced diameter wire seal standard color is grey, addition color shown in part number chart 30.1±0.6 6 a4 c0540s update dimensions 05aug16 jony tommy orange at06-3s-mm01org a5 add color option 23nov20 louie tommy ref: dt06-3s-ce01 ,dt06-3s-ce05
Issue 1 Print 5 LT‐IMCHRGR60‐1 IMC Series & OWNER’S MANUAL Model 93 ...
8. Do not use the IMC Series for charging dry cell batteries that are commonly used with home ap-pliances. These batteries may burst and cause personal injury and property damage. 9. NEVER charge a frozen battery. Preparing to Charge Precautions CAUTION To reduce risk of injury, charge only lead acid, gel, NiCAD or AGM batteries. Other types of ...
ATBS-043-1205 Backshell for 12 Position Plug AT Connectors. - Amphenol Sine
ATBS-043-1205 Backshell for 12 Position Plug AT Connectors. Comparable to PN# 1028-043-1205
Certificate of Registration - Wilcoxon Sensing Technologies
ISO 14001:2015 Certificate granted on: Dec 8, 2017 Last revision: Oct 31, 2018 Valid through: Dec 8, 2020 File number: ON0183Q One location covered under this certification. CERTECH MANAGEMENT SYSTEMS CERTIFICATION gooy OF . Title: Certificate Number: “Sample 1” Author:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the ...
TVPS02RF-11-35P | Amphenol Global Search | Amphenol
PART NUMBER KEY EX: TVP00DZ-11-35P (P25) 1. Type 2. Shell Style 3. Service Class 4. Shell Size & Insert Arrangement 5. Contact Type 6. Alternate Position 7. PCB Length TVP 00 DZ 11-35 P (P25) 5. Contact Type P Pin Contacts S Socket Contacts 3.
c10-779621-0001 | Amphenol Global Search | Amphenol
C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version (Solder)
HY-TREX DEVICENET CABLE - THIN
minimum bend radius: 2.8 inch impedance: 120 +/- 12 ohms single-ended capacitance: 12 pf/ft. cond-cond 24 pf/ft. cond-shield propagation delay: 1.47 nsec/ft. nominal construction ratings / approvals performance part no. cond size stranding nom o.d. (in.) weight (lbs/1000') dn220-2422-2stp-sb 24 awg / 22 awg 19x34 / 19x36 0.345 65 electrical ...
42122900 | Amphenol Global Search | Amphenol
Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors. All one- and two-row models are fitted with a.
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
MS, 97 AND 97B SERIES - Amphenol In
Other accessories Protective cap for MS and 97 series MS-25042 For Plugs as external threads and is used on all plugs where a coupling ring is provided.
SISO Panel Antennas 698 - 4000 MHz
> 8 dB > 10 dB > 15 dB > 20 dB Passive Intermodulation < -153 dBc (2 x 43 dBm) In iBwave Yes Mechanical Connection(s) 1 Port, N-Female, Radome Material / Colour ABS White RAL9003 Dimensions 165 x 155 x +50 mm / 6.5 x 6.1 x 2.0" Weight 0.3 kg / 0.66 lb Mounting Wall mounting Environmental Operating temperature range -55°C to +60°C 5003700 Page ...
MIL-DTL-26482 Series I Hermetic - Amphenol Aerospace
Shells size 8 to 24. Contact sizes 20, 16, and 12. Quick positive coupling assured by a 3-point bayonet coupling system; Eliminates mismating by the use of five key/keyway design; 34 insert patterns available from 3 to 55 circuits
CEMM THOME, spol. s.r.o.
Sockets, Grommets & Connectors. Sealed sockets for P21W, P21W, W5W, W16W bulbs Unsealed sockets for P21W bulbs Sealed & unsealed bulb sockets for H7 & H1 bulbs
RAILWAY - Amphenol Antenna Solutions
VSWR 1.8:1 2.0:1 2.0:1 1.5:1 MAXIMUM POWER 2-16 Vdc 100 Watts 100 Watts 100 Watts MATERIAL Aluminum back plane. Heavy-duty UV stable over-shroud DIMENSIONS (L x W x H) 1000 x 200 x 175 mm (39.3 x 7.9 x 6.9 in) WEIGHT 11 kg (24.2 lbs) TEMPERATURE EXTREME TEST -45° to +75° C (-49° to +131° F) THERMAL SHOCK 70° to +140° C (158° to 584° F)
125GMT10/125GMT15 - Holland Electronics
Input wire size #8 AWG to #1/0 AWG Voltage range (nominal voltage) ±12VDC, ±24VDC and ±48VDC Grounding: Specifications: Earth GND terminal bolts (with washers) for dual-hole compression lug Three sets of 1/ 4-20 threaded holes on 5/ 8" centers. Torque bolts (using 7/ 16" or 12 mm socket) to 50 in/lb. (5.6 N•m), max.
Amphenol FCI 10117835
Title: Amphenol FCI 10117835.pdf Author: TangTY Created Date: 6/29/2023 11:12:15 AM
Fiber Optic Cabinets & Enclosures - Charles Industries
1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) Standard Universal Enclosures (CFIT-Flex Std) Fiber Interconnect Terminals (CFIT) Fiber Interconnect Terminals – Slimline (CFIT-SL) Fiber Interconnect Terminals – Multi-Compartment (CFIT-D3) Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals ...