Search Results for 71-533724-14-19 p w
SMP Female to Female Bullet (OAL 0.769") - SV Microwave
Yes, w/ Exemption 6C These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined ...
MASTER KEYWAY - Amphenol Sine
notes: (unless otherwise specified) 1. material: shell: thermoplastic, ul94 v-0. insert: thermoplastic, ul94 v-0. o-ring: silicone rubber. seal gasket: silicone rubber.
PCB Contacts - Products | Amphenol Aerospace
0.19 & #177; .001 : 0.19 & #177; .001: More Information. Gold Plating vs Pre-tinned: The standard PCB tails for MIL-DTL 38999 receptacles have gold plating (.00005 inches over nickel). Amphenol can substitute a pre-tinned version to facilitate the termination process. This pre-tinning is a 60/40 lead-tin alloy.
CTA_DE - Temposonics
Eine Übersicht der möglichen Industrie-, Mobilhydraulik- und Füllstandsanwendungen bei denen Positionssensoren eingesetzt werden können.
SuperFlex Ø.047 Cable Assemblies - svmicrowave.com
P/N Description 7032-7845 SMPM Female to SMPM Female 6" Cable Assembly for .047 SuperFlex Cable 7032-7846 SMPM Female to SMPM Female 12” Cable Assembly for .047 SuperFlex Cable 7032-7821 SMPM Female to SMA Male 6” Cable Assembly for .047 SuperFlex Cable 7032-7777 SMPM Female to SMA Male 12” Cable Assembly for .047 SuperFlex Cable
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
Battery Swapping Connector 1 페이지 | 암페놀-대신전자정밀(주)
암페놀-대신전자정밀(주) 사업자등록번호 : 130-81-28953 add : 경기도 부천시 경인로133번길 14(송내동) 대표전화 : 032-610-3800 고객상담 : 032-610-3830,3856 FAX : 032-673-2507 E-MAIL : info@amphenol.co.kr
012+$'3/()4 '$()+-(5/. !#$%&'#(#)*'%+ - Marport
V1 04/08/19 Première publication V2 16/07/20 Documente Mosa2 version 02.03, Scala version 01.06.34 et Scala2 version 02.02. ... 14. M4 - Système avec ordinateur Mx | V2 | Installation Câblage du système Connectez les composants du système conformément au câblage suivant.
试析几种常用接触件在新能源汽车高压连接器上的应用 - 创新创业平台 - 安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
RTS6BS18N4S03 Plug, 4 Position, Female, Shell Size 18, with - Amphenol Sine
RTS6BS18N4S03 Plug, 4 Position, Female, Shell Size 18, with Silicone Seal. $0.00. Plug
EU RoHS Declaration - svmicrowave.com
7015-1064 YES W/ EXEMPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20221201 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561 ...
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
EU RoHS Declaration - svmicrowave.com
8032-4007 YES W/ EXCEPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20221201 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561 ...
PRODUCT DATA DRAWING REV DESCRIPTION B DCN 53405 11/23 DATE APPROVED
scale: 14:1 size dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 3211-40170 www.svmicrowave.com title: 3) break corners & edges .005 r. max. is the sole property of sv microwave, inc. 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters]
Produkt-Designer/in F&E (m/w/d) - amphenol-po.de
Produkt-Designer/in F&E (m/w/d) Steckverbinder / Feinwerktechnik / Geräte- und Apparatebau Ihr Einsatz: • Verantwortlich für Konzeptentwürfe, 3D-Modelle & RapidPrototyping • Konstruktion von Bauteilen und Baugruppen • Mitwirkung bei der Entwicklung von Varianten & Standardbauteilen
offers.tpcwire.com
%PDF-1.6 %âãÏÓ 3264 0 obj > endobj 3307 0 obj >/Filter/FlateDecode/ID[]/Index[3264 59]/Info 3263 0 R/Length 179/Prev 12848965/Root 3265 0 R/Size 3323/Type/XRef/W ...
Steuern in richtung Zukunft AgitA - el-cab.com.pl
p t „ mA m A “ u A t /9 7 /5 /15 1 3 A r A system bietet alle Voraussetzungen, um auf f Ü wie für den k w Ü e d l n AgitA das erste modulare lenksäulensystem für nutzfahrzeuge „made in germany“ DAs Richtige – in jeder richtung steuern in richtung zukunft – und sicher ankommen. diesem leitbild
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Acessórios | Amphenol Socapex
Conjuntos de cabos e jumpers; Série PS: Soluções para Dispositivos de Potência. voltar Série PS: Soluções para Dispositivos de Potência Série PS: Soluções para Dispositivos de Potência
Applications - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.