Search Results for 71-533724-14-19 p w
Telaire T6613/T6615 Series Development Kit
Telaire T6613/T6615 Series Development Kit User Manual T63172-003 September 2014 Page 1 of 9 ® Amphenol Advanced Sensors Introduction The T6613/6615 development kit is a
Contactos coaxiais de 75 Ohms - Contactos de alta velocidade | Amphenol ...
A Amphenol Socapex oferece contactos coaxiais de 75 Ohms, uma solução fiável e eficiente para conectores utilizados em aplicações de vídeo. Estes contactos foram concebidos para utilização com os conectores D38999, EN3645, EN4165, 2M e 387TV e estão disponíveis nos tamanhos de contacto 16, 12, 8 e 6. Quer necessite de transmitir SD-SDI, HD-SDI ou 3G-SDI, os contactos coaxiais de 75 ...
History - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
NovaSensor NPP-301 Pressure Sensor FAQ's - amphenol-sensors.com
pressure plus the ambient pressure of 14.7 psia. If the same car tire travelled to 10,000 feet, the NPP-301 would still measure 44.7 psia, but a tire gauge will read 34.6 psig (44.7-10.1), because the ambient pressure is only 10.1 psia. Therefore, the NPP-301 can measure tire pressure, barometric pressure, altitude changes and closed vessels.
B75 High Wide Chirp, 600W, 20° Tilt, Humminbird 21-Pin
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
NTC Type NDK - amphenol-sensors.com
code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F
CTR-40 Liquid Calibration Bath - kayeinstruments.com
This advanced bath combines excellent temperature stability and uniformity with a temperature range of -40 to 150°C.
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
Technical features - rfstechnologies.com
Outer Diameter Cable 6.2 mm 12.3 mm 14.8 mm 20.7 mm 24.8 mm Cable Weight kg / km 37 131 184 391 455 Cable Bending Radius Inst. 124 mm 246 mm 296 mm 414 mm 496 mm Cable Bending Radius Oper. 62 mm 123 mm 148 mm 207 mm 248 mm Cable Tensile Strength Inst. 660 N 660 N 1320 N 1320 N 1320 N Cable Tensile Strength Oper. 200 N 200 N 400 N 400 N 400 N
C146 A (小型)インサート C146 10A016 004 4
250 V, 14 A: 600 V, 10 A 16 A 20 A: heavy|mate® - C146 A ねじ止め式、32+PE、オスインサート組合せ ...
HB078-05U6S12-10M-01 - HYBRIFLE - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue
Argentina, Paraguay, Uruguay, Chile, Bolívia and Peru Region
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
HB078-S-06U4-S8F - HYBRIFLEX ™ Standard LTE, Cabling Solution for 4 RRU
Single Bending Radius mm (in) 69 (2.71) Cable Diameter mm (in) 6.9 (0.27) F/O Cable Jacket UV stable black PE F/O Standards (Meets or Exceeds) ITU G 657.A2 TESTING AND ENVIRONMENTAL Storage Temperature °C (°F) -40 to 85 (-40 to 185 ) Operation Temperature °C (°F) -40 to 85 (-40 to 185 ) Installation Temperature °C (°F) -20 to 50 (-4 to 122 )