Search Results for 71-533724-14-19 p w
ROHS COMPLIANT PLATINGS - Amphenol Aerospace
Durmalon, like Olive-Drab Cadmium plating (Class W), meets 500 hours of dynamic salt spray, combined with 500 mating cycles and meets specified millivolt drop shell-to-shell conductivity. Durmalon also meets a 392 °F (200° C) temperature rating. Durmalon has been proven to meet this requirement as well as Potassium Formate-Deicer fluid
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
www.amphenol-airlb.fr
We would like to show you a description here but the site won’t allow us.
SOLUCIONES DE INGENIERÍA - offers.tpcwire.com
WWW.TPCWIRE.COM 3 Conectores militares moldeados • ®MIL-C-5015 • Especificación NATO VG 95 234 • Rango de temperatura de funcionamiento de -55 ºC a
SMPS (Size 16) D38999 Socket Contact to MCX Male 12" 75 Ohm Cable ...
P/N: 7093-0275. There currently isn't any inventory available in distribution. Please contact us to obtain this product. Add to compare list. ... Available Inventory: 71. 7093-0277 SMPM Cable Assemblies 7093-0277 Add to compare list Datasheet. Part # 7093-0278 SMPM (Size 12) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly for RG-179 ...
파워세이프 - VG96944 - 38999 계열 | Amphenol Socapex
Powersafe connectors enable high power transmission (over 500 volts) while being 100% safe for the users. The Powersafe connectors are derived from the D38999 connectors and qualified according to VG96944 standards.
Their main benefit is to provide user safety with a first-to-mate earth contact directly linked to the shell. The last ...
0130 ailb bro ect.411 25.01.2006 13:13 Uhr Seite 1 Amphenol SerieECTA
2 Summary | Übersicht | Sommaires 3 Technical characteristics / Technische Beschreibung / Caractéristiques techniques 4 How to order / Bestellschlüssel / Référence 5 Contact arrangements / Polbilder / Arrangements de contacts 6 Shells / Gehäuse / Boîtiers 7 Accessories / Zubehör / Accessoires 8 Contacts / Kontakte / Contacts 9 Specific connectors / Sonderstecker / connecteurs ...
Amphenol Air LB
We would like to show you a description here but the site won’t allow us.
Przekaźnik P188 24V - El-Cab Sp. z o. o.
Przekaźnik P188 24V. Indeks: 4530-003491-00 Nr producenta 66227. Stan: Nowy produkt
Amphenol
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a4 at06-3s-rj120xx plug, 3 way, j1939, 120 ohm a3 - release new dwg format 08jan14 jarry see chart notes: unless otherwise specified
이더넷 군용 스위치 RJSMLAC-8MG-CAPS - Amphenol Socapex
Amphenol Socapex MIL-STD-461 군용 이더넷 스위치(RJSMLAC-8MG-CAPS라고도 함)는 열악하고 까다로운 환경에서 사용하도록 설계된 매우 안정적이고 견고한 관리형 군용 이더넷 스위치입니다. 이 이더넷 스위치에는 RJFTV 커넥터가 장착되어 있으며 8개의 기가비트 포트가 있어 견고한 네트워크, 전투 차량, 항공 및 ...
2.4mm Female Bulkhead Connector for .085 Cable - SV Microwave
Yes, w/ Exemption 6C These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined ...
Pin-Pin - Amphenol - Amphenol-gec
Series:RADLOK SeriesConnector Type:ReceptaclePin End: Pin-Pin...
Antenas de combinación GPS GPS-C R/DAB/FM - AMPHENOL PROCOM
18.0 mm dia. hole for roof thickness upto 2.0 mm 18.5 mm dia. hole for roof thickness 2.0 - 2.5 mm 19.0 mm dia. hole for roof thickness 3.5 - 7.5 mm Tools for mounting included: Tipo De Antena (GPS) Antena activa plana: Discriminación Polar Cruzada (GPS) > 10 dB (tip.) ROE (Amplificador De GPS) 2.0:1
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance June 28, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
EU RoHS II CoC - amphenol-aerospace.com
iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov qru dvvxph oldelolw\ eh\rqg vxssolhg surgxfw frvw iru dq\ huuruv ru rplvvlrqv dwwulexwhg wr rxu vxssolhu edvh 6krxog \rx kdyh dq\ ixuwkhu txhvwlrqv sohdvh frqwdfw xv dw \rxu frqyhqlhqfh
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MP10A23xx-10_REV_A2-Model
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance January 21, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
NUeVoS ProDUCToS - offers.tpcwire.com
• capacitancia entre conductores: 14,5 pf/pie ... 71 %. REQUISITOS TIA/EIA 568-B-2 RESISTENCIA QUÍMICA GARANTÍA Y DESCARGO DE RESPONSABILIDAD: el vendedor no otorga ninguna garantía, expresa ni implícita, respecto de este producto y rechaza cualquier garantía implícita de aptitud para su comercialización o aptitud para