Search Results for 71-533724-14-19 p w
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
EU RoHS II CoC - amphenol-aerospace.com
k l w e µ u h z },^ // } u o ] v w lw } µ ] ] } v Æ u ] } v ~/ ( o ] o í ì r í î ï ì í ñ r ì í ì z ^ t ^, z u t s e l 3hu uhylhz ri wkh pdwhuldov surfhvvhv xwlol]hg lq wkh pdqxidfwxuh ri wkh deryh olvwhg sduw qxpehu
Customer Drawing - amphenol-gec.com
1 2 3 4 5 6 7 8 A B C D E F 1 2 3 4 5 6 7 8 F E D C B A 批 准 审 核 制 图 签 名 日期 AMPHENOL Amphenol Technical Products International Asia. 版次 第 ...
RJF Cat5e, Cat6, Cat6A - 견고한 이더넷, USB 및 디스플레이 커넥터 | Amphenol Socapex
We have several RJ45 connectors certified to be used in Atex Zone 2 environments and 100% tested at 500V during 1 minute without sparking. Discover our RJFTVX product designed for device group II category 3G. According to EN60079-15 it may be operated within zone 2 and class I, Division 2, as low power non sparking connectors.
More ...
直头,非屏蔽 - 定制 - Amphenol-gec
系列:PowerLok系列类型:直头,非屏蔽连接器类型:插头安培::300安培芯位:3芯...
Ausbildung zum Elektroniker für Geräte und Systeme (m/w/d)
Temposonics ist ein Ausbildungsbetrieb und bietet Ausbildungen u.a. in folgenden Bereichen an: Bürokaufmann/frau, Fachkräfte für Lagertechnik, Elektriker/in.
Kaye Escritorio - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
EU RoHS II CoC - amphenol-aerospace.com
July 19, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
EU RoHS II CoC - amphenol-aerospace.com
iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov qru dvvxph oldelolw\ eh\rqg vxssolhg surgxfw frvw iru dq\ huuruv ru rplvvlrqv dwwulexwhg wr rxu vxssolhu edvh ... 11/19/2020 2:12:43 pm ...
RELEASED DRAWING JUN-26-2014 BEN TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0l-10cg-xx eco-mate,cord grip,crimp range,size 10 b1 - released drawing jun-26-2014 ben materials list size process specifications:
EU RoHS II CoC - amphenol-aerospace.com
iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov qru dvvxph oldelolw\ eh\rqg vxssolhg surgxfw frvw iru dq\ huuruv ru rplvvlrqv dwwulexwhg wr rxu vxssolhu edvh 6krxog \rx kdyh dq\ ixuwkhu txhvwlrqv sohdvh frqwdfw xv dw \rxu frqyhqlhqfh
Login - kayeinstruments.com
Kaye ValProbe RT {Übersicht} Kaye ValProbe RT {Basis Station} Kaye ValProbe RT {Temperatur Logger Flexibel} Kaye ValProbe RT {Temperatur Logger Biegsam}
ARC12-70PA 70 Position Receptacle, Pin, Contact Size 16, Th - Amphenol Sine
Wire Range: 14-20 AWG (2.0-0.5mm²) Amperage: 13A; Housing Material: Thermoplastic; Volts: 250; Operating Temperature:-55°C TO +125°C; Color: Black; IP Rating: IP68 (1M of Water for 24 Hours), IP69K. Both in mated condition; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC;
Calibrador de Temperatura - Comparador LN2 - KAYE
O Comparador de Nitrogênio Líquido (LN2) é um dispositivo fácil de usar que permite calibrações que necessitam de temperaturas extremamente baixas. Utilizando o ponto de ebulição do nitrogênio líquido, este comparador permite completar as calibrações a -196°C de forma semiautomatizada em combinação com os validadores Kaye.
CTR-40 Flüssigbad I Kalibrierbad - KAYE
Dimensions (H x W x D) 584 mm x 305 mm x 622 mm. Power. 115V 60 Hz. 230V 50 Hz. Approx. 1,400 watts. Max number of rigid ValProbe RT loggers. Max number of freeze dryer loggers. 16. 20. Dokumente. ... T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
PL28(X)-30(X)-XX-2-5 - amphenol-gec.com
50mm² 14.9±0.3 HS 84096257 70mm² 17.0±0.3 HS 84100298 表1:线材规格 Table 1:Cable size 表2:剥线长度 Table 2:Strip length 步骤1:穿配件 Step1:Assemble the accessories 1-1 线缆准备:按生产需求从表1选择合适尺寸的线缆,并裁剪 1-1 Cable preparation : take right-sized cable and cut the cable ...
SJT Hermetic Connectors | Hermetically Sealed - Amphenol Aerospace
100% scoop-proof design Basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions MIL-DTL-38999, Series II dimensions; Compliance with European Specifications PAN6433-2, LN29729, VG96912
www.amphenol-airlb.fr
We would like to show you a description here but the site won’t allow us.
BMA Male to SMA Female Adapter | SF1158-6001 - SV Microwave
Yes, w/ Exemption 6C These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined ...