Search Results for 72454
72454-010LF | Quickie® | Amphenol
Quickie Slimline Header, Wire to Board connector, Surface Mount, Double Row, 10 Positions, 2.54 mm (0.1 in.), Vertical Header 0.76 μm (30 μin.) Gold Mating Plating. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
72454-014VLF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 72454-014VLF
71600-320LF | Quickie® | Amphenol
Quickie Slimline Header, Wire to Board connector, Surface Mount, Double Row, 20 Positions, 2.54 mm (0.1 in.), Vertical Header 0.76 μm (30 μin.) Gold Mating Plating. The information below is for reference only. For more technical details, refer to product specification and application specification.
SFV26R-2STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of 0.50mm Flex Connectors, part number SFV26R-2STE1HLF.
RJHSE3381 | Modular Jacks | Amphenol
Modular Jack - Verticals Input Output Connectors 8P8C, Vertical, Shield, with LEDs. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below.
Amphenol FCI 72454
2024/07/11 2024/07/12 2010/10/26-Mike Zhou Tim Yao Yong Huang ELX-N-51966-1 AM Released PDS: Rev :AM STATUS:Released Printed: Jul 12, 2024