Search Results for 73164 timing kit
GNSS & GPS Timing Antennas - PCTEL
PCTEL offers high-precision GNSS/GPS antenna solutions for timing applications in precision agriculture and marine industries. Learn more.
40 dB High Rejection Antenna with Enhanced Narrow Band Filtering
These timing reference antennas feature enhanced narrow band, high rejection filtering to support long-lasting, trouble-free deployments in congested cell-site applications with severe interference around the GPS frequency.
GPS Timing Reference Antenna - PCTEL
Made to address the attenuation issues of congested cell-site applications, this GPS timing reference antenna features multi-stage filtering and a proprietary quadrifiliar helix design to provide superior out-of-band rejection and lower elevation pattern performance than traditional patch antennas.
RadLok - Amphenol TPI (ATPI) - Amphenol Technical Products International
RadLok is a 1000V low cost tool free power interconnect utilizing RADSOK contact technology available with current ratings from 70A to 500A. RadLok is designed for energy storage, battery and device power interconnects.
Industrial Product Accessories Catalog - Temposonics
Magnetostrictive, Absolute, Non-contact Linear-Position Sensor Accessories . Includes Installation, Mounting and Application References . Current Production and Retrofit Options for R-Series, G-Series and E-Series Sensors. SENSORS. Document Part Number 550929 Revision D. Contents.
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Amphenol Aquacon connectors have been designed to provide maximum service in oceanic or fluid immersion applications.
GPS Timing Reference Antenna with Internal Amplifier - PCTEL
This GPS timing reference antenna features a low noise, high gain internal amplifier and multi-stage filtering to address the attenuation issues of congested cell-site applications and longer cable runs.
3632–09 ECU Installation Guide
Charles Industries’ equipment is identified by a model and issue number imprinted on the front panel or located elsewhere on the equipment. Each time a major engineering design change is made on the equipment, the issue number is advanced by 1 and imprinted on subsequent units manufactured.
Data Sheet R-Series V RH5 SSI - temposonics.com
demands of your application. The main advantages of the rod version RH5 with SSI output (Sync. upports linear extrapolation. This allows a cycle time of 100 μs or the readout of the data with up to 10 kHz for an.
gtc-e-series-connectors-bayonet-data-sheet-amphenol-industrial
GTC-E series uses UL94-V0 hard plastic insert and removable contact. This new structure highly simplifies installation process and saves labor time. It perfectly fits for field installation and makes maintaining easier Benefits: Notice: Specifications are subject to change without notice.
Timing Antenna with Integrated Lightning Protection - PCTEL
Designed for congested cell-site applications, this antenna incorporates a low noise, high gain amplifier delivers multi-stage filtering to address the attenuation issues of longer cable runs. In addition, it includes integrated lightning protection that eliminates the need for in-line surge suppressors. Questions?
RT07104PNH Receptacle, Jam Nut, 4 Position, Male, Shell ... - Amphenol Sine
RT07104PNH-K Receptacle Kit, Jam Nut, 4 Position, Male, Shell Size 10, with Machined Contacts, Size 16, 18-16AWG. Compatible to part # UT07104PH
Temposonics MH-Series MH4 Plus Analog 551958
Temposonics® MH sensors are successfully used in front axle and articulated frame steering cylinders, hydraulic jacks and in steering systems for hydraulic units on agricultural and construction machinery. MH sensors are designed for mobile machines and intended for IN cylinder use.
Charles Retrofit Kit 97-002493-A General Description and Installation
This document provides general information for the 97-002493-A retrofit kit for the Charles Industries SH60-702018 radio shroud. Figure 1 shows the kit components. Mounting hardware is not shown. Hereafter, the Charles 97-002493-A retrofit kit will be referred to as the “kit.” The SH60-702018 radio shroud will be referred to as the “SHRD60.” 1.2.
CBRS Heavy-Duty Omnidirectional Base Station Antennas - PCTEL
These omnidirectional base station antennas support CBRS (Citizens Broadband Radio Service) frequencies, making them ideal for spectrum sharing applications. Their design utilizes a linear array, encapsulated in a heavy-duty fiberglass radome for reliable, long term use. Questions? We can help you find the right antenna for your application.
Charles Gasket Retrofit Kit 97-002471-A General Description and ...
This document provides general information for the 97 -002471-A gasket retrofit kit for Charles CUBE-PM63915 series cabinets . Figure 1 shows the kit components .
Mobile Magnetic Mount GPS Antenna - PCTEL
A high performance antenna with a wide voltage range, this product is ideally suited for vehicular telematics applications. It features a low noise amplifier and SAW filter. It offers greater installation flexibility for rooftop locations using either its internal magnets or screw mount holes.
Ant™ Combination Antenna - PCTEL
Dear Customer, Thanks for your interest on the 72488-1 and 72488-L1. Both products have reached end of life (EOL). Click on the link below for the replacement options Replacement Part: 710737 Conta...
Terminal 1/4-wave Dual ISM Band Antenna - PCTEL
For use on devices for communication such as M2M in both 433 and 868 MHz frequency band.
K5065422 VHF Roof Mount Car Antenna - PCTEL
Kathrein K5065422 tunable VHF car antenna, 74.215 – 77.655 MHz / 84.015 – 87.455 MHz.