Search Results for 75欧姆连接器
High Temperature Dynamic Pressure Sensors - PCB
Model:176A31. Measurement Range: 3000 psi; Measurement Range: 206.8 bar; Sensing Element: UHT-12™ Sensing Element: UHT-12™ Temperature Range: (Operating)-94 to 1400 °F
Thermometrics Coolant Temperature Sensor CTS
Thermometrics Coolant Temperature Sensor CTS
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 112133 - Amphenol RF
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated 031-70505 BNC End Launch Plug 75 Ohm 112759 BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm 112671
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
RT07147SNH Receptacle, Jam Nut, 7 Position, Female, Shell S
MS16M23G5 Socket Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MS20M23F Socket Contact, Machined, Gold Flash, Wire Range .34-.50mm², 20-22 AWG
FLS710N3S03 3 Position Jam Nut Receptacle, Socket, Shell Si
SS16M2G30 Socket Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SS16M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
FLS014N8P03-PM 8 Position Square Flange Receptacle, Pin, Sh - Amphenol Sine
SP16M2G5 Pin Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SP16M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
FLS6BS10N3P03 3 Position Plug, Pin, Shell Size 10, with Bac - Amphenol Sine
SP16M2G5 Pin Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SP16M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
AMPHENOL R-VPX EVOLUTION AND EVOLUTION 2 ROUTING GUIDELINES
0.0025 (0.0635) max BP tail 35 to 75 0.0008 (0.020) min Nano tail Nano Tail: 0.0177 (0.45) 0.00275 (0.069) max Nano tail 0.0008 (0.020) min Femto tail 0.00275 (0.069) max Femto tail Femto Tail: 0.0157 (0.40) micro inches minimum BP Tail: 0.0220 +/ -0.002 (0.56 +/ 0.05) Nano Tail: 0.0142 +/ -0.002 (0.36+/ 0.05) Femto Tail: 0.0122 +/ -0.002 (0.31 ...
n02 080 6601 002 | Amphenol Global Search | Amphenol
n02 080 6601 002 | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40 ...
Thermometrics Inline Flow-Through Coolant Temperature Sensor
Thermometrics Inline Flow-Through Coolant Temperature Sensor
SS510 200 kHz Portable Survey - Airmar
Airmar’s commitment to innovative technology has produced the patented SS510. This broadband, 200 kHz transducer has a Q of 2 and very good sensitivity.
Instrumentation for High Temperature Environments - PCB
Instrumentation for High Temperature Environments Accelerometers and pressure sensors for demanding measurement & monitoring requirements. IMI Sensors is a global supplier of high temperature instrumentation.
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
BNC Straight Crimp Jack AT&T 735 AT&T 735A Belden 735A1 Bulkhead Rear Mount 75 Ohm 031-70298 BNC Straight Jack RG-59 RG-62 75 Ohm 112379 M39012/21-0002 BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm QPL Approved 031-3376
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
IRTD-400 - kayeinstruments.com
IRTD-400 - kayeinstruments.com
Low Current Circuit Breaker Panel - Amphenol Broadband Solutions
Dimensions 17.25" W x 1.75" H x 8" D (438 mm x 45 mm x 203 mm) 12 lbs. (5.44 kg) Material Cold rolled steel Finish Black, powder coat (certain configurations sold in white only) Mounting 19" or 23" EIA/WECO Environmental Temperature range -5° to 55° C Humidity 0 to 90%, non-condensing Connections Input terminals* Dual stud, M5 on 5/8"
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
BNC Straight Crimp Jack RG-179 Belden 179DT 75 Ohm 112161-11 BNC Straight Crimp Plug RG-179DS RD-179 75 Ohm 112644 BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 112160
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm 031-80101-B1C BNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 75 Ohm 031-70069-1000 BNC Straight Receptacle Jack Round Post Thread-in 50 Ohm 112720