Search Results for 75欧姆连接器
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 750 mm
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 750 mm (29.52 Inches)
TFC Coaxial Cable Product Information Sheet Type:T75MCT95T-V(CMR-CMG ...
750 9.75 31.99 870 10.53 34.55 1000 11.34 37.20 1200 12.37 40.58 1500 13.78 45.21 2000 15.95 52.33 2250 16.96 55.64 3000 19.61 64.34 Electrical Specifications Impedance, Ω 75 ± 3 Velocity of Propagation, % 83 Capacitance, Nominal 16.2 pF/ft 53.1 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 21.0 69
High POWER - Amphenol Aerospace
–55°C (–75°F) to 200°C (392°F) Classes RW, DT, & DZ have temperature range of –55°C (–75°F) to 175°C (347°F) ENVIRONMENTAL SEAL Wired, mated connectors with environmental accessories attached as required, will meet the altitude immersion test specified in MIL-DTL-5015. Backfilled connector options offer
BNC Straight Plug to BNC Straight Plug RG-179 75 Ohm 72 inches
BNC Straight Plug to BNC Straight Plug B1855A 75 Ohm 18 inches 095-850-164-018 BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm 72 inches (1829 mm) 095-850-293-072 BNC Straight Plug to BNC Straight Plug LMR-400-UF 50 Ohm 10 M 095-850-279M10L
BNC Straight Plug to BNC Straight Plug B179DT 75 Ohm 2 M
BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 10 M 12G 095-850-186M10L BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 20 M 115101-20-M20.0 BNC Right Angle Plug to BNC Straight Jack RG-58 50 Ohm 30 Meter 095-850-268M30L
Achieve Uninterrupted Performance with Waterproof Front-Mount RP-SMA ...
Achieve Uninterrupted Performance with Waterproof Front-Mount RP-SMA Connectors. Amphenol RF is pleased to expand our versatile SMA product portfolio with additional reverse polarity front mount bulkhead jacks.The bulkhead jacks are engineered to accommodate a variety of micro coax cable types including 0.081 mm, 1.32 mm, 1.37 mm and RG-178 and are IP67 rated.
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 120 inches
75: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. 1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 300 mm 095-850-201M030. 1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 18 inches 095-850-201-018.
MCX Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
MCX Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 252147-75 MCX Straight PCB Jack Surface Mount 50 Ohm 919-118J-51P MCX Straight PCB Jack Through Hole 50 Ohm 919-399J-51P
BNC Straight Plug to BNC Straight Plug B4855R 75 Ohm 1 M 12G
75: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 75: Temp (Min Degrees Celsius)-30: Products Related To Your Application. HD-BNC Straight Plug to HD-BNC Straight Plug B4794R 75 Ohm 500 mm 12G 095-850-214M050. BNC Right Angle Plug to BNC Straight Jack B4855R 75 Ohm 72 inches 12G 095-850-233-072.
BNC Straight Jack RG-59 RG-62 75 Ohm | 112375 - Amphenol RF
RF Connector BNC Straight Jack RG-59 RG-62 75 Ohm. Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
SMA Jack to SMC Plug Adapter 50 Ohm Straight | 242175 - Amphenol RF
SMA Jack to SMC Plug Adapter 50 Ohm Straight
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 75 Ohm 5 inches
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 75 Ohm 48 inches 095-725-111-480 SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 2 M 095-725-115M200 SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 48 inches 095-725-112-480
Learn About Connector Termination Styles - Amphenol CS
Press-fit termination is generally a solderless termination, which helps to reduce the overall cost of the application. These types of connectors are often recommended with specific tooling, and required by the manufacturer to ensure an even insertion and full seating of the item.
MCX Straight PCB Plug Through Hole 75 Ohm | 252153-10-75 - Amphenol RF
MCX Plug 0.141-inch Conformable RG-402 Times Tflex 402 75 Ohm 252113-75 MCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel 919-384J-51PT MCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm 252201
SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
fpc连接器 | Amphenol Global Search | Amphenol
Amphenol's FCI Basics Bergstak ® board-to-board product family is one of the most popular board-to-board connector series in the market. Designed for industrial, telecom, datacom, automotive, and medical applications - Bergstak ® offers micro pitch from 0.4mm to 0.8mm, connector position options from 10 to 200, and stack height flexibility from 3mm to 20mm.
MCX Jack 75 Ohm | 252129-75-10 - Amphenol RF
MCX Straight Crimp Jack RG-179 Belden 179DT 75 Ohm 252165-75 MCX Right Angle PCB Jack Through Hole 50 Ohm Non-Magnetic 919-NM119J-51A MCX Straight Crimp Plug RG-316DS RD-316 50 Ohm 252121
FLS6BS14N12P03 12 Position Plug, Pin, Shell Size 14, with B - Amphenol Sine
SP16M2G5 Pin Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SP16M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead 031-220N-75RFX BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead 031-220N-75 BNC Jack to BNC Jack Adapter 75 Ohm Straight 12G Optimized 112446-12G
BNC Straight Crimp Plug Belden 1164A Belden 8218 75 Ohm
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 112659-75-12 BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm 112513 BNC Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm 112618