Search Results for 75欧姆连接器
F-Type Jack to F-Type Plug Adapter 75 Ohm Right Angle
75: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Right Angle: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. F-Type Jack to F-Type Jack Adapter 75 Ohm Straight 531-40147.
BNC Right Angle Clamp Plug RG-59 RG-62 75 Ohm | 112359 - Amphenol RF
RF Connector BNC Right Angle Clamp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
TNC Terminator Pl 75 Ohm | 202118
TNC Terminator Plug Without Chain 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 1.5 M
BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 1.5 M (59.05 Inches)
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
BNC Straight Crimp Plug Belden 4505P AT&T 734 75 Ohm 12G Optimized 031-70572-12G BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount Dual Port 50 Ohm 112704 BNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm 112596
SMP to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMP to SMA Cable Assemblies designed for radio frequency applications. SMP to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
TNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm
TNC Straight Crimp Jack RG-6 Bulkhead Rear Mount 75 Ohm 122382 TNC Straight Crimp Jack Times LMR-200 Optimized Bulkhead Rear Mount 50 Ohm IP67 ARC 031-6507 TNC Cable Plug Times LMR-600 50 Ohm 122464
BNC Jack to BNC Push-on Plug Adapter 75 Ohm Straight Bulkhead
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead 031-220N-75RFX BNC Jack to BNC Push-on Plug Adapter 50 Ohm Straight Bulkhead 112532-50 BNC Jack to BNC Plug Adapter 75 Ohm Right Angle 031-9-75
AUTOMATE Type A - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency AUTOMATE Type A including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of AUTOMATE Type A at Amphenol RF online.
Mini SMC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
SMC PCB Through Hole Straight Jack 75 Ohm 152119-75 SMC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 903-666P-51S SMC Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 152136-10
UHF Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency UHF Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of UHF Connectors at Amphenol RF online.
BNC Straight PCB Jack Through Hole 75 Ohm | 112405 - Amphenol RF
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated 031-71047-1010 UG-290A/U BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm 031-203 Contact Us
Amphenol Canada Corp.
series, rugged usb ordering code: a 1 1 1m u s b r 3 = std. profile, #4-40 unc thread 4 = low profile, #4-40 unc thread - shell & thread option
G-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm
G-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 531-40106 G-Type Straight PCB Jack Through Hole 75 Ohm 531-40070 G-Type Straight Receptacle Jack Flat Tab Thread-in 75 Ohm 531-40017
UHF Straight Clamp Plug RGB Non-Constant Impedance | 083-756 - Amphenol RF
Alias: PL-259A: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RGB, RGB6C, 100mHz RGB: Contact Finish: Silver: Contact Material: Brass: Contact ...
BNC Straight PCB Jack Through Hole 50 Ohm | 112515 - Amphenol RF
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated 031-71059 UG-185/U BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm 000-4500 UG-1094A/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 031-2221
Amphenol
Amphenol® IDS-75-3. For further information on your individual application requirements, contact: Amphenol Corporation Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate ...
TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
TNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 122149 TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm 031-6169 TNC Straight Crimp Plug Times LMR-200 Belden 7807A 50 Ohm 031-6138
SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
RF Connector SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
SMC Connectors - RF Connectors | Amphenol RF
The SMC interface features threaded coupling with 10-32 threads and is available in 50 and 75 ohm configurations. SMC connectors offer broadband performance with low reflection DC to 10 GHz and are primarily used in telecommunications and instrumentation applications.