Search Results for 75欧姆连接器
Mini-UHF Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency Mini-UHF Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of Mini-UHF Connectors at Amphenol RF online.
TNC Plug RG-59 RG-62 75 Ohm | 122472 - Amphenol RF
RF Connector TNC Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
3432 SVM ResistiveComp-2a-AC
SF0916-6200-20 20 ±0.75 dB ±1.25 dB ±2.0 dB 2.4mm • 0.5 Watt • DC – 50 GHz • 0.5 Watts @ +25°C derated linearly to 0.25 Watt @ +125°C (100 Watts peak power) • Additional attenuation values available • Plug-to-plug and jack-to-jack also available Finish: Passivated stainless steel body and connectors..87 MAX. (22.10) 1/4-36 UNS ...
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code
MCX Right Angle Crimp Plug RG-179DS RD-179 75 Ohm | 252118-75 - Amphenol RF
MCX Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 252100-75 MCX Straight Receptacle Jack Round Post Bulkhead Front Mount 75 Ohm 919-165A-71S MCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm 252158
FLS714N7P03 7 Position Jam Nut Receptacle, Pin, Shell Size
SP16M2G5 Pin Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SP16M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
FLS014N7P03-PM 7 Position Square Flange Receptacle, Pin, Sh
SP16M2G30 Pin Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SP16M2G5 Pin Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs
High Voltage Coupler Outlet - Amphenol
Pf916 9 Charging mode 4, rated current 80a 16 16 16 25 0.75 0.75 0.75 N/a 4 4 Pf935 9 Charging mode 4, rated current 125a 35 35 35 25 0.75 0.75 0.75 N/a 4 4 Pf970 9 Charging mode 4, rated current 250a 70 70 70 25 0.75 0.75 0.75 N/a 4 4 DC Coupler Socket Types Part Number Cable quantity Charging Mode Cable section (mm2) DC+ DC- PE s+ s- CC1 CC2 ...
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile With Clip IP67 A Key Code
N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex ...
RF Connector N-Type Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm
MCX Straight Crimp Plug RG-178 RG-196 50 Ohm | 252127
MCX Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 252145-75 MCX Right Angle PCB Plug Through Hole 50 Ohm 919-174P-51A1X MCX Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm 252184
Amphenol
Amphenol® IDS-75-3. For further information on your individual application requirements, contact: Amphenol Corporation Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate ...
Mini-SMB Jack to Mini-SMB Jack Adapter 75 Ohm Straight Bulkhead
Mini-SMB Jack to Mini-SMB Jack Adapter 75 Ohm Straight Bulkhead JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
TNC Straight PCB Jack Through Hole 50 Ohm | 122440 - Amphenol RF
RF Connector TNC Straight PCB Jack Through Hole 50 Ohm
FLS714N19S03 19 Position Jam Nut Receptacle, Socket, Shell
SS16M2G30 Socket Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SS16M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
TNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 122115
RF Connector TNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
BNC Cable Plug RG-6 75 Ohm | 112485 - Amphenol RF
BNC Straight Crimp Plug AT&T 735A Belden 8218 75 Ohm 031-70013-1000 BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 112178T BNC Straight Crimp Plug RG-6 75 Ohm 031-70000
M39012/01-0503 N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
M39012/01-0503 RF Connector N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved
BNC Straight PCB Jack Through Hole 75 Ohm | 112405-11 - Amphenol RF
BNC Straight Crimp Plug RG-6 75 Ohm 031-70000 BNC Straight Crimp Jack RG-8X Times LMR-240 Bulkhead Rear Mount 50 Ohm IP67 031-6928 UG-185/U BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm 000-4500