Search Results for 75欧姆连接器
BNC Jack to BNC Push-on Plug Adapter 75 Ohm Straight Bulkhead
75: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Jack to BNC Jack Adapter 50 Ohm Straight 112445T.
MCX Straight Crimp Plug Belden 1855A 75 Ohm | 252209-75
MCX Straight PCB Jack Surface Mount 75 Ohm Tape and Reel 919-132J-71PT MCX Straight PCB Jack Through Hole 75 Ohm 12G Optimized 919-415J-71P12G MCX Right Angle Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm 12G Optimized 919-416P-71A12G
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
75: Insulator Material: Delrin: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead Isolated 112439.
UG-932A/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant Impedance
Alias: 27975: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
SMZ Straight Crimp Plug ATT 735 75 Ohm | 142215
SMZ Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 75 Ohm 903-502P-71S SMZ Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 142286 SMZ Right Angle Crimp Plug ATT 734A 75 Ohm 142344
BNC Straight Crimp Plug RGB 75 Ohm | 112746
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112740-14N BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 031-221-10RFX BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 031-316-RFX
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 20AWG, RG-59 Double Shield, RD-59, Belden 8281, Belden 9141, Belden 9231, Belden 88281, Canare LV-775
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS - Amphenol RF
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS Step 1 Strip cable jacket, braid, and dielectric to dimensions in table above. [for RG-62,71,210/U cable, trim an additional .039"(1.0mm) of insulation off center conductor and add bushing] All cuts are to be sharp and square. Important: Do not nick braid, dielectric, and center conductor.
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm ...
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 100 mm (3.93 Inches)
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS Step 1 Strip cable jacket, braid, and dielectric to dimensions in table above. [for RG-62,71,210/U cable, trim an additional .039"(1.0mm) of insulation off center conductor and add bushing] All cuts are to be sharp and square. Important: Do not nick braid, dielectric, and center conductor.
BNC Right Angle Plug to BNC Straight Plug RG-59 75 Ohm 12 inches
BNC Straight Jack to BNC Straight Plug B4855R 75 Ohm 36 inches 12G 095-850-232-036 BNC Straight Plug to BNC Straight Plug B179DT 75 Ohm 4 M 115101-35-M4.00 BNC Right Angle Plug to BNC Straight Jack RG-316 50 Ohm 250 Millimeter 095-850-265M025
BNC Straight Crimp Plug AT&T 734 AT&T 734A 75 Ohm | 031-70237 - Amphenol RF
BNC Straight Crimp Plug Canare L-3.3CUHD 75 Ohm 12G Optimized 031-70554-12G BNC Straight Receptacle Jack Round Post 4-Hole Flange 75 Ohm 112639-75 BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm 112213
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
BNC Right Angle Crimp Plug Belden 1505A AT&T 734 75 Ohm
BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G Optimized 031-70548-12G BNC Straight Clamp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 112613 Contact Us
BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
BNC Straight Crimp Plug Belden 1694A 75 Ohm 112957-11 BNC Straight Crimp Plug RG-59 20AWG RG-59DS 50 Ohm 000-68175-11RFX UG-909/U BNC Straight Clamp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm 031-206
BNC Straight Crimp Plug RG-6 75 Ohm | 112987 - Amphenol RF
BNC Straight PCB Jack Through Hole 75 Ohm 112483-75 BNC Jack Bulkhead Rear Mount 112505-10 UG-910/U BNC Straight Clamp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm 031-207
UG-260/U BNC Straight Clamp Plug RG-59 RG-62 50 Ohm | 031-12 - Amphenol RF
BNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 75 Ohm Isolated 112808-75 BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 031-5991-RFX BNC Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm 112204-10
MCX Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
MCX Straight PCB Jack Through Hole 75 Ohm 12G Optimized 919-422J-71P12G MCX Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 919-136P-71AX MCX Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm 919-129J-51SX
BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm Isolated 112432 BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 031-5540 BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 031-317
BNC Right Angle PCB Jack Through Hole 75 Ohm | 112659-75 - Amphenol RF
BNC Straight Crimp Jack Belden 1695A Belden 4694P 75 Ohm 12G Optimized 031-70557-12G BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm 112551 BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm 112204