Search Results for 75欧姆连接器
MCX Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
MCX Straight PCB Jack Through Hole 75 Ohm 12G Optimized 919-422J-71P12G MCX Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 919-136P-71AX MCX Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm 919-129J-51SX
Triax Straight Clamp Plug 21-529 50 Ohm | 000-53175-1053P - Amphenol RF
Triax Straight Clamp Plug 21-529
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 750 mm
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 750 mm (29.52 Inches)
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS - Amphenol RF
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS Step 1 Strip cable jacket, braid, and dielectric to dimensions in table above. [for RG-62,71,210/U cable, trim an additional .039"(1.0mm) of insulation off center conductor and add bushing] All cuts are to be sharp and square. Important: Do not nick braid, dielectric, and center conductor.
SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm ...
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 75 Ohm 48 inches 095-725-111-480 SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 6 inches 095-725-119-006 SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 250 mm 095-725-128M025
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 24 ...
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 24 inches (610 mm)
BNC Right Angle Crimp Plug Belden 1505A AT&T 734 75 Ohm
BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G Optimized 031-70548-12G BNC Straight Clamp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 112613 Contact Us
1.0-2.3 Straight PCB Jack Through Hole 75 Ohm | 282120-75
1.0-2.3 Right Angle PCB Plug Through Hole 75 Ohm 282116-75 1.0-2.3 Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm 102-913-07 1.0-2.3 Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 102-233-10
Amphenol
RAD-11-75 11.0mm RADSOK® contact assembly, 75mm² RAD-11-95 11.0mm RADSOK® contact assembly, 95mm² RAD-08-BB 8.0mm RADSOK® contact assembly, BUSBAR RAD-08-25 8.0mm RADSOK® contact assembly, 25mm² RAD-08-35 8.0mm RADSOK® contact assembly, 35mm² RAD-08-50 8.0mm RADSOK® contact assembly, 50mm² Receptacle Cap Plug Cap Cavity Plugs
BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 250 mm 12G ...
75: Temp (Min Degrees Celsius)-30: Products Related To Your Application. BNC Straight Jack to HD-BNC Straight Plug B4694R 75 Ohm 24 inches 12G 095-850-216-024. BNC Straight Jack to HD-BNC Straight Plug B4855R 75 Ohm 48 inches 12G 095-850-193-048.
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 750 mm
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 750 mm 135101-02-M0.75 SMA Right Angle Plug to SMA Right Angle Plug RG-142 50 Ohm 48 inches 135104-07-48.00 SMA Straight Jack to SMA Straight Plug RG-58 50 Ohm 12 inches 135106-04-12.00
7-16 Panel Mount Plug 4-Hole Flange 50 Ohm | 272293 - Amphenol RF
RF Connector 7-16 Panel Mount Plug 4-Hole Flange 50 Ohm. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) 0.085-inch Semi-Rigid, 0.086-inch Semi-Rigid, 0.085-inch Conformable, 0.086-inch Conformable, RG-405, Times Tflex 405, Belden 1671A
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
TNC Straight Crimp Jack RG-59 RG-62 75 Ohm 122125 TNC Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm IP67 122529-10 TNC Straight PCB Jack Through Hole 75 Ohm 122439
SMA Straight Crimp Plug ATT 735 50 Ohm | 132356 - Amphenol RF
RF Connector SMA Straight Crimp Plug ATT 735 50 Ohm
FLS714N7S03 7 Position Jam Nut Receptacle, Socket, Shell Si
SS16M2G30 Socket Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SS16M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
BNC Straight Crimp Plug Belden 4505P AT&T 734 75 Ohm 12G Optimized 031-70572-12G BNC Straight Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 50 Ohm 112204 BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 112526
SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 3 ...
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 75 Ohm 36 inches 095-725-111-360 N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 18 inches 175101-R2-18.00 SMA Straight Jack to Unterminated 0.085 Hand Formable 50 Ohm 10 inches 095-902-463-010
BNC Straight Plug to BNC Straight Plug B4855R 75 Ohm 1 M 12G
75: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 75: Temp (Min Degrees Celsius)-30: Products Related To Your Application. BNC Straight Plug to HD-BNC Straight Plug B4694R 75 Ohm 36 inches 12G 095-850-218-036. BNC Jack to BNC Jack 75 Ohm Straight 12G Optimized 031-220N-75-12G.
Amphenol
Amphenol® IDS-75-3. For further information on your individual application requirements, contact: Amphenol Corporation Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate ...
1.0-2.3 Straight Crimp Jack RG-179 Belden 179DT 75 Ohm
1.0-2.3 Right Angle Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm 282119-75 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 102-909-07 1.0-2.3 Right Angle Receptacle Jack Round Post 4-Hole Flange 50 Ohm 102-245-20