Search Results for 75欧姆连接器
SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 3 ...
SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 3 inches (76 mm)
Mini-SMB Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 75 ...
RF Connector Mini-SMB Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 75 Ohm
N-Type to SMA Jack Adapter 50 Ohm Straight Bulkhead Rear Mount IP68 ...
N-Type to SMA Jack Adapter 50 Ohm Straight Bulkhead Rear Mount IP68 Extreme Exposure
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS Step 1 Strip cable jacket, braid, and dielectric to dimensions in table above. [for RG-62,71,210/U cable, trim an additional .039"(1.0mm) of insulation off center conductor and add bushing] All cuts are to be sharp and square. Important: Do not nick braid, dielectric, and center conductor.
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 20AWG, RG-59 Double Shield, RD-59, Belden 8281, Belden 9141, Belden 9231, Belden 88281, Canare LV-775
BNC Push-On Plug to SMA Jack Adapter 50 Ohm Straight Bulkhead
BNC Push-On Plug to SMA Jack Adapter 50 Ohm Straight Bulkhead
F-Type Terminator Pl 75 Ohm | 222154-10 - Amphenol RF
F-Type Terminator Plug 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 3 inches ...
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 75 Ohm 2 M 095-725-111M200 SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 11 inches 095-725-111-110 SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 9 inches 095-725-128-009
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS - Amphenol RF
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS Step 1 Strip cable jacket, braid, and dielectric to dimensions in table above. [for RG-62,71,210/U cable, trim an additional .039"(1.0mm) of insulation off center conductor and add bushing] All cuts are to be sharp and square. Important: Do not nick braid, dielectric, and center conductor.
MCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector MCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 75 Ohm
ملامسات متحدة المحور 75 أوم - ملامسات عالية السرعة | أمفينول سوكابيكس
تقدم Amphenol Socapex وصلات محورية 75 أوم متصلة محورية 75 أوم، وهي حل موثوق وفعال للموصلات المستخدمة في تطبيقات الفيديو. تم تصميم هذه الملامسات للاستخدام مع موصلات D38999 و EN3645 و EN4165 و 2M و 387TV وهي متوفرة بأحجام 16 و 12 و 8 و 6.
BNC Straight Plug to BNC Straight Plug RG-179 75 Ohm 12 inches
BNC Right Angle Plug to BNC Straight Jack B4855R 75 Ohm 1.25 M 12G 095-850-233M125 BNC Straight Jack to BNC Straight Plug B4855R 75 Ohm 1 M 12G 095-850-232M100 BNC Right Angle Plug to BNC Straight Jack RG-142 50 Ohm 36 Inches 095-850-252-036
FLS714N8PHEC03 8 Position Jam Nut Receptacle, Pin, Shell Si
SP16M2G30 Pin Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs REQUEST A QUOTE SP16M2G5 Pin Contact, Stamped, Size 16, Gold 5µ" over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs
75 OHMS Coaxial Contacts - amphenol-socapex.com
Amphenol Socapex introduce size 6 coaxial contacts dedicated for 75 Ohms applications. Those coax contacts are the perfect choice when the cable size can’t fit in a standard contact size. The size 6 coaxial contacts series are designed for special cavities for MIL-DTL-38999 shells. 2 arrangements are
75 Ω D38999 Circular RF Cable Assemblies - SV Microwave
75 Ohm impedance construction thus assuring a high fidelity signal in 3G SDI, 4K and 8K video feeds. These cables are packaged in standard D38999 contact configuations and can be installed in any D38999 connector that conforms to the MIL-STDs. The interfaces are based on SV’s tried and true MIL-STD BMZ, SMPM and SMPS series with minor
Amphenol
Amphenol® IDS-75-3. For further information on your individual application requirements, contact: Amphenol Corporation Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate ...
BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 2 M
BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 2 M (78.74 Inches) BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 2 M | 115101-20-M2.00 JavaScript seems to be disabled in your browser.
Co-axial connectors - アンフェノールジャパン株式会社
of 50, 75 or 90 Ω (non-standard requirements can be met) • Bespoke terminations and interfaces for critical, high performance system applications • Low insertion loss and refl ection coeffi cients • Optimised cable interfacing and system performance • Industry standard form factors available (e.g. BNC; SMA; SMB & N types)
FAKRA GEN 2 Straight Crimp Plug RG-59 RG-62 50 Ohm A Key Code
Alias: 2FA1-NASP-C65S1: Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
SMZ Right Angle Solder Plug RG-405 0.086-inch Conformable 75 Ohm
RF Connector SMZ Right Angle Solder Plug RG-405 0.086-inch Conformable 75 Ohm SMZ Right Angle Solder Plug RG-405 0.086-inch Conformable 75 Ohm | 142214-75 JavaScript seems to be disabled in your browser.