Search Results for 75欧姆连接器
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 250 mm
SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 250 mm (9.84 Inches)
BNC Straight Plug to SMA Straight Plug RG-142 50 Ohm 24 inches
BNC Straight Plug to SMA Straight Plug RG-142 50 Ohm 24 inches (610 mm)
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 4 ...
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 4 inches (102 mm)
Triax Straight Clamp Plug 21-529 50 Ohm | 000-53175-1053P - Amphenol RF
Triax Straight Clamp Plug 21-529
SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 3 ...
SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 3 inches (76 mm)
BNC Straight Plug to SMB Right Angle Plug RG-174 50 Ohm 18 inches
BNC Straight Plug to SMB Right Angle Plug RG-174 50 Ohm 18 inches (457 mm)
SMPM Straight Plug to SMPM Straight Plug Tflex 405 50 Ohm 3 inches ...
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 75 Ohm 2 M 095-725-111M200 SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 11 inches 095-725-111-110 SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 9 inches 095-725-128-009
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 75 Ohm 2 M ...
75: Low PIM: No: Mil Qualified: Not Mil Qualified: Products Related To Your Application. SMA Jack to SMA Jack Adapter 50 Ohm Straight 132169SS. SMA PCB End Launch Jack 50 Ohm 0.062 PCB 901-10513-2. SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 36 inches 095-725-119-036.
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 18 ...
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 18 inches (457 mm)
| Amphenol Socapex
Amphenol Socapex Launches PS Series: Rugged Power Device Solutions for Critical Military Applications
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm ...
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 75 Ohm 36 inches 095-725-111-360 N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 3 inches 175101-R1-03.00 RP-SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 901-10150
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 1 M
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 1 M (39.37 Inches)
TNC Straight Plug to TNC Straight Plug RG-142 0.25 M
TNC Straight Plug to TNC Straight Plug RG-142 0.75 M 095-850-275M075 TNC Right Angle Plug IP67 to TNC Straight Bulkhead Jack IP67 LMR-200 50 Ohm 2 M ARC 095-850-222M200 Contact Us
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 250 mm
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 250 mm (9.84 Inches)
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
High Power 38999 Connectors with High Current Contacts
Amphenol High Power 38999 Connectors are designed to carry high-current capability up to 1000A for robust power and signal transmission in harsh environments.
GENERAL C P PRODUCT INFORMATION C connectpositronic
56.75 [2.234] 12.80 [0.504] CONTACT HOLE PATTERN CONNECTOR DIMENSIONS SUGGESTED PRINTED BOARD HOLE SIzES: Suggest Ø1.00 [0.039] holes for size 22 contact holes. Suggest Ø1.60 [0.063] holes for size 16 contact holes. Suggest Ø3.56±0.08 [0.140±0.003] holes for connector mounting holes.