Search Results for 77 23
NTC Type NDK - amphenol-sensors.com
code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F
STS 3192–9E Powering T1 Network Interface Unit (NIU)
forming to Bellcore TR–TSY–000312 in a single high density plug-in module. When equipped in the 3192–11 23 inch mounting shelf, up to 28 3192–9E units can be provided in 5.25 inches of vertical equipment space. The 3192–9E can be intermixed with other plug in units of the STS-3192 Family in the shelf assembly.
Temposonics
The Temposonics model EP sensor offers modular construction, flexible mounting configurations and easy installation. Position measure-ments are non-contact via a permanent magnet that is moved along the profile extrusion housing.
$PSKHQRO - amphenol-sine.com
5(&200(1'(' 3$1(/ &87287 ; 5 ; ; 5 ; 5 5(&200(1'(' 3&% /$<287 &217$&7 3/$7,1* 3$57 180%(5 3277,1* 25 127
Data Sheet R-Series V RH EtherNet/IP - temposonics.com
4 Temposonics® R-Series V RH EtherNet/IP™ TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet Controlling design dimensions are in millimeters and measurements in ( ) are in inches RH5-M/S-A/-V – RH5 with threaded flange M18×1.5 or ¾"×16UNF (connection type D58)
REPORT - pcb.com
B&K 4 -25,68 -25,77 -25,71 0,03 BSWA 1 -25,27 - *) - *) - *))) BSWA 2 -25,08 -22,16 -21,83 3,25 BSWA 3 -25,36 -22,51 -21,95 3,41 BSWA 4 -24,82 -23,30 -22,92 1,90 ... PCB 2 -26,51 -26,68 -26,28 0,23 PCB 3 -26,48 -26,64 -26,44 0,04 PCB 4 -25,69 -25,87 -25,79 0,10 ! Table 1. Sensitivity at 250 Hz of the IEPE microphone kits (dB re. 1 V/Pa). ...
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
Thermometrics ZTP-115 Thermopile IR Sensor
Unit: mm Pin arrangement: 1. GND Thermistor 2. Thermopile 3. GND Thermopile 4 . Thermistor Outline of Sensor Packaging and Pin Arrangement (unit: mm)
For fiber extension of existing systems on the field Unit 1 Description
• CTOS 77 PC (2 fibers for Ethernet, 1 fiber for remote control) - Protective caps over each connector CHASSIS - Low profile rugged aluminium extrusion - Conductively cooled w/custom internal heat-sinks ... 23 Amphenol SOCAPEX Military Ethernet Switch for Harsh Environment
NTC Type NDL - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C)
n1141a1-nt3g-1-50 | Amphenol Global Search | Amphenol
Suitable for surface temperature measurement. Sensing element electrically isolated from tag. Two standard resistance values: 10 kW & 20 kW nominal at 77°F (25°C) Eyelets to fit M3, M4 & M5 screw sizes. Range of wire lengths 1.97 in to 78.74 in (50 mm to 2000 mm) (dimension WL in diagram on page 2) Typical applications include ...
NTC Type NDK - amphenol-sensors.com
code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F
SHRD60 CONCEALMENT SHROUDS - charlesindustries.com
Weight (Empty): 77 lbs. Weight (Max Load): 220 lbs. typical Construction: Spine: 12 gauge steel Door/Sides: .125” aluminum Bonding/Grounding: One 8 position ground bar Operating Temp: -40° to +131°F, Inside Enc.;-40° to +115°F, Outside Enc. Humidity: 0 to 95% (non-condensing) Altitude: Up to 2,000 meters (6560’) 30” High SH60-301814
NTC Type NDL - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C)
Franchise Ph. 3.5 CLI Commands - Amphenol Socapex
Document Conventions Note: Provides related information or information of special importance. Caution: Indicates potential damage to hardware or software, or loss of data. Warning: Indicates a risk of personal injury. Document Status Doc Status: Page 2/876 Version 1.0 06/03/2013
NTC Type NDL - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C)
NTC Type NDL - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C)
aas-920-614a | Amphenol Global Search | Amphenol
Title: Thermometrics NTC Cryogenics Thermistors Author: GE Subject: All Cryogenic Type Thermistor probes are designed for use in the range of 77°F (room temperature) to -320.8°F (the boiling point of Liquid Nitrogen) (25°C to -196°C).
NTC Type NDP - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
60 23.77 24.68 25.60 65 19.87 20.64 21.43 70 16.68 17.35 18.02 75 14.06 14.64 15.22 80 11.90 12.40 12.90 85 10.11 10.54 10.98 90 8.619 8.994 9.376 95 7.373 7.699 8.032 100 6.327 6.611 6.903 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max