Search Results for 77 23
NTC Type NDP - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F
Connector Solutions M23 Standard Series - Amphenol Sine
CONNECTOR SOLUTIONS 17 POSITIONS 9A / 125V P type Style: P type Plug Number of Contacts: 17 Contact Size: 1.0mm Sealing: IP66/67 AWG: 22-18 (0.37 - 0.75 mm2) / 24-28 (0.25 - 0.10 mm2) Complete datasheets can be found at www.amphenol-sine.com
D-Subminiature (D-Sub) Cables for Sale | Cables on Demand | Page 6
D-Subminiature (D-Sub) Cables -- Featuring the world's largest inventory of d-sub cable assemblies, Amphenol Cables on Demand is your premier D-subminiature cable destination. Our D-sub cables are offered in every major pin-count and connector configuration including DB9, DB15, HD15, DB25, HD26, DB37, HD44, DB50, HD62, and HD78. Deluxe, Premium, Panel Mount, & LSZH versions are available for ...
A 3 1 CF-020400-023 REVISIONS LTR DESCRIPTION DATE A INITIAL RELEASE 08 ...
u d c a b c 3 2 1 4 3 2 4 notes: prepared by design manager design activity group engineer in charge format: c-u_e-i (6.299) 3.937 max.937 .015.640.297 min 2 places
NTC Miniature Series - amphenol-sensors.com
Plunge into Water: 18 msec 23 msec 60 msec Dissipation Constant: Still Air at 77°F (25°C): .14 mW/°C .16 mW/°C .30 mW/°C ... a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
112659-75-12 PDF Customer Drawing (Size: 77 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism:
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
REDUCED FLANGE JAM NUT RECEPTACLES - Amphenol Aerospace
23 21% 1.292 2.067 1.782 25 22% 1.417 2.190 1.910 STANDARD D38999 MATING INTERFACE ØGG ØB 1.235 MAX PANEL THICKNESS.062 MIN .125 MAX • Mates with standard MIL-DTL-38999 Series III plugs & caps • Available in crimp or PC tail • Available in all standard Amphenol finishes STANDARD D38999 MATING INTERFACE 1.235 MAX 1.335 MAX
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
NTC Type NDP - amphenol-sensors.com
at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F
CORD SETS & CONNECTOR ASSEMBLIES / M23 CONNECTOR ASSEMBLIES Abrasion ...
TPC WIRE & CABLE USA 800-521-793 CANADA 800-545-0122 MEXICO 01-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
SERIES 393 SENSORS FOR SEISMIC TESTING - PCB
18 to 30 VDC: 24 to 28 VDC. 18 to 30 VDC: 18 to 30 VDC. 24 to 28 VDC: Constant Current Excitation. 2 to 20 mA: 2 to 10 mA. 2 to 10 mA: 2 to 20 mA. 2 to 10 mA: 2 to 10 mA
Connector Solutions M23 Elite Series - Amphenol Sine
on page 23 MA7CAP1700-S1-KIT MA7CAP1700S-S1-KIT MA7CAP1700-S2-KIT MA7CAP1700S-S2-KIT MA7CAP1700-S3-KIT MA7CAP1700S-S3-KIT Plug Kits Cord Grips (Required only for Receptacle Extension) Part Number Type Cable Range (mm) Figure Drawings MA6CG-S1 Cord grip 4.5-7.5mm 6 MA6CG-S2 Cord grip 7.5-11.0mm 6 MA6CG-S3 Cord grip 11.0-15.0mm 6 MA7RAE1701-KIT ...
NTC Type NDM - amphenol-sensors.com
77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C) • Thermal time constant: <10s
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
2 ZTP-148SRC1 Specifications Thermopile Chip Parameter Limits Unit Condition Min Typ Max Chip Size 1.8 X 1.8 mm2 Diaphragm 1.0 x 1.0 mm Active Area 0.7 X 0.7 mm2 Absorber area Internal Resistance 60 85 110 kΩ @25°C
Model 393A03/ACS-23 Seismic, ceramic shear ICP® accel., 1 V/g, 0 ... - PCB
Model 393A03/ACS-23 Seismic, ceramic shear ICP® accel., 1 V/g, 0.5 to 2k Hz, 2-pin top conn with low frequency calibration Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web ...
Model 130A23 ICP® Electret Array Microphone Installation and Operating ...
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
Commercial Aerospace Defence Space - アンフェノールジャパン ...
2 AMPHENOL AIR LB - 2 rue Clment ADER, ac de W - 08110 CARIGNAN - FRANCE Tel : 3303.24.22.78.49. - Fa : 3303.24.22.78.75 - www.amphenol-airlb.fr CC5516 series is a new line of lightweight Cable Clamps, in composite and silicone, derived from the legacy NSA5516 metallic clamps. They are designed to keep the cable harnesses or hydraulic pipes securely maintained on structure.
Amphenol Connector Reference Guide - Volume 1
Ease of Maintenance and Repair: The ability to quickly disconnect and reconnect parts enables easier maintenance, troubleshooting, and repairs, reducing downtime and improving overall system efficiency. Standardization and Compatibility: Many connectors adhere to industry standards, ensuring compatibility and interoperability between different systems and components.
1132-6037.SF.PDD.SLDDRW - SV Microwave
rohs compliant b1 a2 a1 6.5 lbs max. full detent material: flange: stainless steel per ams-5640, alloy uns s30300, type 1. spring pins: stainles steel per astm a313,