Search Results for 776273-1
LUMINUS - Amphenol PCD
Temperature Cycling 5(1) Hour Cycles: -65˚C to 125˚C Thermal Shock-65˚C to 200˚C Vibration 30G Sinusoidal; 43.96G Random Shock 300G, 3msec, Half-Sine Salt Spray 5% Salt Spray @ 95˚C for 48 Hours Humidity 10 Days @ 25˚C to 65˚C, 90% - 95% RH Seal Rating IP67 RoHS & REACH Compliance Yes
PCB
Subject: Image Created Date: 1/16/2007 2:03:44 PM
SMA PCB End Launch Straight Jack 50 Ohm | 901-10044-6RFX - Amphenol RF
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: Thread Direction: Standard: Products Related To Your Application. SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 250 mm 095-725-112M025.
Home - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
1 (Single Port) Post Length: 0.100 Inches (2.54 mm) Size Category: Subminiature: Temp (Max Degrees Celsius) 105: Temp (Min Degrees Celsius)-65: Termination Style: Flat Tab: Thread Direction: Standard: Products Related To Your Application. SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 3 inches 095-725-120-003.
3633–20 Multi-Rate Async/Sync DSU–DP Channel Unit - Charles Industries
This part of the circuit consists of a front panel (J1) connector to the DTE, Loopback 1, and the interface drivers and receivers. This circuit is reconfigured by the unit depending on the electrical Data Channel Equipment (DCE) interface selected via S1 and PCB-mounted jumper assembly (RS232, RS422, RS530, or V.35). Detailed wiring
SMA Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm 132176. SMA Panel Mount Jack 2-Hole Flange Stripline 50 Ohm 901-9244-1SF.
RJF Cat5e, Cat6, Cat6A - Amphenol Socapex
The Amphenol Socapex RJF series of rugged Ethernet connectors provide a reliable and durable solution for Ethernet connectivity in harsh environments. Available in Cat5e, Cat6, and Cat6A variants, these connectors are designed to withstand extreme temperatures, moisture, and vibration, making them ideal for use in military, aerospace, industrial, and transportation applications.
Crimping Tools - Amphenol Sine
ampenolsinecom ampenolsinecom or more inormation contact Customer Serice, 1 00 2, csramheno-sinecom 202 Ampheno Sine Systems Corporation, 4427 Morle Drive, Clinton Townshi M 48036 USA www.amphenol-sinecom Customer Service +1 800 39 7732 Ever efort
Power Cable - TPC Wire
Power cables are the life source of any operation and need to be durable and reliable from start to finish. Super-Trex® Portable Power Cables range from 600 Volt to 35 kV and are designed with high-quality compounds to meet all the industry standards and provide excellent service and long-term reliability against industrial and environmental abuse.
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-8RFX - Amphenol RF
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: Products Related To Your Application. SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 3 inches 095-725-110-003.
6-Band, 12-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1945 mm
Elevation Beamwidth degrees 12.0° ± 1.1° 10.5° ± 0.7° 10.1° ± 0.3° 9.4° ± 0.9° Electrical Downtilt degrees 2°-12° Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation 3rd Order for 2 x 20W Carriers dBm < -110 Front-to-Back Ratio, Total Power, ±30° dB > 24.3 > 23.4 > 23.1 > 23.8
General Purpose Piezoelectric Accelerometers | PCB Piezotronics
1/2 Inch Microphones. 1 Inch Microphones. Preamplifiers. Phantom Powered Preamplifier. Specialty Microphones. Dust and Water Resistant. Hazardous Approved Microphone Preamplifier EX378B02. High Amplitude Pressure. High Temperature. Low Frequency. Low Noise. Probe. Rugged Microphones. Side Vented Pressure.
www.svmicrowave.com
Created Date: 1/15/2001 10:38:26 AM
RADSOK - Amphenol Sine
Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home; Our Product Lines; RADSOK; RADSOK. DOWNLOADABLE RADSOK® CATALOG.
Family of Electronic & Electrical Cable
• FT-1 Flame Rating • Operating Temp. -40ºC to 80ºC • 600 V • Continuous Flex Applications www.TpCwIre.CoM 3 vFD / Servo MoTor CABLeS (continued) proDUCT NAMe rATINGS Connecting network devices such as routers, modems, and adapters, Ethernet cables are the lifeblood of your data systems. ...
SMA Straight Jack Bulkhead Round Post 50 Ohm | 901-9220 - Amphenol RF
1 (Single Port) Post Length: 0.084 Inches (2.13 mm) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: Products Related To Your Application. SMA PCB Through Hole Straight Plug 50 Ohm 901-9895-RFX.
Amphenol Low Voltage Connectors
W=1.6mm, Tin plated Wire size 0.5mm ² Termination technology: Crimping for HVIL terminal General: IP67,IP6K9K(Mated) Coding: A/H Performance characteristics: Temperature range: -40°C to +125°C Rated voltage: 48V / DC Rated current: 2A Mating cycles: 50min UL94 V-0
SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable ...
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: Products Related To Your Application. SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 10 inches 095-725-121-010.